1. Configure Dorma Architectural Hardware - DOOR HARDWARE:
DOOR HARDWARE
HINGES AND PIVOTS
MORTISE LOCKSETS AND DEADBOLTS
CYLINDRICAL LOCKSETS AND DEADBOLTS
DEAD BOLTS
CYLINDERS
KEYING
EXIT DEVICES
SURFACE DOOR CLOSERS
CONCEALED DOOR CLOSERS
LOW ENERGY OPERATORS
FIRE/LIFE SAFETY DEVICES
MISCELLANEOUS TRIM
HINGES AND PIVOTS
Hinges:
Hinge Material:
Steel - Polished and plated
Steel - Bonderized and prime coated to receive paint
Brass - Polished and plated
Stainless Steel - Polished and satin finished
LM Series Pivots:
Pivot Series
CO7032 Center Pivoted, 440 lb Door Maximum. DORMA LM Series CP440, CPA440.
CO7131 Offset Pivoted, Side Jamb Bottom Pivot, 350 lb Door Maximum. DORMA LM Series OPJ350.
CO7162 Offset Pivoted, 440/200 lb Door Maximum. DORMA LM Series OP440.
CO7172 Offset Pivoted, Side Jamb Bottom Pivot, 350 lb Door Maximum. DORMA LM Series OPJ350.
CO7202 Offset Pivoted, Labeled Fire Doors, 350 lb Door Maximum. DORMA LM Series OPF440.
CO7321 Offset Pivoted, Intermediate Pivot DORMA LM Series 75220, 15220.
CO7321 Offset Pivoted, Intermediate Pivot, 20 minute Labeled Fire Doors DORMA LM Series 75222.
CO7371 Offset Pivoted, Intermediate Pivot, Labeled Fire Doors DORMA LM Series 75233.
C07601 Pocket Pivoted, DORMA LM Series 75520 bronze pocket pivot for 90 degree pocket doors.
C07611 Pocket Pivoted, DORMA LM Series 75523 steel pocket pivot for 90 degree pocket doors.
Finish and Colors:
As specified in the Door Hardware Schedule
Standard Sprayed Finish: As selected by the Architect
Custom Paint Finish: Optional Special color as selected by the Architect
689 (Aluminum)
690 (Dark Bronze)
691 (Light Bronze)
693 (Black)
695 (Dark Duronodic Bronze)
696 (Gold)
600 Primer
Plated Finish:
Brass: 605 (Bright)
Brass: 606 (Satin)
Bronze: 611 (Bright)
Bronze: 612 (Satin)
Bronze: 613 (Dark)
Nickel: 618 (Bright)
Nickel: 619 (Satin)
Chrome: 625 (Bright)
Chrome: 626 (Satin)
MORTISE LOCKSETS AND DEADBOLTS                  Back to Top
Lockset: DORMA ML9000 Series
Function:
As noted on the hardware schedule attached to this section
As noted on the hardware schedule on the Drawings
ML9010 - F01 Passage Set
ML9040 - F22 Privacy Lock
ML9050 - F04 Single Cylinder Office Lock
ML9060 - F09 Double Cylinder Entrance or Stairwell Lock
ML9070 - F05 Single Cylinder Classroom Lock
ML9080 - F07 Single Cylinder Storeroom Lock
ML9001 - Single Dummy Trim
ML9953 - F20 Single Cylinder Deadbolt Entrance Lock
MB9960 - F17 Dead Bolt Cylinder by Turn Piece
MB9962 - F16 Dead Bolt Cylinder both sides
Lever and Trim:
LRA, 2-1/4 inch (57 mm) rose
LRB, 2-9/16 inch (65 mm) rose
LRH, 2 inch (51 mm) by 8-1/2 inch (216 mm) escutcheon
LRM, 2-1/2 inch (63.5 mm) by 8 inch (203 mm) escutcheon
LCA, 2-1/4 inch (57 mm) rose
LCB, 2-9/16 inch (65 mm) rose
LCH, 2 inch (51 mm) by 8-1/2 inch (216 mm) escutcheon
LCM, 2-1/2 inch (63.5 mm) by 8 inch (203 mm) escutcheon
LTA, 2-1/4 inch (57 mm) rose
LTB, 2-9/16 inch (65 mm) rose
LTH, 2 inch (51 mm) by 8-1/2 inch (216 mm) escutcheon
LTM, 2-1/2 inch (63.5 mm) by 8 inch (203 mm) escutcheon
LGA, 2-1/4 inch (57 mm) rose
LGB, 2-9/16 inch (65 mm) rose
LGH, 2 inch (51 mm) by 8-1/2 inch (216 mm) escutcheon
LGM, 2-1/2 inch (63.5 mm) by 8 inch (203 mm) escutcheon
Lock Cylinder:
DORMA standard keyway with two nickel silver keys
Interchangeable Core
Patented SKC key system
Finish:
As specified in the Door Hardware Schedule
Brass: 605 (Bright)
Brass: 606 (Satin)
Bronze: 612 (Satin)
Bronze: 613 (Dark)
Chrome: 626 (Satin)
Stainless: 630 (Satin)
CYLINDRICAL LOCKSETS AND DEADBOLTS                  Back to Top
Lockset: DORMA CL800 Series, Heavy Duty
Function:
As noted on the hardware schedule attached to this section
As noted on the hardware schedule on the Drawings
CL810 - F75 Passage Set
CL840 - F76A Privacy Lock
CL853 - F109 Entrance/Office Lock
CL860 - F88 Double Cylinder Vestibule Lock
CL870 - F84 Classroom Lock
CL801 (BE) - Single Dummy Trim
Lever and Trim:
LR, 3-7/16 inch (87 mm) rose
LC, 3-7/16 inch (87 mm) rose
LG, 3-7/16 inch (87 mm) rose
Lock Cylinder:
DORMA standard keyway with two nickel silver keys
Interchangeable core
Patented SKC key system
Finish:
As specified in the Door Hardware Schedule
Brass: 605 (Bright)
Brass: 606 (Satin)
Bronze: 612 (Satin)
Bronze: 613 (Dark)
Chrome: 626 (Satin)
Chrome: 625 (Polished)
DEAD BOLTS                  Back to Top
Tubular Auxiliary Dead Bolts: DORMA DB800 Series
Lock Cylinder:
DORMA standard keyway with two nickel silver keys
Interchangeable core
Patented SKC key system
Finish:
As specified in the Door Hardware Schedule
Chrome: 626 (Satin)
Brass: 605 (Bright)
Brass: 606 (Satin)
Bronze: 612 (Satin)
Bronze: 613E (Satin)
Tubular Auxiliary Dead Bolts: DORMA DB600 Series
Lock Cylinder:
DORMA standard keyway with two nickel silver keys
Interchangeable core
Patented SKC key system
Latch Bolt:
Square corner (Standard)
Drive in
Finish:
As specified in the Door Hardware Schedule
Chrome: 626 (Satin)
Brass: 605 (Bright)
Brass: 606 (Satin)
Bronze: 612 (Satin)
Bronze: 613E (Satin)
CYLINDERS
Conventional Lock Cylinder: ANSI A156.5, Grade 1, 6 pin cylinders
Interchangeable Core Lock Cylinder: ANSI A156.5
Patented Key Control Cylinders: DORMA SKC (Serialized Key Control) Cylinders, ANSI A156.5,
Grade 1, seven nickel-silver pin cylinders
KEYING                  Back to Top
Keying: