| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure PBB INC - Full Mortise Hinges: |
| | Full Mortise Hinges |
 | | | Residential Weight 5-Knuckle Plain Bearing Hinge (RP Series): |
| | | | Size: SELECT SIZE-------Nominal 3 inch x 3 inch (76mm x 76mm), 0.091 inch (2.3mm) thicknessNominal 3.5 inch x 3.5 inch (89mm x 89mm), 0.091 inch (2.3mm) thicknessNominal 4 inch x 4 inch (102mm x 102mm), 0.091 inch (2.3mm) thickness |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Standard Weight 5-Knuckle Plain Bearing Hinge (PB Series): |
| | | | Size: SELECT SIZE-------Nominal 3.5 inch x 3.5 inch (89mm x 89mm), 0.123 inch (3.1mm) thicknessNominal 4 inch x 4 inch (102mm x 102mm), 0.130 inch (3.3mm) thicknessNominal 4.5 inch x 4 inch (114mm x 102mm), 0.134 inch (3.4mm) thicknessNominal 4.5 inch x 4.5 inch (114mm x 114mm), 0.134 inch (3.4mm) thicknessNominal 5 inch x 4 inch (127mm x 102mm), 0.146 inch (3.7mm) thicknessNominal 5 inch x 4.5 inch (127mm x 114mm), 0.146 inch (3.7mm) thicknessNominal 5 inch x 5 inch (127mm x 127mm), 0.146 inch (3.7mm) thickness |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | 2-Knuckle Plain Bearing Hinge (2P Series): |
| | | | Size: SELECT SIZE-------Nominal 4.5 inch x 4 inch (114mm x 102mm), 0.134 inch (3.4mm) thicknessNominal 4.5 inch x 4.5 inch (114mm x 114mm), 0.134 inch (3.4mm) thickness |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintStainless Steel - Polished and satin finished |
 | | | Standard Weight 5-Knuckle Ball Bearing Hinge (BB Series): |
| | | | Size: SELECT SIZE-------Nominal 3.5 inch x 3.5 inch (89mm x 89mm), 0.123 inch (3.1mm) thicknessNominal 4 inch x 4 inch (102mm x 102mm), 0.130 inch (3.3mm) thicknessNominal 4 1/2 inch x 4 inch (114mm x 102mm), 0.134 inch (3.4mm) thicknessNominal 4 1/2 inch x 4 1/2 inch (114mm x 114mm), 0.134 inch (3.4mm) thicknessNominal 5 inch x 4 inch (127mm x 102mm), 0.146 inch (3.7mm) thicknessNominal 5 inch x 4 1/2 inch (127mm x 114mm), 0.146 inch (3.7mm) thicknessNominal 5 inch x 5 inch (127mm x 127mm), 0.146 inch (3.7mm) thicknessNominal 6 inch x 4 1/2 inch (152mm x 114mm), 0.160 inch (4.1mm) thicknessNominal 6 inch x 5 inch (152mm x 127mm), 0.160 inch (4.1mm) thicknessNominal 6 inch x 6 inch (152mm x 152mm), 0.160 inch (4.1mm) thickness |
| | | | Material: SELECT MATERIAL--------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Standard Weight 5-Knuckle Concealed Ball Bearing Hinge (FB Series): |
| | | | Size: SELECT SIZE-------Nominal 4 1/2 inch x 4 inch (114mm x 102mm), 0.134 inch (3.4mm) thicknessNominal 4 1/2 inch x 4 1/2 inch (114mm x 114mm), 0.134 inch (3.4mm) thickness |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | 2-Knuckle Concealed Ball Bearing Hinge (2B Series): |
| | | | Size: SELECT SIZE-------Nominal 4 1/2 inch x 4 inch (114mm x 102mm), 0.134 inch (3.4mm) thicknessNominal 4 1/2 inch x 4 1/2 inch (114mm x 114mm), 0.134 inch (3.4mm) thickness |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintStainless Steel - Polished and satin finished |
 | | | Standard Weight 3-Knuckle Concealed Plain Bearing Hinge (CP Series): |
| | | | Size: SELECT SIZE-------Nominal 3.5 inch x 3.5 inch (89mm x 89mm), 0.123 inch (3.1mm) thicknessNominal 4 inch x 4 inch (102mm x 102mm), 0.130 inch (3.3mm) thicknessNominal 4 1/2 inch x 4 inch (114mm x 102mm), 0.134 inch (3.4mm) thicknessNominal 4 1/2 inch x 4 1/2 inch (114mm x 114mm), 0.134 inch (3.4mm) thicknessNominal 5 inch x 4 inch (127mm x 102mm), 0.146 inch (3.7mm) thicknessNominal 5 inch x 4 1/2 inch (127mm x 114mm), 0.146 inch (3.7mm) thicknessNominal 5 inch x 5 inch (127mm x 127mm), 0.146 inch (3.7mm) thickness |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Standard Weight 3-Knuckle Concealed Ball Bearing Hinge (CB Series): |
| | | | Size: SELECT SIZE-------Nominal 3.5 inch x 3.5 inch (89mm x 89mm), 0.123 inch (3.1mm) thicknessNominal 4 inch x 4 inch (102mm x 102mm), 0.130 inch (3.3mm) thicknessNominal 4 1/2 inch x 4 inch (114mm x 102mm), 0.134 inch (3.4mm) thicknessNominal 4 1/2 inch x 4 1/2 inch (114mm x 114mm), 0.134 inch (3.4mm) thicknessNominal 5 inch x 4 inch (127mm x 102mm), 0.146 inch (3.7mm) thicknessNominal 5 inch x 4 1/2 inch (127mm x 114mm), 0.146 inch (3.7mm) thicknessNominal 5 inch x 5 inch (127mm x 127mm), 0.146 inch (3.7mm) thickness |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Heavy Weight 5-Knuckle Ball Bearing Hinge (4B Series): |
| | | | Size: SELECT SIZE-------Nominal 4 1/2 inch x 4 inch (114mm x 102mm), 0.180 inch (4.6mm) thicknessNominal 4 1/2 inch x 4 1/2 inch (114mm x 114mm), 0.180 inch (4.6mm) thicknessNominal 5 inch x 4 inch (127mm x 102mm), 0.190 inch (4.8mm) thicknessNominal 5 inch x 4 1/2 inch (127mm x 114mm), 0.190 inch (4.8mm) thicknessNominal 5 inch x 5 inch (127mm x 127mm), 0.190 inch (4.8mm) thicknessNominal 6 inch x 4 1/2 inch (152mm x 114mm), 0.200 inch (5.1mm) thicknessNominal 6 inch x 5 inch (152mm x 127mm), 0.200 inch (5.1mm) thicknessNominal 6 inch x 6 inch (152mm x 152mm), 0.200 inch (5.1mm) thicknessNominal 8 inch x 6 inch (203mm x 152mm), 0.200 inch (5.1mm) thicknessNominal 8 inch x 8 inch (203mm x 203mm), 0.200 inch (5.1mm) thickness |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Heavy Weight 5-Knuckle Concealed Ball Bearing Hinge (4F Series): |
| | | | Size: SELECT SIZE-------Nominal 4 1/2 inch x 4 inch (114mm x 102mm), 0.180 inch (4.6mm) thicknessNominal 4 1/2 inch x 4 1/2 inch (114mm x 114mm), 0.180 inch (4.6mm) thickness |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Heavy Weight 2-Knuckle Concealed Ball Bearing Hinge (4H Series): |
| | | | Size: SELECT SIZE-------Nominal 4 1/2 inch x 4 inch (114mm x 102mm), 0.180 inch (4.6mm) thicknessNominal 4 1/2 inch x 4 1/2 inch (114mm x 114mm), 0.180 inch (4.6mm) thickness |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintStainless Steel - Polished and satin finished |
 | | | Heavy Weight 3-Knuckle Concealed Ball Bearing Hinge (4C Series): |
| | | | Size: SELECT SIZE-------Nominal 4 1/2 inch x 4 inch (114mm x 102mm), 0.180 inch (4.6mm) thicknessNominal 4 1/2 inch x 4 1/2 inch (114mm x 114mm), 0.180 inch (4.6mm) thicknessNominal 5 inch x 4 inch (127mm x 102mm), 0.190 inch (4.8mm) thicknessNominal 5 inch x 4 1/2 inch (127mm x 114mm), 0.190 inch (4.8mm) thicknessNominal 5 inch x 5 inch (127mm x 127mm), 0.190 inch (4.8mm) thicknessNominal 6 inch x 4 1/2 inch (152mm x 114mm), 0.200 inch (5.1mm) thicknessNominal 6 inch x 5 inch (152mm x 127mm), 0.200 inch (5.1mm) thicknessNominal 6 inch x 6 inch (152mm x 152mm), 0.200 inch (5.1mm) thicknessNominal 8 inch x 6 inch (203mm x 152mm), 0.200 inch (5.1mm) thicknessNominal 8 inch x 8 inch (203mm x 203mm), 0.200 inch (5.1mm) thickness |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
| | | Heavy Weight Concealed Ball Bearing Prison Hinge (PH Series) |
| | | | Nominal 4 1/2 inch x 4 1/2 inch (114mm x 114mm), 0.180 inch (4.6mm) thickness |
| | | | Stainless Steel - Polished and satin finished |
| | Half Mortise Hinges |
 | | | Standard Weight 5-Knuckle Plain Bearing Hinge (PB Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Standard Weight 5-Knuckle Ball Bearing Hinge (BB Series): |
| | | | Material:SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Heavy Weight 5-Knuckle Ball Bearing Hinge (4B Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
| | | | Size: |
| | | | | Height: Nominal 4 1/2 inches (114mm) |
| | | | | Jamb Leaf Width: Nominal 1 1/2 inches (38mm) |
| | | | | Door Leaf Width: Nominal 2 1/16 inches (52mm) |
| | | | | Thickness: 0.180 inch (4.6mm) |
| | | | | Offset: 1/2 inch (13mm) |
| | | | Size: |
| | | | | Jamb Leaf Width: Nominal 1 1/2 inches (38mm) |
| | | | | Door Leaf Width: Nominal 2 1/8 inches (54mm) |
| | | | | Thickness: 0.190 inch (4.8mm) |
| | | | | Offset: 1/2 inch (13mm) |
 | | | Standard Weight Concealed Plain Bearing Hinge (CP Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
| | | Standard Weight Concealed Ball Bearing Hinge (CB Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Heavy Weight Concealed Ball Bearing Hinge (4C Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
| | | | Size: |
| | | | | Height: Nominal 4 1/2 inches (114mm) |
| | | | | Jamb Leaf Width: Nominal 1 1/2 inches (38mm) |
| | | | | Door Leaf Width: Nominal 2 1/16 inches (52mm) |
| | | | | Thickness: 0.180 inch (4.6mm) |
| | | | | Offset: 1/2 inch (13mm) |
| | | | Size: |
| | | | | Jamb Leaf Width: Nominal 1 1/2 inches (38mm) |
| | | | | Door Leaf Width: Nominal 2 1/8 inches (54mm) |
| | | | | Thickness: 0.190 inch (4.8mm) |
| | | | | Offset: 1/2 inch (13mm) |
| | Full Surface Hinges |
 | | | Standard Weight 5-Knuckle Plain Bearing Hinge (PB Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Standard Weight 5-Knuckle Ball Bearing Hinge (BB Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
| | | Heavy Weight 5-Knuckle Ball Bearing Hinge (4B Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
| | | | Size: |
| | | | | Height: Nominal 4 1/2 inches (114mm) |
| | | | | Jamb Leaf Width: Nominal 1 1/2 inches (38mm) |
| | | | | Door Leaf Width: Nominal 2 9/16 inches (65mm) |
| | | | | Thickness: 0.180 inch (4.6mm) |
| | | | | Offset: 1/2 inch (13mm) |
| | | | Size: |
| | | | Height: Nominal 5 inches (127mm) |
| | | | | Jamb Leaf Width: Nominal 1 1/2 inches (38mm) |
| | | | | Door Leaf Width: Nominal 2 7/8 inches (73mm) |
| | | | | Thickness: 0.180 inch (4.6mm) |
| | | | | Door Leaf Offset: 5/8 inch (15mm) |
| | | | | Jamb Leaf Offset: 1/2 inch (13mm) |
 | | | Standard Weight Concealed Plain Bearing Hinge (CP Series): |
| | | | Material: SELECT MATERIALS-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Standard Weight Concealed Ball Bearing Hinge (CB Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Heavy Weight Concealed Ball Bearing Hinge (4C Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
| | | | Size: |
| | | | | Height: Nominal 4 1/2 inches (114mm) |
| | | | | Jamb Leaf Width: Nominal 1 1/2 inches (38mm) |
| | | | | Door Leaf Width: Nominal 2 9/16 inches (65mm) |
| | | | | Thickness: 0.180 inch (4.6mm) |
| | | | | Offset: 1/2 inch (13mm) |
| | | | Size: |
| | | | | Height: Nominal 5 inches (127mm) |
| | | | | Jamb Leaf Width: Nominal 1 1/2 inches (38mm) |
| | | | | Door Leaf Width: Nominal 2 7/8 inches (73mm) |
| | | | | Thickness: 0.180 inch (4.6mm) |
| | | | | Door Leaf Offset: 5/8 inch (15mm) |
| | | | | Jamb Leaf Offset: 1/2 inch (13mm) |
| | Half Surface Hinges |
 | | | Standard Weight 5-Knuckle Plain Bearing Hinge (PB Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Standard Weight 5-Knuckle Ball Bearing Hinge (BB Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Heavy Weight 5-Knuckle Ball Bearing Hinge (4B Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
| | | | Size: |
| | | | | Height: Nominal 4 1/2 inches (114mm) |
| | | | | Jamb Leaf Width: Nominal 2 1/8 inches (54mm) |
| | | | | Door Leaf Width: Nominal 2 9/16 inches (65mm) |
| | | | | Thickness: 0.180 inch (4.6mm) |
| | | | | Offset: 5/8 inch (15mm) |
| | | | Size: |
| | | | | Height: Nominal 5 inches (127 mm) |
| | | | | Jamb Leaf Width: Nominal 2 1/8 inches (54mm) |
| | | | | Door Leaf Width: Nominal 2 7/8 inches (73mm) |
| | | | | Thickness: 0.190 inch (4.8mm) |
| | | | | Offset: 5/8 inch (15mm) |
 | | | Standard Weight Concealed Plain Bearing Hinge (CP Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Standard Weight Concealed Ball Bearing Hinge (CB Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
 | | | Heavy Weight Concealed Ball Bearing Hinge (4C Series): |
| | | | Material: SELECT MATERIAL-------Steel - Polished and platedSteel - Bonderized and prime coated to receive paintBrass - Polished and platedStainless Steel - Polished and satin finished |
| | | | Size: |
| | | | | Height: Nominal 4 1/2 inches (114mm) |
| | | | | Jamb Leaf Width: Nominal 2 1/8 inches (54mm) |
| | | | | Door Leaf Width: Nominal 2 9/16 inches (65mm) |
| | | | | Thickness: 0.180 inch (4.6mm) |
| | | | | Offset: 5/8 inch (15mm) |