| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Zeledyne (formerly ACH Glass Operations) - MATERIALS: |
 | Clear Glass |
| | | Glass Type: |
 | Dark Blue Glass: Monolithic float glass, ASTM C 1036 |
| | | Glass Type: |
| | | Thickness: |
 | Dark Green Glass: Monolithic float glass, ASTM C 1036 |
| | | Glass Type: |
| | | Note: Tinted Reflective is available only in (6 mm) and (8 mm) thickness only |
| | | Thickness: |
 | Dark Grey Glass: Monolithic float glass, ASTM C 1036 |
| | | Glass Type: Non-Reflective: ACH Versalux Grey 2000; dark grey tinted for 6 mm thickness |
| | | Thickness: |
 | Blue Glass: Monolithic float glass, ASTM C 1036 |
| | | Glass Type: |
| | | Note: Tinted Reflective is available only in (6 mm) and (8 mm) thickness only |
| | | Thickness: |
 | Green Glass: Monolithic float glass, ASTM C 1036 |
| | | Glass Type: |
| | | Note: Tinted Reflective is available only in (6 mm) and (8 mm) thickness only |
| | | Thickness: |
 | Grey Glass: Monolithic float glass, ASTM C 1036 |
| | | Glass Type: |
| | | Note: Tinted Reflective is available only in (6 mm) thickness only |
| | | Thickness: |
 | Bronze Glass: Monolithic float glass, ASTM C 1036 |
| | | Glass Type: |
| | | Note: Tinted Reflective is available only in (6 mm) thickness only |
| | | Thickness: |
|
| MONOLITHIC GLASS |
 | Clear Glass Monolithic, ASTMC1036 |
| | | Color: Clear |
| | | Heat Treatment: |
| | | Thickness: |
 | Tinted Glass Monolithic, ASTMC1036 |
| | | Color: |
| | | Heat Treatment: |
| | | Thickness: |
 | Tinted Reflective Glass Monolithic |
| | | Color: |
| | | Heat Treatment: |
| | | Reflective Coating: |
| | | Note: Grey and Bronze are available only in 1/4 inch (6 mm) thickness only |
| | | Thickness: |
 | Monolithic Spandrel Glass Clear or Tinted Glass Monolithic |
| | | Color: |
| | | Heat Treatment: |
| | | Inner Glass Surface: |
| | | Note: Grey and Bronze are available only in 1/4 inch (6 mm) thickness |
| | | Thickness: |
 | Monolithic Spandrel Glass Tinted Reflective Glass Monolithic |
| | | Color: |
| | | Heat Treatment: |
| | | Note: Do not select the folowing choice if reflective surface is not required |
| | | Reflective Coating: |
| | | Inner Glass Surface: |
| | | Thickness: |
|
| LAMINATED GLASS |
 | Laminated Glass ASTM C1172, clear/tinted glass with plastic interlayer |
| | | Color: Clear |
|
| | Inner Layer |
| | | Heat Treatment: |
| | | Coating: |
|
| | Outer Layer |
| | | Color: |
| | | Heat Treatment: |
| | | Note: Coordinate location with inner layer specified above |
| | | Coating: |
| | | Special Applications: |
|
| INSULATING GLASS UNITS |
 | Glass Sealed insulating glass units |
|
| | Outer Pane: |
| | | Color: |
| | | Thickness: |
| | | Heat Treatment: |
|
| | Inner Pane: Clear Glass |
| | | Heat Treatment: |
| | | Low E Coatings: |
| | | Air Space Filling: |
 | Glass Tinted Reflective Sealed insulating glass units |
|
| | Outer Pane: |
| | | Color: |
| | | Note: Grey and Bronze are available only in 1/4 inch (6 mm) thickness only |
| | | Thickness: |
| | | Heat Treatment: |
| | | Reflective Coating: |
|
| | Inner Pane: Clear glass |
| | | Thickness: |
| | | Heat Treatment: |
| | | Low E Coatings: |
| | | Air Space Filling: |
 | Insulated Spandrel Tinted Glass Sealed insulating glass units |
|
| | Outer Pane: |
| | | Color: |
| | | Thickness: |
| | | Heat Treatment: |
| | | Inner Glass Surface: |
|
| | Inner Pane: Clear glass |
| | | Heat Treatment: |
| | | Inner Glass Surface: |
| | | Air Space Filling: |
 | Insulated Spandrel Tinted Reflective Glass Sealed insulating glass units |
|
| | Outer Pane: |
| | | Color: |
| | | Thickness: |
| | | Heat Treatment: |
| | | Reflective Coating: |
| | | Inner Glass Surface: |
|
| | Inner Pane: Clear glass |
| | | Heat Treatment: |
| | | Inner Glass Surface: |
| | | Air Space Filling: |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |