 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Designer Gray DG-35 solar control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. |
| | | | Visible Light Transmitted: 38 percent. |
| | | | Visible Light Reflected Interior: 24 percent. |
| | | | Visible Light Reflected Exterior: 17 percent. |
| | | | Solar Energy Transmitted: 32 percent. |
| | | | Solar Energy Reflectance: 21 percent. |
| | | | Solar Energy Absorbance: 47 percent. |
| | | | Total Solar Energy Rejected: 57 percent. |
| | | | U Value: 1.00. |
| | | | Shading Coefficient: 0.52. |
| | | | UV Rejection: 99 percent. |
| | | | Solar Heat Gain Coefficient: 0.44. |
| | | | Glare Reduction: 57 percent. |
| | | Designer Gray DG-45 solar control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. |
| | | | Visible Light Transmitted: 47 percent. |
| | | | Visible Light Reflected Interior: 16 percent. |
| | | | Visible Light Reflected Exterior: 13 percent. |
| | | | Solar Energy Transmitted: 43 percent. |
| | | | Solar Energy Reflectance: 17 percent. |
| | | | Solar Energy Absorbance: 40 percent. |
| | | | Total Solar Energy Rejected: 46 percent. |
| | | | U Value: 1.03. |
| | | | Shading Coefficient: 0.61. |
| | | | UV Rejection: 99 percent. |
| | | | Solar Heat Gain Coefficient: 0.53. |
| | | | Glare Reduction: 47 percent. |
| | | Designer Gray DG-55 solar control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. |
| | | | Visible Light Transmitted: 58 percent. |
| | | | Visible Light Reflected Interior: 9 percent. |
| | | | Visible Light Reflected Exterior: 9 percent. |
| | | | Solar Energy Transmitted: 54 percent. |
| | | | Solar Energy Reflectance: 11 percent. |
| | | | Solar Energy Absorbance: 35 percent. |
| | | | Total Solar Energy Rejected: 36 percent. |
| | | | U Value: 1.07. |
| | | | Shading Coefficient: 0.74. |
| | | | UV Rejection: 99 percent. |
| | | | Solar Heat Gain Coefficient: 0.64. |
| | | | Glare Reduction: 34 percent. |
| | | Starlite SL-180 solar control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. |
| | | | Visible Light Transmitted: 7 percent. |
| | | | Visible Light Reflected Interior: 27 percent. |
| | | | Visible Light Reflected Exterior: 58 percent. |
| | | | Solar Energy Transmitted: 6 percent. |
| | | | Solar Energy Reflectance: 53 percent. |
| | | | Solar Energy Absorbance: 41 percent. |
| | | | Total Solar Energy Rejected: 83 percent. |
| | | | U Value: 1.06. |
| | | | Shading Coefficient: 0.31. |
| | | | UV Rejection: 99 percent. |
| | | | Solar Heat Gain Coefficient: 0.26. |
| | | | Glare Reduction: 92 percent. |
| | | Starlite SL-280 solar control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. |
| | | | Visible Light Transmitted: 30 percent. |
| | | | Visible Light Reflected Interior: 17 percent. |
| | | | Visible Light Reflected Exterior: 29 percent. |
| | | | Solar Energy Transmitted: 24 percent. |
| | | | Solar Energy Reflectance: 30 percent. |
| | | | Solar Energy Absorbance: 46 percent. |
| | | | Total Solar Energy Rejected: 60 percent. |
| | | | U Value: 1.05. |
| | | | Shading Coefficient: 0.43. |
| | | | UV Rejection: 99 percent. |
| | | | Solar Heat Gain Coefficient: 0.37. |
| | | | Glare Reduction: 66 percent. |
| | | Starlite SL-380 solar control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. |
| | | | Visible Light Transmitted: 43 percent. |
| | | | Visible Light Reflected Interior: 11 percent. |
| | | | Visible Light Reflected Exterior: 17 percent. |
| | | | Solar Energy Transmitted: 36 percent. |
| | | | Solar Energy Reflectance: 18 percent. |
| | | | Solar Energy Absorbance: 46 percent. |
| | | | Total Solar Energy Rejected: 50 percent. |
| | | | U Value: 1.07. |
| | | | Shading Coefficient: 0.58. |
| | | | UV Rejection: 99 percent. |
| | | | Solar Heat Gain Coefficient: 0.50. |
| | | | Glare Reduction: 51 percent. |
| | | Soft Bronze SB-25 solar control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. |
| | | | Visible Light Transmitted: 24 percent. |
| | | | Visible Light Reflected Interior: 34 percent. |
| | | | Visible Light Reflected Exterior: 29 percent. |
| | | | Solar Energy Transmitted: 17 percent. |
| | | | Solar Energy Reflectance: 37 percent. |
| | | | Solar Energy Absorbance: 46 percent. |
| | | | Total Solar Energy Rejected: 73 percent. |
| | | | U Value: 1.02. |
| | | | Shading Coefficient: 0.34. |
| | | | UV Rejection: 99 percent. |
| | | | Solar Heat Gain Coefficient: 0.29. |
| | | | Glare Reduction: 73 percent. |
| | | Soft Bronze SB-35 solar control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. |
| | | | Visible Light Transmitted: 41 percent. |
| | | | Visible Light Reflected Interior: 19 percent. |
| | | | Visible Light Reflected Exterior: 16 percent. |
| | | | Solar Energy Transmitted: 32 percent. |
| | | | Solar Energy Reflectance: 22 percent. |
| | | | Solar Energy Absorbance: 46 percent. |
| | | | Total Solar Energy Rejected: 56 percent. |
| | | | U Value: 0.96. |
| | | | Shading Coefficient: 0.52. |
| | | | UV Rejection: 99 percent. |
| | | | Solar Heat Gain Coefficient: 0.45. |
| | | | Glare Reduction: 53 percent. |
| | | Madico Advanced Ceramic: Solar film shall be manufactured from polyethylene terepthalate (polyester). |
| | | MAC 3000 solar control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. |
| | | | Visible Light Transmitted: 38 percent. |
| | | | Visible Light Reflected Interior: 16 percent. |
| | | | Visible Light Reflected Exterior: 15 percent. |
| | | | Solar Energy Transmitted: 28 percent. |
| | | | Solar Energy Reflectance: 22 percent. |
| | | | Solar Energy Absorbance: 50 percent. |
| | | | Total Solar Energy Rejected: 58 percent. |
| | | | U Value: 1.07. |
| | | | Shading Coefficient: 0.50. |
| | | | UV Rejection: 99 percent. |
| | | | Solar Heat Gain Coefficient: 0.43. |
| | | | Glare Reduction: 57 percent. |
| | | MAC 4000 solar control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. |
| | | | Visible Light Transmitted: 47 percent. |
| | | | Visible Light Reflected Interior: 13 percent. |
| | | | Visible Light Reflected Exterior: 11 percent. |
| | | | Solar Energy Transmitted: 35 percent. |
| | | | Solar Energy Reflectance: 17 percent. |
| | | | Solar Energy Absorbance: 48 percent. |
| | | | Total Solar Energy Rejected: 52 percent. |
| | | | U Value: 1.08. |
| | | | Shading Coefficient: 0.57. |
| | | | UV Rejection: 99 percent. |
| | | | Solar Heat Gain Coefficient: 0.49. |
| | | | Glare Reduction: 47 percent. |
| | | MAC 5000 solar control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. |
| | | | Visible Light Transmitted: 54 percent. |
| | | | Visible Light Reflected Interior: 12 percent. |
| | | | Visible Light Reflected Exterior: 10 percent. |
| | | | Solar Energy Transmitted: 43 percent. |
| | | | Solar Energy Reflectance: 13 percent. |
| | | | Solar Energy Absorbance: 44 percent. |
| | | | Total Solar Energy Rejected: 45 percent. |
| | | | U Value: 1.09. |
| | | | Shading Coefficient: 0.64. |
| | | | UV Rejection: 99 percent. |
| | | | Solar Heat Gain Coefficient: 0.55. |
| | | | Glare Reduction: 39 percent. |
| | | MAC 6000 solar control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. |
| | | | Visible Light Transmitted: 63 percent. |
| | | | Visible Light Reflected Interior: 10 percent. |
| | | | Visible Light Reflected Exterior: 9 percent. |
| | | | Solar Energy Transmitted: 54 percent. |
| | | | Solar Energy Reflectance: 9 percent. |
| | | | Solar Energy Absorbance: 37 percent. |
| | | | Total Solar Energy Rejected: 36 percent. |
| | | | U Value: 1.09. |
| | | | Shading Coefficient: 0.72. |
| | | | UV Rejection: 99 percent. |
| | | | Solar Heat Gain Coefficient: 0.63. |
| | | | Glare Reduction: 28 percent. |