Smartboard Building Products Inc. - Cementitious Backer Board
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
Smartboard Building Products Inc. cementitious backer board.
This section based on products of Smartboard Building Products Inc., which is located at:
615 Bowes Road, Unit 6
Concord, Ontario, Canada L4K 1J5
Tel: 905-761-1999
Fax: 905-761-7693
Email: info@smartbrd.com
Web: www.smartbrd.com
We have designed Smartboard's unique formula to produce high quality with excellent handling characteristics, making our products the premier choice for new construction or renovation. Smartboard provides a superior alternative to wood-based construction products.
Smartboard is a light weight cementitious backer board designed for use in the construction of exterior and interior wall systems, as an underlayment for ceramic tile in wet or dry areas and for a wide variety of construction applications involving floors, walls, hearth protectors, countertops and any areas where extra protection or reinforcement is needed.
Made of 50% light weight waste by-products and recycled materials, alkali-resistant woven fiberglass mesh and other additives, Smartboard results in superior installed performance on wall systems. Our product is the best substrate for ceramic tile in wet areas - wood, plywood, particleboard and drywall underlayments deteriorate when exposed to water. Other applications include exterior cavity walls, roofing underlayment, and interior high-impact-resistant locations.
SECTION
[ 09252 | 09 28 13 ] - CEMENTITIOUS BACKER BOARD, Copyright 2006, ARCAT, 1nc.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]