Lafarge North America Inc. ARCAT SpecWizard
1. Configure Lafarge North America Inc. - GYPSUM BOARD ASSEMBLIES:
Interior Gypsum Materials
Regular Gypsum Board
Width:
SELECT WIDTH
----------
48 in.(1219 mm)
54 in.(1372 mm)
Edges:
Square Edges
Rounded Tapered Edges
Tapered Edges
Regular Mold Resistant Gypsum Board
Width:
SELECT WIDTH
----------
48 in.(1219 mm)
54 in.(1372 mm)
Edges:
Square Edges
Rounded Tapered Edges
Tapered Edges
Fire Rated Gypsum Board
Width:
SELECT WIDTH
----------
48 in.(1219 mm)
54 in.(1372 mm)
Edges:
Square Edges
Tapered Edges
Rounded Tapered Edges
Beveled Edges
Fire Rated Gypsum Board,"Premium"
Thickness:
SELECT THICKNESS
----------
1/2 in. (12.7 mm) unless otherwise indicated
5/8 in. (15.9 mm) unless otherwise indicated
Edges:
Square Edges
Tapered Edges
Rounded Tapered Edges
Beveled Edges
Fire Rated Mold-Resistant Gypsum Board
Width:
SELECT WIDTH
----------
48 in.(1219 mm)
54 in.(1372 mm)
Edges:
Square Edges
Tapered Edges
Rounded Tapered Edges
Beveled Edges
Water-Resistant Gypsum Board
Thickness: 1/2 in. (12.7 mm)
Width: 48 in. (1219 mm)
Edges: Tapered Edges
Shaftliner Gypsum Board
Thickness: 1 in. (25.0 mm)
Width: 4 in. (610 mm)
Edges: Double Beveled Edges
Shaftliner Gypsum Board Mold Resistant
Thickness: 1 inch (25.0 mm)
Width: 24 inches (610 mm)
Edges: Double Beveled
Abuse Resistant and Mold-Resistant Gypsum Board
Thickness: 5/8 in. (15.9 mm)
Width: 48 in. (1219 mm)
Edges: Tapered Edges
Sag Resistant Gypsum Board for Ceilings
Thickness: 1/2 in. (12.7 mm)
Width: 48 in. (1219 mm)
Edges: Tapered Edges
Level Five Skim-Coat Gypsum Board
Thickness: 1/2 in. (12.7 mm)
Width: 48 in. (1219 mm)
Edges: Tapered Edges
Fire Rated Level Five Gypsum Board
Thickness: 5/8 in. (15.9 mm)
Width: 48 in. (1219 mm)
Edges: Tapered Edges
Gypsum Sheathing And Soffit Panels
Exterior Gypsum Soffit Board
Thickness: 1/2 in. (12.7 mm)
Width: 48 in. (1219 mm)
Edges:
Square Edges
Rounded Tapered Edges
Fire Rated Exterior Gypsum Soffit Board
Thickness: 5/8 in. (15.9 mm)
Width: 48 in. (1220 mm)
Edges:
Square Edges
Rounded Tapered Edges
Exterior Gypsum Sheathing Board
Thickness: 1/2 in. (12.7 mm)
Width: 48 in. (1219 mm)
Edges: Square Edges
Exterior Gypsum Sheathing Board, Type X
Thickness: 5/8 in. (15.9 mm)
Width: 48 in. (1219 mm)
Edges: Square Edges
Plaster Base
Thickness: 1/2 in. (12.7 mm)
Width: 48 in. (1219 mm)
Edges: Tapered Edges
Fire Rated Plaster Base
Thickness: 5/8 in. (15.9 mm)
Width: 48 in. (1219 mm)
Edges: Tapered Edges
Gypsum Joint Treatment and Finish Products
Joint Treatment Tape
Joint Compound (Vinyl type pre-mixed compound)
Lafarge Rapid Coat All Purpose Compound (White, Beige, Yellow).
Lafarge Classic Coat All Purpose Compound (White).
Lafarge Rapid Coat Mid-weight All Purpose Compound (White).
Joint Compound (Setting type lightweight; job mixed chemical-hardening compound)
Lafarge Rapid Joint 20 Lightweight Setting Compound.
Lafarge Rapid Joint 45 Lightweight Setting Compound.
Lafarge Rapid Joint 90 Lightweight Setting Compound.
Lafarge Rapid Joint 210 Lightweight Setting Compound.
Joint Compound (Level Five vinyl type pre-mixed compound)
Accessory Materials
Corner Bead (Formed galvanized steel angle)
Casing Bead (Formed galvanized steel trim)
Control Joint (Extruded vinyl formed with V-shaped slot covered with removable flexible vinyl strip)
Control Joint (Bent zinc sheet formed with V-shaped slot, covered with plastic tape, with perforated flanges)
Screws
Nails
Acoustical Sealant
Insulation
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF