1. Configure American Marazzi Tile, Inc. - Tile:
TILE
GLAZED CERAMIC FLOOR AND/OR WALL TILE
Arctic Bay
Modular Tile
6 inch X 6 inch X 5/16 inch (150x150x8mm)
Field Tile
12 inches X 12 inch X 5/16 inch (300x300x8mm)18 inches X 18 inch X 5/16 inch (450x450x8mm)
Trim Tile
SBN: 3 inches X 12 inch (75x300mm)
Casali
Field Tile
6 in X 6 in X 3/8 in (150x150x9.5mm)12 in X 12 in X 3/8 in (300x300x9.5mm)
16 in X 16 in X 3/8 in (400x400x9.5mm)
Trim Tile
Mosaic Listelli: 1 in X 6 1/2 in (75x165mm)SBN: 3 in X 12 in (75x300mm)
Mesh Mounted Listelli: 3 in X 13 in (75x330mm)
Caverns
Field Tile
12 in X 12 in X 5/16 in (300x300x8mm)16 in X 16 in X 3/8 in (400x400x9.5mm)
Trim Tile
Border: 4 1/2 in X 12 in (115x300mm)
I Colori
Field Tile
12 inch X 12 inch X 5/16 inch (300x300x8mm)
Trim Tile
Sanitary Cove Base - In Angle: 1 in X 6 in (25x150mm)Sanitary Cove Base - Out Angle: 1 in X 6 in (25x150mm)
Sanitary Cove Base: 6 in X 8 in (150x200mm)
Imperial Slate
Field Tile
6 in X 6 in X 5/16 in (150x150x8mm)12 in X 12 in X 5/16 in (300x300x8mm)
16 in X 16 in X 3/8 in (400x400x9.5mm)
Trim Tile
SBN: 3 in X 12 in (75x300mm)
Safari
Field Trim
8 in X 8 in X 5/16 in (200x200x8mm)12 in X 12 in X 5/16 in (300x300x8mm)
16 in X 16 in X 3/8 in (400x400x9.5mm)
Trim Tile
Border: 3 in X 12 in (75x300mm)SBN: 3 in X 12 in (75x300mm)
Sumatra
Modular Tile
6 inch X 6 inch X 5/16 inch (150x150x8mm)
Field Tile
12 inches X 12 inch X 5/16 inch (300x300x8mm)18 inches X 18 inch X 5/16 inch (450x450x8mm)
Trim Tile
SBN: 3 inches X 12 inch (75x300mm)
COLOR BODY PORCELAIN FLOOR AND/OR WALL TILE
Beton
Field Tile
13 in X 13 in X 7/16 in (330x330x11mm)20 in X 20 in X 7/16 in (500x500x11mm)
Trim Tile
Corner: 2 3/8 in X 2 3/8 in (60x60mm)Border: 2 3/8 in X 20 in (60x500mm)
Insert: 20 in X 20 in (500x500mm)SBN: 3 in X 13 in (75x330mm)
Le Pietre
Field Tile
6 in X 6 in X 5/16 in (150x150x8mm)6 in X 12 in X 5/16 in (150x300x8mm)
12 in X 12 in X 5/16 in (300x300x8mm)12 in X 24 in X 3/8 in (300x610x9.5mm)
Trim Tile
Stair Tread: 12 in X 12 in (300x300mm)SBN: 4 in X 12 in (100x300mm)
Le Rocce
Field Tile
6 in X 6 in X 5/16 in (150x150x8mm)6 in X 12 in X 5/16 in (150x300x8mm)
12 in X 12 in X 5/16 in (300x300x8mm)
Trim Tile
Stair Tread: 12 in X 12 in (300x300mm)SBN: 4 in X 12 in (100x300mm)
Soho
Modular Tile
12 inch by 24 inch by 7/16 inch (300x600x11mm)24 inch by 24 inch by 7/16 inch (600x600x11mm)
12 inch by 48 inch by 7/16 inch (300x1200x11mm)
Field Tile
24 inch by 48 inch by 7/16 inch (600x1200x11mm)
Mosaic Tile
12 inch by 24 inch (300x600mm)12 inch by 12 inch (300x300mm)
Trim Tile
SBN: 4 inch by 24 inch (95x600mm)
Edge
Square
Stone Collection
Modular Tile
24 inch by 24 inch by 7/16 inch (600x600x10.5mm)12 inch by 48 inch by 7/16 inch (300x1200x10.5mm)
12 inch by 12 inch by 7/16 inch (300x300x10.5mm)12 inch by 24 inch by 7/16 inch (300x600x10.5mm)
Field Tile
18 inch X 18 inch X 3/8 inch (450x450x10.5mm)
24 inch X 24 inch X 3/8 inch (600x600x10.5mm)24 inch by 48 inch by 7/16 inch (600x1200x10.5mm)
Trim Tile
Mosaic: 12 inch X 12 inch (300x300mm)Listelli: 2 inch X 12 inch (50x300mm)
SBN: 3 inch X 12 inch (75x300mm)
Edge
SquareCushioned (24x24 Tile Only)
Tosal
Field Tile
12 inch X 24 inch X 3/8 inch (300x600x10mm)20 inch X 20 inch X 3/8 inch (500x500x10mm)
Trim Tile
Mosaic Listilli: 2 3/4 inch X 13 inch (70x330mm)SBN: 3 inch X 12 inch (75x300mm)
Vanity
Modular Field Tile
12 inch X 24 inch X 3/8 inch (300x600x10mm)
Field Tile
12 inch X 12 inch X 3/8 inch (300x300x10mm)24 inch X 24 inch X 3/8 inch (600x600x10mm)
Mesh Mounted Mosaic Tile
12 inch X 12 inch (300x300mm)
Trim Tile
Mosaic Listelli: 2 inch X 13 inch (50x333mm)SBN: 3 inch X 12 inch (75x300mm)
UNGLAZED PORCELAIN FLOOR AND/OR WALL TILE:
Fossili
Field Tile
12 in X 12 in X 5/16 in (300x300x8mm)12 in X 24 in X 5/16 in (300x610x8mm)
12 in X 24 in X 3/8 in (300x610x9.5mm)
Trim Tile
Stair Tread: 12 in X 12 in (300x300mm)SBN: 4 in X 12 in (100x300mm)
Edge
CushionedSquare
Finish
Polished - Coefficient of Friction: >= 0.50 but < 0.60Matt Natural - Coefficient of Friction: >= 0.60 but < 0.70
Graniti
Field Tile
6 in X 6 in X 5/16 in (150x150x8mm)8 in X 8 in X 5/16 in (150x150x8mm)
12 in X 12 in X 5/16 in (300x300x8mm)16 in X 16 in X 3/8 in (400x400x9.5mm)
Trim Tile
Stair Tread: 12 in X 12 in (300x300mm)Sanitary Cove Base - In Angle: 1 in X 4 in (25x100mm)
Sanitary Cove Base - Out Angle: 1 in X 4 in (25x100mm)Sanitary Cove Base: 4 in X 8 in (100x200mm)
SBN: 4 in X 12 in (100x300mm)
Finish
Polished - Coefficient of Friction: >= 0.50 but < 0.60Matt Natural - Coefficient of Friction: >= 0.60 but < 0.70
Rock - Coefficient of Friction:>= 0.60 but < 0.70Diamond - Coefficient of Friction: >= 0.70 but < 0.80
Pave - Coefficient of Friction: >= 0.70 but < 0.80
I Porfidi di Marazzi
Modular Tile
6 inch by 6 inch by 3/8 inch (145x145x8.5mm)6 inch by 12 inch by 3/8 inch (145x300x8.5mm)
Field Tile
12 inches by 12 inch by 3/8 inch (300x300x8.5mm)
Mosaic Tile
12 inches by 12 inch (300x300mm)52 inches by 30 inch (1330x770mm)
Trim Tile
SBN: 3 inches by 12 inch (75x300mm)
Kaleidos
Field Tile
12 inch X 12 inch X 5/16 inch (300x300x8mm)
Trim Tile
Stair Tread: 12 in X 12 in (300x300mm)SBN: 4 in X 12 in (100x300mm)
Finish
Polished - Coefficient of Friction: >= 0.50 but < 0.60Matt Natural - Coefficient of Friction: >= 0.60 but < 0.70
Le Cromie
Field Tile
8 in X 8 in X 5/16 in (150x150x8mm)12 in X 12 in X 5/16 in (300x300x8mm)
16 in X 16 in X 5/16 in (400x400x8mm)16 in X 16 in X 3/8 in (400x400x9.5mm)
Trim Tile
Stair Tread: 12 in X 12 in (300x300mm)Sanitary Cove Base - In Angle: 1 in X 4 in (25x100mm)
Sanitary Cove Base - Out Angle: 1 in X 4 in (25x100mm)Sanitary Cove Base: 4 in X 8 in (100x200mm)
SBN: 4 in X 12 in (100x300mm)
Finish
Polished - Coefficient of Friction: >= 0.50 but < 0.60Matt Natural - Coefficient of Friction: >= 0.60 but < 0.70
Onyx
Field Tile
12 in X 24 in X 5/16 in (300x610x8mm)12 in X 24 in X 3/8 in (300x610x9.5mm)
16 in X 16 in X 3/8 in (400x400x9.5mm)