 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Abbreviations: P = Polished, T = Tumbled, H = Honed. |
| | | ST-100 Listelle: |
| | | | Size: 3-3/4 inches by 12-3/4 inches (95 mm by 324 mm). |
| | | | Material: Noce (P) and Yellow (P) Travertine, Gold Cream (P). |
| | | | Application: Floors and Walls. |
| | | ST-101 Listelle: |
| | | | Size: 3-3/4 inches by 12 inches (95 mm by 305 mm). |
| | | | Material: Light (T) and Noce (T) Travertine. |
| | | | Application: Floors and Walls. |
| | | ST-102 Listelle: |
| | | | Size: 3/8 inch by 12 inches (9.5 mm by 305 mm). |
| | | | Material: Yellow (P) and Noce (P) Travertine. |
| | | | Application: Floors and Walls. |
| | | ST-103 Listelle: |
| | | | Size: 3-3/4 inches by 12 inches (95 mm by 305 mm). |
| | | | Material: Emperador Dark (P), White (P) and Noce (P) Travertine. |
| | | | Application: Floors and Walls. |
| | | ST-104 Listelle: |
| | | | Size: 3-3/4 inches by 12 inches (95 mm by 305 mm). |
| | | | Material: Dark Green (P), Light Green (T), Royal Botticino (T). |
| | | | Application: Floors and Walls. |
| | | ST-104 Corner: |
| | | | Size: 3-3/4 inches by 3-3/4 inches (95 mm by 95 mm). |
| | | | Material: Dark Green (P), Light Green (T), Royal Botticino (T). |
| | | | Application: Floors and Walls. |
| | | ST-105 Listelle: |
| | | | Size: 3-3/4 inches by 12 inches (95 mm by 305 mm). |
| | | | Material: Honey Onyx (P). |
| | | | Application: Floors and Walls. |
| | | ST-106 Listelle: |
| | | | Size: 3-3/4 inches by 12 inches (95 mm by 305 mm). |
| | | | Material: Green Onyx (T and P). |
| | | | Application: Floors and Walls. |
| | | ST-107 Listelle: |
| | | | Size: 3-3/4 inches by 12 inches (95 mm by 305 mm). |
| | | | Material: Black Granite (P), Statuario Bianco (P), Castle Grey (H). |
| | | | Application: Floors and Walls. |
| | | ST-107 Corner: |
| | | | Size: 3-3/4 inches by 3-3/4 inches (95 mm by 95 mm). |
| | | | Material: Black Granite (P), Statuario Bianco (P), Castle Grey (H). |
| | | | Application: Floors and Walls. |
| | | ST-108 Listelle: |
| | | | Size: 3-3/4 inches by 12 inches (95 mm by 305 mm). |
| | | | Material: Black Granite (P), Emperador Dk (P), Light Travertine (H), Emperador Lt (P). |
| | | | Application: Floors and Walls. |
| | | ST-108 Corner: |
| | | | Size: 3-3/4 inches by 3 inches (95 mm by 76 mm). |
| | | | Material: Black Granite (P), Emperador Dk (P), Light Travertine (H), Emperador Lt (P). |
| | | | Application: Floors and Walls. |
| | | ST-109 Listelle: |
| | | | Size: 4 inches by 14-3/4 inches (102 mm by 375 mm). |
| | | | Material: Gold Marble (T), Emperador Dk (T), Crema Marfil (T), Emperador Lt (P). |
| | | | Application: Floors and Walls. |
| | | ST-109 Corner: |
| | | | Size: 4 inches by 4 inches (102 mm by 102 mm). |
| | | | Material: Gold Marble (T), Emperador Dk (T), Crema Marfil (T), Emperador Lt (P). |
| | | | Application: Floors and Walls. |
| | | ST-110 Listelle: |
| | | | Size: 4 inches by 14-3/4 inches (102 mm by 375 mm). |
| | | | Material: Emperador Dk (T), Negro Marquina (T), Royal Botticino (T), Rojo Alicante (T). |
| | | | Application: Floors and Walls. |
| | | ST-110 Corner: |
| | | | Size: 4 inches by 4 inches (102 mm by 102 mm). |
| | | | Material: Emperador Dk (T), Negro Marquina (T), Royal Botticino (T), Rojo Alicante (T). |
| | | | Application: Floors and Walls. |
| | | ST-111 Listelle: |
| | | | Size: 3-3/4 inches by 15 inches (95 mm by 381 mm). |
| | | | Material: Black Granite (P), Statuario Bianco (P). |
| | | | Application: Floors and Walls. |
| | | ST-111 Corner: |
| | | | Size: 3-3/4 inches by 3 inches (95 mm by 76 mm). |
| | | | Material: Black Granite (P), Statuario Bianco (P) |
| | | | Application: Floors and Walls. |
| | | ST-112 Listelle: |
| | | | Size: 6-1/4 inches by 15-3/4 inches (159 mm by 400 mm). |
| | | | Material: Rosso Levanto (P), Royal Botticino (T), Giallo Reale (P) |
| | | | Application: Floors and Walls. |
| | | ST-112 Insert: |
| | | | Size: 6-1/4 inches by 6-1/4 inches (159 mm by 159 mm). |
| | | | Material: Rosso Levanto (P), Royal Botticino (T), Giallo Reale (P). |
| | | | Application: Floors and Walls. |
| | | ST-113 Listelle: |
| | | | Size: 4 inches by 12 inches (102 mm by 305 mm). |
| | | | Material: Light (T) and Noce (T) Travertine. |
| | | | Application: Floors and Walls. |
| | | ST-114 Listelle: |
| | | | Size: 4 inches by 12 inches (102 mm by 305 mm). |
| | | | Material: Light (T) and Noce (T) Travertine. |
| | | | Application: Floors and Walls. |
| | | ST-115 Listelle: |
| | | | Size: 4-3/4 inches by 12-3/4 inches (121 mm by 324 mm). |
| | | | Material: Light (T) and Noce (T) Travertine. |
| | | | Application: Floors and Walls. |
| | | ST-116 Listelle: |
| | | | Size:2-3/4 inches by 11-3/4 inches (70 mm by 298 mm). |
| | | | Material: Light (T) and Noce (T) Travertine, Giallo Reale (T). |
| | | | Application: Floors and Walls. |
| | | ST-117 Listelle: |
| | | | Size: 3 inches by 12 inches (76 mm by 305 mm). |
| | | | Material: Assorted River Rocks (H). |
| | | | Application: Floors and Walls. |
| | | ST-200 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Crema Marfil (T), Noce (T) Travertine. |
| | | | Application: Floors and Walls. |
| | | ST-201 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Rosso Levanto (P), Crema Marfil (P). |
| | | | Application: Floors and Walls. |
| | | ST-202 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Yellow (P) and Noce (H) Travertine. |
| | | | Application: Floors and Walls. |
| | | ST-203 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Emperador Dark (T), White (T) Travertine. |
| | | | Application: Floors and Walls. |
| | | ST-204 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Emperador Light (P). |
| | | | Application: Floors and Walls. |
| | | ST-205 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Honey Onyx (P). |
| | | | Application: Floors and Walls. |
| | | ST-206 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Green Onyx (T and P). |
| | | | Application: Floors and Walls. |
| | | ST-207 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Chinese Yellow Onyx (P). |
| | | | Application: Floors and Walls. |
| | | ST-208 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Assorted River Rocks (H). |
| | | | Application: Floors and Walls. |
| | | ST-209 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Crema Marfil (T). |
| | | | Application: Floors and Walls. |
| | | ST-300 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Gold (H) and White (H) Travertine, Emperador Dark (P). |
| | | | Application: Wall Only. |
| | | ST-301 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Golden (P) and Light (H) Travertine. |
| | | | Application: Wall Only. |
| | | ST-302 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Yellow Travertine (H). |
| | | | Application: Wall Only. |
| | | ST-303 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Emperador Dark (P), Crema Marfil (H). |
| | | | Application: Wall Only. |
| | | ST-304 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Dark Travertine (H), Noce Travertine Dots (P). |
| | | | Application: Wall Only. |
| | | ST-305 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Chinese Yellow Onyx Split Face. |
| | | | Application: Wall Only. |
| | | ST-306 Mosaic: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Chinese Yellow Onyx Split Face. |
| | | | Application: Wall Only. |
| | | Botanical Dracaena Listelle: |
| | | | Size: 2 inches by 12 inches (51 mm by 305 mm). |
| | | | Material: Light (T) and Dark (T) Travertine, Botticino Marble (T). |
| | | | Application: Floors and Walls. |
| | | Botanical Flora Listelle: |
| | | | Size: 1-1/2 inches by 12 inches (38 mm by 305 mm). |
| | | | Material: Light (T) and Dark (T) Travertine, Cardosa Limestone (T). |
| | | | Application: Floors and Walls. |
| | | Botanical Foliage Listelle: |
| | | | Size: 2 inches by 12 inches (51mm by 305 mm). |
| | | | Material: Light (T) and Dark (T) Travertine, Cardosa Limestone (T). |
| | | | Application: Floors and Walls. |
| | | Botanical Ivy Listelle: |
| | | | Size: 2 inches by 12 inches (51mm by 305 mm). |
| | | | Material: Light Travertine. |
| | | | Application: Floors and Walls. |
| | | Botanical Ivy Insert: |
| | | | Size: 2 inches by 2 inches (51mm by 51 mm). |
| | | | Material: Light Travertine. |
| | | | Application: Floors and Walls. |
| | | Mexican Noce Tumbled Basketweave: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Mexican Noce Travertine Bars with Torreon Stone Dots (T). |
| | | | Application: Interior Walls, Interior Floors and Showers. |
| | | Mexican Noce Tumbled Mini Versailles: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Mexican Noce Travertine (T). |
| | | | Application: Interior Walls, Interior Floors and Showers. |
| | | Old Ferro Antique Listelle: |
| | | | Size: 2 inches by 12 inches (51mm by 305 mm). |
| | | | Material: Ceramic with Metal content, Light (T) and Walnut (T) Travertines. |
| | | | Application: Interior Walls, No wet areas. |
| | | Old Ferro Antique Insert: |
| | | | Size: 4 inches by 4 inches (102 mm by 102 mm). |
| | | | Material: Ceramic w/Metal content, Light (T) and Walnut (T) Travertines. |
| | | | Application: Interior Walls, No wet areas. |
| | | Old Ferro Burnish Listelle: |
| | | | Size: 2 inches by 12 inches (51 mm by 305 mm). |
| | | | Material: Ceramic w/Metal content, Botticino (T) Marble and Walnut (T) Travertine. |
| | | | Application: Interior Walls, No wet areas. |
| | | Old Ferro Burnish Insert: |
| | | | Size: 4 inches by 4 inches (102 mm by 102 mm). |
| | | | Material: Ceramic w/Metal content, Botticino (T) Marble and Walnut (T) Travertine. |
| | | | Application: Interior Walls, No wet areas. |
| | | Old Ferro Cordovan Listelle: |
| | | | Size: 2 inches by 12 inches (51mm by 305 mm). |
| | | | Material: Ceramic w/Metal content, Light (T) and Walnut (T) Travertines. |
| | | | Application: Interior Walls, No wet areas. |
| | | Old Ferro Cordovan Insert: |
| | | | Size: 4 inches by 4 inches (102 mm by 102 mm). |
| | | | Material: Ceramic w/Metal content, Light (T) and Walnut (T) Travertines. |
| | | | Application: Interior Walls, No wet areas. |
| | | Selva Light Insert: |
| | | | Size: 3 inches by 3 inches (76 mm by 76 mm). |
| | | | Material: Assorted Quartzites and Metal. |
| | | | Application: Floors and Walls. |
| | | Selva Light Listelle: |
| | | | Size: 3 inches by 12 inches (76 mm by 305 mm). |
| | | | Material: Assorted Quartzites and Metal. |
| | | | Application: Floors and Walls. |
| | | Split Face Alexandria: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). sheet* |
| | | | Material: 1 inch by 2 inches (25 mm by 51 mm) mesh mounted Alexandria Travertine on a 12 inches by 12 inches (305 mm by 305 mm) sheet. *=(.92 sf). |
| | | | Application: Wall Only. |
| | | Split Face Mexican Noce: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm) sheet* |
| | | | Material: 1 inch by 2 inches (25 mm by 51 mm) mesh mounted Mexican Noce Travertine on a 12 inches by 12 inches (305 mm by 305 mm) sheet. *=(.92 sf). |
| | | | Application: Wall Only. |
| | | Split Face Pueblo Stone: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm) sheet*. |
| | | | Material: 1 inch by 2 inches (25 mm by 51 mm) mesh mounted Pueblo Stone Travertine on a 12 inches by 12 inches (305 mm by 305 mm) sheet. *=(.92 sf). |
| | | | Application: Wall Only. |
| | | Split Face San Mateo: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm) sheet*. |
| | | | Material: 1 inch by 2 inches (25 mm by 51 mm) mesh mounted San Mateo Travertine on a 12 inches by 12 inches (305 mm by 305 mm) sheet. *=(.92 sf). |
| | | | Application: Wall Only. |
| | | Split Face Torreon Stone: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm) sheet*. |
| | | | Material: 1 inch by 2 inches (25 mm by 51 mm) mesh mounted Torreon Stone Travertine on a 12 inches by 12 inches (305 mm by 305 mm) sheet. *=(.92 sf). |
| | | | Application: Wall Only. |
| | | | Rattan Pattern: 12 inches by 12 inches (305 mm by 305 mm). |
| | | Troy and Ankara Travertine: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Troy and Ankara Travertine. |
| | | | Application: Interior Walls, Interior Floors and Showers. |
| | | Torreon Stone Tumbled Basketweave: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Torreon Stone Bars with Mexican Noce Travertine Dots (T). |
| | | | Application: Interior Walls and Showers. |
| | | Torreon Stone Tumbled Mini Versailles: |
| | | | Size: 12 inches by 12 inches (305 mm by 305 mm). |
| | | | Material: Torreon Stone Travertine (T). |
| | | | Application: Interior Walls, Interior Floors and Showers. |