1. Configure Quarrzo Inc. - CONCRETE ENGINEERED QUARTZ STONE TILE:
Series 1000:
Tile Face Finish:
Polished: Gloss percentage 35 or more.Semi-polished: Gloss percentage 20-30.Sandblasted: Gloss percentage 0.
Tile Color:
Camel.Vertigris.Poodiac Natural.Sahara Desert.Opal Quartz.
African Grey.Midnight Blue.Pastel Yellow.Golden Yellow.Mocha.
Tile Size:
Interior Wall Tile: Nominal 12 inches by 12 inches by 1/2 inch (300 mm by 300 mm by 12.5 mm).
Interior Floor Tile: Nominal 16 inches by 16 inches by 5/8 inch (400 mm by 400 mm by 15 mm).
Stair Treads:
Wall Base:
Series 2000:
Tile Face Finish:
Polished: Gloss percentage 35 or more.Semi-polished: Gloss percentage 20-30.Sandblasted: Gloss percentage 0.
Color:
Ebony.Glacier White.Linen Grey.Tannin Brown.Emerald Forest.Redwood.
Olive.Desert Beige.Gold.Aurora Blue.Steel.Vermillion.
Taupe.Sussex Red.Poodiac Cream.Lazuli Blue.Silver Grey.Lemon Yellow.
Tile Size:
Interior Wall Tile: Nominal 12 inches by 12 inches by 1/2 inch (300 mm by 300 mm by 12.5 mm).
Interior Floor Tile: Nominal 16 inches by 16 inches by 5/8 inch (400 mm by 400 mm by 15 mm).
Stair Treads:
Wall Base:
Series 3000:
Tile Face Finish:
Polished: Gloss percentage 35 or more.Semi-polished: Gloss percentage 20-30.Sandblasted: Gloss percentage 0.
Color:
Burnt Sienna.Evergreen.Khaki.Chrome.Antique Red.Tropical Blue.
Deep Blue.Platinum.White Monument.Dense Umber.Light Purple.Thin Olive.
Tile Size:
Interior Wall Tile: Nominal 12 inches by 12 inches by 1/2 inch (300 mm by 300 mm by 12.5 mm).
Interior Floor Tile: Nominal 16 inches by 16 inches by 5/8 inch (400 mm by 400 mm by 15 mm).
Stair Treads:
Wall Base:
MORTAR MATERIALS
Fast-setting Interior Floor and Wall Applications:
Normal-setting Interior Floor and Wall Applications:
GROUT MATERIALS
Interior Grout Materials: Manufacturer's standard materials for following conditions:
Floor Grout: Color to be selected by Architect from manufacturer's complete range of colors.
Sanded, Polymer-Modified Hydraulic Grout: Mapei Ultra/Color.
Sanded, Polymer-Modified Portland Cement Grout:
Stainless, Pigment-Free, 100 Percent Solids, Epoxy Grout:
Wall Grout: Color to be selected by Architect from manufacturer's complete range of colors.
Unsanded, Polymer-Modified, Portland Cement Grout:
Stainless, Pigment-Free, Epoxy Grout:
Exterior Grout Materials: Manufacturer's standard materials for following conditions:
Pedestrian and Vehicular Applications.
FLOOR SURFACE PREPARATION MATERIALS
Underlayment: Manufacturer's standard materials for following conditions:
Spot Patching (not more than 3/8 inch (10 mm)):Setting mortar.
Leveling (not more than1/2 inch (13 mm))
Leveling (more than 1/2 inch (13 mm))
PRIMER AND SEALANT
Primer: As recommended by mortar material manufacturer.
Sealants: Manufacturer's standard and as follows:
Sealant for Vertical Joints.
Sealant for Horizontal Joints.
ACCESSORIES
Tile Edge Trim: As manufactured by Schluter Systems LP, Platzburgh NY or Blanke Corporation, Atlanta, GA.
 2. When you are finished making selections:
  Generate Spec: Word     WP   or   RTF