Sound Seal -

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF



Sound Seal; wood-veneered acoustic ceiling panel systems.
This section is based on the products of
Sound Seal, which is located at:
50 H.P. Almgren Dr.
Agawam, MA 01001
Toll Free Tel: 800-569-1294
Tel: 413-789-1770
Email: send email
Web: www.soundseal.com

[ Click Here ] for additional information. .Sound Seal manufactures acoustic wall and ceiling panel systems. Ceilings are specified in this Section; wall panels are specified in Section
.Acoustical Wood Systems
WoodTrends wood panel systems offer the beauty of real wood with excellent acoustical performance. WoodTrends systems are available in six different systems for walls and/or ceilings in a variety of popular as well as exotic wood veneer species. WoodTrends systems are offered as both absorptive and reflective acoustical systems. Absorption is achieved by state of the art CNC machinery producing a series of elongated perforations (slots) or round perforations with regular or irregular patterns or a series of linear grooves with a perforated or slotted backside. All absorptive panels come with a standard black, non-woven textile acoustical backer. Additional absorption can be achieved by back loading the panels with additional absorptive material. NRC's as high as 0.95 can be achieved. WoodTrends systems are constructed using a MDF core and are available with chipboard or plywood cores. WoodTrends systems are available as Class A rated per ASTM E 84. WoodTrends Panels are finished with 2 coats of clear poly-acrylate UV enhanced lacquer. Custom staining is also available.
Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]