American Harlequin Dance Floors -
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
American Harlequin Corporation; wood stage and dance floors.
.
This section is based on the products of American Harlequin Corporation, which is located at:
1531 Glen Ave.
Moorestown, NJ 08057
Toll Free Tel: (800) 642-6440
Fax: (856) 231-4403
Email: dance@harlequinfloors.com
Web: http://www.harlequinfloors.com
{click Here} for additional information.
Harlequin Floors is a world wide source of the finest dance floors and dance floor systems for the professional dancer and stage performer. With offices in London, Luxembourg, Philadelphia, Los Angeles, Hong Kong, Madrid, Ft. Worth and Sydney they provide the best quality dance flooring available.
American Harlequin is based in the Philadelphia area, and serves both North and South America. The sales staff will be pleased to call you to discuss your dance floor needs and send you samples of their products.
Permanent and Portable Vinyl, Roll-Out Floors:
Harlequin Allegro:
A floor especially developed by Harlequin to offer superb protection against hard sub-floors. The thickest roll-out floor available. Allegro can be laid onto a very hard surface, such as concrete, to provide a "semi-sprung" dance floor.
Harlequin Cascade:
The "ideal" surface for ballet, jazz and contemporary dance, Cascade is suitable for both temporary and permanent installation and is extremely resistant to wear. The surface provides a perfect "feel" - silky soft without any hint of being slippery.
Harlequin Fiesta:
Fiesta has been developed with a tough wear coat to stand up to the rigors of percussive dance such as tap and Irish dance. Fiesta's oak-strip patterned hard surface provides an elegant solution that is great for social dancing as well.
Harlequin Reversible:
The classic double-sided flooring for dance and stage. With a different color on the reverse, there are 7 combinations to choose from, each quick to roll out and lay flat to provide a slip-resistant dance surface.
Harlequin Studio:
Designed for extra strength and with a firm cushioned foam backing. Studio protects against hard sub-floors, but is still light enough to be portable for touring. Available in 5 colors, Studio also helps to reduce noise while offering a slip-resistant surface.
Harlequin Tempo:
A floor particularly suited to the requirements of modern dance and thicker than the Studio range. Tempo provides added protection against hard sub-floors, bridges slight unevenness in the sub-floor and has a wear layer to resist scuffing.
Harlequin TV Tiles:
Made in large 36 inch square formatted to precise engineering standards, TV Tiles provide an ideal flat, smooth floor for television studios well able to withstand the day-to-day demands of equipment, trolleys, lighting trusses and carpenters!
Harlequin Tap Tiles:
A specially formulated dance flooring to meet the needs of tap, but with protection against pits and scratches. Provided as yard squares that slide together to rapidly provide a tap area, leaving the floor beneath untouched.
Harlequin Studio B:
Designed for extra strength and with a firm cushioned foam backing. Studio B protects against hard sub-floors, but is still light enough to be portable for touring. Studio B's surface is specially formulated for ballet, modern and other barefoot dancing. Available in 2 colors, Studio B also helps to reduce noise.
Harlequin Hi-Shine:
Hi-Shine rolls out instantly to a breathtaking wet-look finish - a perfect display floor for the entertainment industry. Hi-Shine has a special laminated hard polymer ultra-gloss surface, which is superior to urethane for scratch-resistance.
Harlequin Standfast:
Standfast is an extremely hardwearing and heavy-duty flooring. The thickest multi-purpose dance floor offered by Harlequin.
Sprung Floors:
Harlequin Activity Sprung Floor System:
A permanently installed sprung floor system based on a revolutionary triple "sandwich" composite construction. Activity Sprung Floor System completely eliminates the need for metal springs and rubber pads and because it is a fully floating system with no fixings to the existing floor. It can be laid on almost any surface without preparation. Shock-damped to avoid a "trampoline" effect and combining area and point elasticity to offer identical characteristics across the whole floor, Activity is ideal for ballet, reducing injury risk and enhancing dancers' performances.
Harlequin Liberty:
A floating floor system composed of sprung floor panels and available for either permanent dance studio installation or as stage panels for touring. Designed for safety and suitable for a range of dance disciplines, when combined with a Harlequin dance surface Liberty provides the ultimate floor, allowing performers to concentrate on their art without fear of falling or injury.
Harlequin WoodSpring:
WoodSpring draws on concepts dating back to the 19th Century. Harlequin's modern interpretation blends a traditional construction approach with the technology of today's materials. Starting with a triple layer of wooden bearers laid at right angles to one another onto shock-absorbent elastomer pads, then covered with marine grade plywood and topped with a Harlequin vinyl dance surface or finished hardwood. WoodSpring provides a permanent dance floor solution for professionals appreciating a traditional approach.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]