| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure PANEL SPECIALISTS INC - PANEL SYSTEMS: |
 | | Panel System #210: |
| | | | Main Laminated Panel Fire Rating: SELECT FIRE RATING--------ASTM E84, Class AASTM E84, Class BASTM E84, Class C |
| | | | Accessory Panel Types: |
| | | | | Marker Board |
| | | | | Fire Rating: |
| | | | | Media Board |
| | | | | Fire Rating: |
| | | | | Tack Board |
| | | | | | Fire Rating: ASTM E84, Class C |
| | | | Contour Paneling |
| | | | Contour Paneling Fire Rating: |
 | | | | Molding |
| | | | | #103L-90 degree and #103L-135 degree Outside Corner Molding, recommended for all systems: |
| | | | | #304-90 End cap for 90 degree and #304-135 End cap for 135 degree base and wainscot cap |
| | | | | #304 Cap Molding |
| | | | | #304A Trim Molding |
| | | | | #402 Divider Molding available for use with tack board, marker boards, media board and resilient tack board panels |
| | | | | #412 Divider Molding available for use with marker boards, media board, resilient tack board, specialty panels and contour panels |
| | | | Finish |
| | | | Molding Finish: |
| | | | | Corner Molding: 90 degree and 135 degree corner moldings shall be clad with laminate as scheduled |
 | | Panel System #310: |
| | | | Main Laminated Panel Fire Rating: SELECT FIRE RATING--------ASTM E84, Class AASTM E84, Class BASTM E84, Class C |
| | | | Accessory Panel Types: |
| | | | | Marker Board |
| | | | | Fire Rating: |
| | | | | Media Board |
| | | | | Fire Rating: |
| | | | | Tack Board |
| | | | | | Fire Rating: ASTM E84, Class C |
| | | | Contour Paneling |
| | | | Fire Rating: |
 | | | | Molding |
| | | | | #302A Divider, Color: Black |
| | | | | #103L-90 degree and #103L-135 degree Outside Corner Molding, recommended for all systems: |
| | | | | #304-90 End cap for 90 degree and #304-135 End cap for 135 degree base and wainscot cap |
| | | | | #304 Cap Molding |
| | | | | #304A Trim Molding |
| | | | | #402 Divider Molding available for use with tack board, marker boards, media board and resilient tack board panels |
| | | | | #412 Divider Molding available for use with marker boards, media board, resilient tack board, specialty panels and contour panels |
| | | | Finish |
| | | | Molding Finish: |
| | | | | Corner Molding: 90 degree and 135 degree corner moldings shall be clad with laminate as scheduled |
 | | Panel System #310EB: |
| | | Edge Banding: |
| | | | | 1/8 inch (3mm) standard edge banding |
| | | | | 1/8 inch (3 mm) PVC edge banding on sides of panel as indicated |
| | | | Main Laminated Panel Fire Rating: SELECT FIRE RATING--------ASTM E84, Class AASTM E84, Class BASTM E84, Class C |
| | | | Accessory Panel Types: |
| | | | | Marker Board |
| | | | | Fire Rating: |
| | | | | Media Board |
| | | | | Fire Rating: |
| | | | | Tack Board |
| | | | | | Fire Rating: ASTM E84, Class C |
| | | | Contour Paneling |
| | | | Fire Rating: |
 | | | | Molding |
| | | | | #302 Divider, Color: Black |
| | | | | #103L-90 degree and #103L-135 degree Outside Corner Molding, recommended for all systems: |
| | | | | #304-90 End cap for 90 degree and #304-135 End cap for 135 degree base and wainscot cap |
| | | | | #304 Cap Molding |
| | | | | #304A Trim Molding. |
| | | | | #402 Divider Molding available for use with tack board, marker boards, media board and resilient tack board panels |
| | | | | #412 Divider Molding available for use with marker boards, media board, resilient tack board, specialty panels and contour panels |
| | | | Finish |
| | | | Molding Finish: |
| | | | | Corner Molding: 90 degree and 135 degree corner moldings shall be clad with laminate as scheduled |
 | | Panel System #410: |
| | | | Main Laminated Panel Fire Rating: SELECT FIRE RATING--------ASTM E84, Class AASTM E84, Class BASTM E84, Class C |
| | | | Accessory Panel Types: |
| | | | | Marker Board |
| | | | | Fire Rating: |
| | | | | Media Board |
| | | | | Fire Rating: |
| | | | | Tack Board |
| | | | | | Fire Rating: ASTM E84, Class C |
| | | | Contour Paneling |
| | | | Fire Rating: |
 | | | | Molding |
| | | | | #412 Divider molding |
| | | | | #103L-90 degree and 103L-135 degree Outside Corner Molding, recommended for all systems: |
| | | | | #304-90 End cap for 90 degree and #304-135 End cap for 135 degree base and wainscot cap |
| | | | | #304 Cap Molding |
| | | | | #304A Trim Molding |
| | | | | #402 Divider Molding available for use with tack board, marker boards, media board and resilient tack board panels |
| | | | | #412 Divider Molding available for use with marker boards, media board and resilient tack board, specialty panels and contour panels |
| | | | Finish |
| | | | Molding Finish: |
| | | | | Corner Molding: 90 degree and 135 degree corner moldings shall be clad with laminate as scheduled |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |