Panel Specialists, Inc. - Special Wall Surfaces

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF


Panel Specialists, Inc.; panels, partitions, wall systems, wainscot, casework, furniture, marine, stone and architectural glass.
.
This section is based on the products of Panel Specialists, Inc., which is located at:
3115 Range Rd.
Temple, TX 76504
Toll Free Tel: (800) 947-9422
Tel: (254) 774-9800
Fax: (254)774-7222
Email: psiwalls@panelspec.com
Web: http://www.panelspec.com

{Click Here} for additional information.
Panel Specialists, Inc. (PSI) offers a wide variety of conventional and fire-rated construction products for institutional, commercial, government owners and agencies, architects and builders. From schools and hospitals to marine vessels and skyscrapers, our products and wall systems stand out for their exceptional quality and durable construction.
The full spectrum of PSI products includes panels, partitions, wall systems, casework, furniture, marine, natural and engineered stone and architectural glass products.
You can be as creative as you want - given our diverse offering of products and materials - while staying on budget with quality and value. Our manufacturing and processing capability saves you time and money by dealing with one source you can trust. We simplify the process from beginning to end.

Wall Panel Systems PSI Wall Panel Systems offers permanent decorative wall paneling designed to provide durability, functionality and beauty. Equally suited for new construction or remodeling, these attractive low maintenance wall coverings have years of proven performance in many institutional and commercial environments including schools, healthcare facilities, conference & activity centers and airports. Their extreme durability and easy maintenance translates to lower cost over time. PSI Wall Panel Systems are designed for full wall & wainscot applications and are ideal for hallways, corridors, activity rooms, cafeterias, auditoriums, gymnasiums and classrooms. PSI Wall Panels are available in hundreds of color options, Class I, II and III fire ratings and sizes to make installation easy.


Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]