Eckel Industries, Inc., Acoustic Div. -
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
Eckel Noise Control Panel Systems for control of reverberation and background noise.
.
This section is based on products manufactured by Eckel Industries, Inc., Acoustic Division, which is located at:
155 Fawcett Street
Cambridge, MA 02138-9990
Tel: (617)491-3221
Fax: (617) 547-2171
E-mail: eckel@eckelusa.com
www.eckelusa.com
.
Noise control panel systems are high performance sound-absorbing panels that can be spot located on walls or ceilings to achieve effective noise control. Because they are independent panels, they can be installed without disturbing existing lighting or HVAC diffusers. Attractive, fire resistant, durable, and easily cleaned, they are ideal for correcting noise problems in gymnasiums, swimming pools, auditoriums and theaters and similar facilities. They also are appropriate for industrial noise control use in water and wastewater treatment facilities and power plants as well as manufacturing facilities. Engineering support services are also available including acoustical analysis of building spaces. Room reverberation time calculations are offered as a service to architects and engineers utilizing our computer model room noise analysis program. Eckel can measure before and after room reverberation time and noise levels in a full range of frequencies from 125Hz to 8,000Hz when needed for correction of problems in existing facilities. Complete turnkey design, layout, engineering and installation are available.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]