| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Miller Paint Co. - PRIMERS AND SEALERS: |
| INTERIOR SURFACES |
| EXTERIOR SURFACES |
 | LEED CRITERIA |
| All paints and coatings used on site must meet the VOC limits of Green Seal Standard GS-11: |
| | | Interior: 50 g/l VOC or less for Flats and 100 g/l VOC for Non Flats |
| | | Exterior: 100 g/l VOC for Flats and 200 g/l VOC or Less for Non Flats |
 | INTERIOR SURFACES |
| | Brick, Concrete, and Masonry: |
| | Primer: Kril Primer Sealer - 6040 - Water Based |
| | Finish Coat: |
| | | | Evolution 100% Acrylic Ceramic – 1580 - Water Based |
| | | | Acro PURE Semi-gloss Interior Paint – 2850 - Water Based |
| | | | Acro PURE Satin Interior Paint – 1450 - Water Based |
| | | | Acro PURE Eggshell Interior Paint – 4650 - Water Based |
| | | | Acro PURE Flat Interior Paint – 6450 - Water Based |
| | | | Premium Semi-Gloss Interior Paint – 4580 - Water Based |
| | | | Premium Satin Interior Paint – 4480 - Water Based |
| | | | Premium Eggshell Interior Paint – 3880 - Water Based |
| | | | Premium Flat Interior Paint – 3780 - Water Based |
| | | | Performance Semi-gloss Interior Paint – 8480 - Water Based |
| | | | Performance Satin Interior Paint – 8380 - Water Based |
| | | | Performance Eggshell Interior Paint – 8280 - Water Based |
| | | | Performance Flat Interior Paint – 8180 - Water Based |
| | | | Acrinamel Gloss Paint - 7300 - Water Based |
| | | | Acrinamel Semi-Gloss Paint - 7200 - Water Based |
| | | | Acrinamel Satin Paint - 7100 - Water Based |
| | | | Premium Oil Based Spar Enamel - 2510 - Solvent Based |
| | | | Premium Alkyd Enamel - Semi-Gloss - 6750 - Solvent Based |
| | | | Premium Alkyd Enamel - Satin - 6850 - Solvent Based |
| | | | Devinegreen Breathable Wall Finish - 4150 - Water Based |
| | | | Devine Powder Wall Paint – 3150 – Water Based |
| | | | Devine Color Delicate Wall Interior Paint – 3350 - Water Based |
| | | | Devine Luscious Trim Paint – 3450 – Water Based |
| | Concrete Block: |
| | Primer/Filler: Block Filler - 6015 - Water Based |
| | Finish Coat: |
| | | | Evolution 100% Acrylic Ceramic – 1580 - Water Based |
| | | | Acro PURE Semi-gloss Interior Paint – 2850 - Water Based |
| | | | Acro PURE Satin Interior Paint – 1450 - Water Based |
| | | | Acro PURE Eggshell Interior Paint – 4650 - Water Based |
| | | | Acro PURE Flat Interior Paint – 6450 - Water Based |
| | | | Premium Semi-Gloss Interior Paint – 4580 - Water Based |
| | | | Premium Satin Interior Paint – 4480 - Water Based |
| | | | Premium Eggshell Interior Paint – 3880 - Water Based |
| | | | Premium Flat Interior Paint – 3780 - Water Based |
| | | | Performance Semi-gloss Interior Paint – 8480 - Water Based |
| | | | Performance Satin Interior Paint – 8380 - Water Based |
| | | | Performance Eggshell Interior Paint – 8280 - Water Based |
| | | | Performance Flat Interior Paint – 8180 - Water Based |
| | | | Acrinamel Gloss Paint - 7300 - Water Based |
| | | | Acrinamel Semi-Gloss Paint - 7200 - Water Based |
| | | | Acrinamel Satin Paint - 7100 - Water Based |
| | | | Premium Oil Based Spar Enamel - 2510 - Solvent Based |
| | | | Premium Alkyd Enamel - Semi-Gloss - 6750 - Solvent Based |
| | | | Premium Alkyd Enamel - Satin - 6850 - Solvent Based |
| | | | Devinegreen Breathable Wall Finish - 4150 - Water Based |
| | | | Devine Powder Wall Paint – 3150 – Water Based |
| | | | Devine Color Delicate Wall Interior Paint – 3350 - Water Based |
| | | | Devine Luscious Trim Paint – 3450 – Water Based |
| | Plaster and Gypsum Wallboard: Back to Top |
| | Primer: |
| | | | Kril Primer Sealer - 6040 - Water Based |
| | | | Super Seal 4740 Water borne |
| | | | Acro Pure Primer 6440 Water borne |
| | | | Premium PVA - 6020 - Water Based |
| | | | Performance PVA - 8140 - Water Based |
| | | | Devine Foundation - 3550 - Water Based |
| | Finish Coat: |
| | | | Evolution 100% Acrylic Ceramic – 1580 - Water Based |
| | | | Acro PURE Semi-gloss Interior Paint - 2850 - Water Based |
| | | | Acro PURE Satin Interior Paint – 1450 - Water Based |
| | | | Acro PURE Eggshell Interior Paint – 4650 - Water Based |
| | | | Acro PURE Flat Interior Paint – 6450 - Water Based |
| | | | Premium Semi-Gloss Interior Paint – 4580 - Water Based |
| | | | Premium Satin Interior Paint – 4480 - Water Based |
| | | | Premium Eggshell Interior Paint – 3880 - Water Based |
| | | | Premium Flat Interior Paint – 3780 - Water Based |
| | | | Performance Semi-Gloss Interior Paint – 8480 - Water Based |
| | | | Performance Satin Interior Paint – 8380 - Water Based |
| | | | Performance Eggshell Interior Paint – 8280 - Water Based |
| | | | Performance Flat Interior Paint – 8180 - Water Based |
| | | | Acrinamel Gloss Paint - 7300 - Water Based |
| | | | Acrinamel Semi-Gloss Paint - 7200 - Water Based |
| | | | Acrinamel Satin Paint - 7100 - Water Based |
| | | | Premium Alkyd Enamel - Semi-Gloss - 6750 - Solvent Based |
| | | | Premium Alkyd Enamel - Satin - 6850 - Solvent Based |
| | | | Premium Oil Based Spar Enamel - 2510 - Solvent Based |
| | | | Devinegreen Breathable Wall Finish - 4150 - Water Based |
| | | | Devine Luscious Trim Paint – 3450 – Water Based |
| | | | Devine Color Delicate Wall Interior Paint – 3350 - Water Based |
| | | | Devine Powder Wall Paint – 3150 – Water Based |
| | Woodwork, Doors and Trim, Enamel Finishes |
| | Primer: |
| | | | Acrylic Enamel Undercoat - 2840 - Water Based |
| | | | 45 Minute Primer - 145 - Solvent Based |
| | | | Enamel Undercoat - 81 - Solvent Based, Brush applied only |
| | Finish Coat: |
| | | | Acrinamel Gloss Paint - 7300 - Water Based |
| | | | Acrinamel Semi-Gloss Paint - 7200 - Water Based |
| | | | Acrinamel Satin Paint - 7100 - Water Based |
| | | | Premium Spar Enamel - 2510 - Solvent Based |
| | | | Premium Alkyd Enamel - Semi-Gloss - 6750 - Solvent Based |
| | | | Premium Alkyd Enamel - Satin - 6850 - Solvent Based |
| | | | Speed Enamel - 3610 - Solvent Based, Spray applied only |
| | | | Synthetic Equipment Enamel - 3000 - Solvent Based, Spray applied only |
| | Woodwork, Doors and Trim - Clear and Stained Finishes: Back to Top |
| | Stain: |
| | | | Acriclear Stain - 1228 - Water Based |
| | | | Modern Wood Stain - 700 - Solvent Based |
| | Primer/Sealer: |
| | | | Acriclear Sanding Sealer - 1220 - Water Based |
| | | | Miller Seal - 1206 - Solvent Based |
| | Finish Coat: |
| | | | Acriclear Varnish - Gloss Finish - 1221 - Water Based |
| | | | Acriclear Varnish - Semi-Gloss Finish - 1226 - Water Based |
| | | | Acriclear Varnish - Satin Finish - 1225 - Water Based |
| | Wood Floors: |
| | Finish Coat: Gym Coat - 1263 - Solvent Based |
| | Floors; Concrete and Wood Enamel Finish: |
| | Finish Coat: Tuff Tread - 280 - Water Based |
| | Finish: Floor & Porch Enamel - 2250 - Solvent Based |
| | Metal - Ferrous; Enamel Finishes: |
| | Primer: |
| | | | Rust Control Primer - 468 - Solvent Based |
| | | | Color: Red Oxide |
| | | | Brushable Metal Primer - 470 - Solvent Based |
| | | | Color: |
| | | | Premium Metal Primer - 363 |
| | | | Color: Red Oxide |
| | | | Aluminum and Ferrous Metal Primer - 484 |
| | | | Color: White |
| | | | Gray Quick Dry Metal Primer - 358 |
| | | | Color: Gray |
| | | | Acrimetal DTM - 5000 - Water Based |
| | | | Acrimetal DTM - 5077 - Water Based |
| | | | Acrimetal DTM - 5200 - Water Based |
| | Finish Coat: |
| | | | Synthetic Equipment Enamel - 3000 |
| | | | Speed Enamel - 3610 |
| | | | Acrimetal DTM - 5000 - Water Based |
| | | | Acrimetal DTM - 5077 - Water Based |
| | | | Acrimetal DTM - 5200 - Water Based |
| | | | Acrinamel Gloss Paint - 7300 - Water Based |
| | | | Acrinamel Semi-Gloss Paint - 7200 - Water Based |
| | | | Acrinamel Satin Paint - 7100 - Water Based |
| | | | Premium Spar Enamel - 2510 - Solvent Based |
| | | | Premium Alkyd Enamel - Semi-Gloss - 6750 - Solvent Based |
| | | | Premium Alkyd Enamel - Satin - 6850 - Solvent Based |
| | Metal - Non-Ferrous and Galvanized; Enamel Finishes: |
| | Primer: |
| | | | Aluminum and Ferrous Metal Primer - 484, Solvent Based |
| | | | Acrimetal DTM - 5000 - Water Based |
| | | | Acrimetal DTM - 5077 - Water Based |
| | | | Acrimetal DTM - 5200 - Water Based |
| | Finish: |
| | | | Synthetic Equipment Enamel - 3000 |
| | | | Speed Enamel - 3610 |
| | | | Acrimetal DTM - 5000 - Water Based |
| | | | Acrimetal DTM - 5077 - Water Based |
| | | | Acrimetal DTM - 5200 - Water Based |
| | | | Acrinamel Gloss Paint - 7300 - Water Based |
| | | | Acrinamel Semi-Gloss Paint - 7200 - Water Based |
| | | | Acrinamel Satin Paint - 7100 - Water Based |
| | | | Premium Spar Enamel - 2510 - Solvent Based |
| | | | Premium Alkyd Enamel - Semi-Gloss - 6750 - Solvent Based |
| | | | Premium Alkyd Enamel - Satin - 6850 - Solvent Based |
 | EXTERIOR SURFACES Back to Top |
| | Brick, Concrete and Masonry: |
| | Primer: Kril Primer Sealer - 6040 - Water Based |
| | Finish Coat: |
| | | | Evolution Satin Exterior Paint – 8600 - Water Based |
| | | | Evolution Velvet Exterior Paint – 8900 - Water Based |
| | | | Evolution Flat Exterior Paint – 8500 - Water Based |
| | | | Acri-Lite Semi-gloss Exterior Paint – 7500 - Water Based |
| | | | Acri-Lite Satin Exterior Paint – 7400 - Water Based |
| | | | Acri-Lite Velvet Exterior Paint – 7000 - Water Based |
| | | | Acri-Lite Flat Exterior Paint – 6900 - Water Based |
| | | | Krill Semi-Gloss Exterior Paint – 5500 - Water Based |
| | | | Krill Satin Exterior Paint – 5600 - Water Based |
| | | | Krill Velvet Exterior Paint – 5700 - Water Based |
| | | | Krill Flat Exterior Paint – 5900 - Water Based |
| | | | Milastic Elastomeric Coating - 8800 - Water Based Elastomeric |
| | Concrete Block: |
| | Primer/Filler: Block Filler - 6015 - Water Based |
| | Finish Coat: |
| | | | Evolution Satin Exterior Paint – 8600 - Water Based |
| | | | Evolution Velvet Exterior Paint – 8900 - Water Based |
| | | | Evolution Flat Exterior Paint – 8500 - Water Based |
| | | | Acri-Lite Semi-gloss Exterior Paint – 7500 - Water Based |
| | | | Acri-Lite Satin Exterior Paint – 7400 - Water Based |
| | | | Acri-Lite Velvet Exterior Paint – 7000 - Water Based |
| | | | Acri-Lite Flat Exterior Paint – 6900 - Water Based |
| | | | Krill Semi-Gloss Exterior Paint – 5500 - Water Based |
| | | | Krill Satin Exterior Paint – 5600 - Water Based |
| | | | Krill Velvet Exterior Paint – 5700 - Water Based |
| | | | Krill Flat Exterior Paint – 5900 - Water Based |
| | | | Milastic Elastomeric Coating - 8800 - Water Based Elastomeric |
| | Wood Siding and Trim, Plywood, Texture 111 and Hardboard Siding: Back to Top |
| | Primer: |
| | | | Acri-Lite Primer - 7052 - Water Based |
| | | | Kril Primer Sealer - 6040 - Water Based |
| | | | Pure Paint Primer - 240 - Solvent Based |
| | Finish Coat: |
| | | | Evolution Satin Exterior Paint – 8600 - Water Based |
| | | | Evolution Velvet Exterior Paint – 8900 - Water Based |
| | | | Evolution Flat Exterior Paint – 8500 - Water Based |
| | | | Acri-Lite Semi-gloss Exterior Paint – 7500 - Water Based |
| | | | Acri-Lite Satin Exterior Paint – 7400 - Water Based |
| | | | Acri-Lite Velvet Exterior Paint – 7000 - Water Based |
| | | | Acri-Lite Flat Exterior Paint – 6900 - Water Based |
| | | | Krill Semi-Gloss Exterior Paint – 5500 - Water Based |
| | | | Krill Satin Exterior Paint – 5600 - Water Based |
| | | | Krill Velvet Exterior Paint – 5700 - Water Based |
| | | | Krill Flat Exterior Paint – 5900 - Water Based |
| | | | Heavy Bodied Opaque Stain - Solvent Based |
| | | | NW Weatherguard Semi-Transparent Oil Stain 58xx - Solvent Based |
| | Woodwork, Doors and Finish Grade Trim, Enamel Finish: |
| | Primer: |
| | | | Acri-Lite Primer - 7052 - Water Based |
| | | | Pure Paint Primer - 240 - Solvent Based |
| | Finish Coat: |
| | | | Acrinamel Gloss Paint - 7300 - Water Based |
| | | | Acrinamel Semi-Gloss Paint - 7200 - Water Based |
| | | | Acrinamel Satin Paint - 7100 - Water Based |
| | | | Premium Spar Enamel - 2510 - Solvent Based |
| | Woodwork, Doors and Finish Grade Trim, Clear Varnish Finish: |
| | Finish Coat: Ultraviolet Shield Spar Varnish - 1209 - Solvent Based |
| | Wood Floors and Porches: |
| | | Finish Coat: |
| | | | Tuff Tread - 280 - Water Based |
| | | | Floor and Porch Enamel - 2250 - Solvent Based |
| < |