Miller Paint Co. / Devine Color -
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
Miller Paint Co.; Paint.
.
This section is based on the products of Miller Paint Co., which is located at:
12812 N. E. Whitaker Way.
Portland, OR 97230.
Tel: (503) 255-0190.
Fax: (503) 255-0192.
Email: Tnelson@millerpaint.com.
Web: www.millerpaint.com.
For best results, products are designed to be used within a system. eg: Acri-Lite Primer works best with Acri-Lite finish coats.
.
INTERIOR PRODUCTS:
- For a ZERO VOC interior system, use ACRO PURE primer and finishes, formulated with ZERO VOC resin that is low odor, solvent free and environmentally responsible.
- PREMIUM label paints are high quality 100% acrylic interior paints, low odor, and formulated to provide rich lasting color in Residential and Commercial applications.
- PERFORMANCE label paints are professional quality interior paints designed for the exacting standards of the professional painting community.
- DEVINE and DEVINE GREEN products are Designer quality interior paints made with the color experience in mind, with Devine Green a Zero VOC, low odor, solvent free, environmentally responsible paint.
.
EXTERIOR PRODUCTS:
- EVOLUTION is an Exterior paint formulated with the most advanced 100% acrylic co-polymer technology for prolonged adhesion and long-term flexibility. Available in three sheens.
- ACRI-LITE is made from the highest quality 100% acrylic resin to produce superb adhesion, washability, exceptional durability, and flexibility. Available in four sheens.
- KRIL is a classic, 100% acrylic, high-build exterior paint with strong adhesion, good durability and exceptional color retention. Available in four sheens.
.
INTERIOR/EXTERIOR:
- ACRINAMEL is a top quality, multipurpose acrylic enamel formulated for use in interior or exterior environments that require an exceptionally durable, moisture resistant coating.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]