Kelly-Moore Paints -
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
Kelly-Moore Paints; paint and coating products. . This section is based on the products of
Kelly-Moore Paints, which is located at:
987 Commercial St.
San Carlos, CA 94070
Toll Free Tel: 888-MR PAINT
Tel: 888-kmcolor
Email: send email
Web: www.kellymoore.com
[ Click Here ] for additional information. ACRY-PLEX: Premium interior primers and finishes, formulated with 100 percent acrylic technology, providing excellent adhesion and durability for all types of construction applications. ENVIRO-COAT: Premium interior primers and finishes providing low VOC and low odor, excellent for application in schools, health care, office, hospitality, and institutional facilities. KM PROFESSIONAL: Professional interior primers and finishes providing durability, good practical hide, and touch-up, designed for all types of construction applications. ACRY-SHIELD: Premium exterior primers and finishes, formulated with 100 percent acrylic technology, providing excellent adhesion and durability for all types of construction applications. COLOR-SHIELD: Professional exterior primers and finishes, providing good durability, adhesion, and touch-up, suitable for all types of construction applications. DURA-POXY+: High performance interior/exterior finishes with excellent adhesion, formulated to produce an epoxy-like film for durability and stands up to repeated scrubbing. Excellent for construction applications in high traffic areas. KEL-SEAL: A selection of premium products that include sealants, elastomeric wall coatings, and silane emulsions to prevent water intrusion or water migration through the substrate. ELASTAKOTE: A professional quality elastomeric wall coating, providing good film strength, integrity, and elongation. Designed to bridge hairline cracks and help prevent moisture penetration for masonry/concrete substrates. KEL-TEX: A premium high build, acrylic texture coating, formulated to color coat and texture in one operation on new or existing masonry/concrete substrates. KEL-GUARD: Premium rust preventative, alkyd primers and finishes providing excellent durability and adhesion, designed to prevent corrosion on metal substrates. DTM: High performance acrylic primers and finishes providing excellent adhesion, durability, and color retention designed for light industrial applications. KM INDUSTRIAL: A selection of high performance products, i.e. epoxies and urethanes, designed for moderate to severe industrial application on concrete and metal substrates. Q-LAC: A wide range of quality lacquer sealers and finishes designed for use in a wide range of woodwork application. Available in 680 VOC and 550 VOC to meet regulations in your area. UNI-PRIME: An all purpose primer, sealer and stain killer providing excellent adhesion to hard, dense surfaces, such as metal, glass, tile, plastic laminates, etc. Excellent for a wide range of substrates. KEL-THANE II: Premium interior acrylic/urethane clear coatings designed for all types of wood surfaces. Features include low odor, non-yellowing, and abrasion resistance properties. E-COAT: Recycled paint made with a minimum of 50 percent post consumer paint. Re-manufactured to insure good durability for interior or exterior applications.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]