| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Aywon Chalkboard & Corkboard, Inc. - PRODUCTS |
| | Chalkboards: |
 | | | Aywon Big Apple Chalkboard: |
| | | | Frame: Aluminum, with full-length factory installed mounting rail. |
| | | | Height: |
| | | | | Color: |
| | | | Cork Display Rail: |
 | | | Aywon Deluxe Chalkboard: |
| | | | Frame: Aluminum, with integrated hanging system. |
| | | | Height: |
| | | | | Color: |
| | | | Cork Display Rail: |
 | | | Aywon Hardwood Series Chalkboard: |
| | | | Frame: 1-3/4 inch (45 mm) hardwood. |
| | | | | Color: |
 | | | Aywon J Series Chalkboard: |
| | | | Frame: Aluminum. |
| | | | | Color: |
| | | | Cork Display Rail: |
 | | | Aywon Value Chalkboard: |
| | | | Frame: Aluminum, 1/2 inch (13 mm). |
| | | | Material: Black fused film laminated to 3/8 inch (10 mm) hardboard backing. |
| | | | Chalktray: Aluminum, AY-20. |
| | Markerboards: |
 | | | Aywon Big Apple Markerboard: |
| | | | Frame: Aluminum, with full-length factory installed mounting rail. |
| | | | Height: |
| | | | Material: |
| | | Note: Aywon recommends low gloss for projection screen use. |
| | | | Gloss: |
| | | | Cork Display Rail: |
| | Tackboards: |
| | | Frame: |
| | | Facing: |
 | | Bulletin Boards: |
| | | Frame: Aluminum, 3 inches (75 mm) deep, with satin anodized finish. |
| | | Doors: |
| | | Hardware: Bronze chrome plate with satin finish. |
| | | Tack Surface: 1/4 inch (6 mm) natural cork laminated to 1/4 inch (6 mm) hardboard. |
| | Display Cabinets: |
| | | Frame: Aluminum, 3 inches (75 mm) deep, with satin anodized finish. |
| | | Aluminum-framed Glass Doors: |
| | | Hardware: Bronze chrome plate with satin finish. |
| | | Tack Surface: 1/4 inch (6 mm) natural cork laminated to 1/4 inch (6 mm) hardboard. |
| | Multi-Track Sliding Units: |
| | | Stationary Rear Panel: |
| | | Chalkboard: |
| | | Chalk/marker Tray: |
| | | Cork Display Rail: |
| | Projection Screens: |
| | | Operation: |
 | | Accessories: |
| |
|
| |
|
| |
|
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |