Grid Lines Graphic Board


This aluminum framed non-magnetic Grid Lines (1" x 1" Grid) Graphic board features the smooth, non-porous easy-writing EverWhite surface that will not ghost or discolor over time. The exclusive EverWhite surface is applied to 1/4" hardboard with a clear seal moisture barrier. The board is face-mounted with mounting clips. All hardware is provided.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]