Music Staff Lines Graphic Board



This aluminum framed non-magnetic Music Staff Lines Graphic board features the smooth, non-porous easy-writing EverWhite surface that will not ghost or discolor over time. The board features 4 sets of music staff lines (Please call EverWhite at 1-800-824-1482 if you would like 5 sets of music staff lines on the board. No additional cost). The exclusive EverWhite surface is laminated on 24-gauge steel, permanently bonded to 1/2" hardboard with a clear seal moisture barrier. The board is side-mounted with mounting clips. All hardware is provided.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]