| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Hadrian Inc METAL TOILET COMPARTMENTS: |
| Note: Choose only Metal or Solid Plastic toilet partitions (not both). |
| METAL COMPARTMENTS AND SCREENS |
| Note: Choose only one of the following Toilet Compartment types (i.e.: (A) Headrail braced, (B) Ceiling hung, (C) Floor mounted or (D) Floor-to-ceiling). |
 | | | Toilet Compartments: Headrail braced |
| | | | Door and Panel Type: |
 | | | Toilet Compartments: Ceiling Hung |
| | | | Ceiling Height: |
| | | | Door and Panel Type: |
 | | | Toilet Compartments: Floor Mounted |
| | | | Door and Panel Type: |
 | | | Toilet Compartments: Floor to Ceiling Pilasters |
| | | | Floor to Ceiling Height: |
| | | | Door and Panel Type: |
| Note: Choose only one of the following Urinal Screen Types (i.e.: (A) Wall Mounted, (B) Floor Mounted, or (C) Flange Mounted). |
 | | | Urinal Screens: Wall Mounted |
| | | | Depth: |
| | | | Note: Full Length T-shaped bracket for use only with 18 and 24 inch deep screens |
| | | | Mounting: |
 | | | Urinal Screens: Floor Mounted |
| | | | Depth: |
 | | | Urinal Screens: Flange Mounted |
| | | | Depth: |
| METAL MATERIALS |
| | | Note: Choose only one of the following Pilaster Material Types (i.e.: (A) Powder Coated Steel or (B) Stainless Steel). |
 | | | Powder Coated Steel Panels, Pilasters, and Doors: |
| | | | Doors: |
| | | | Panels: |
| | | | Note: Please select the same pilaster style as chosen above in “Metal Compartments and Screens” (i.e.: Headrail braced, Ceiling hung, Floor mounted, or Floor to ceiling). |
| | | | Pilasters: |
| | | | Color: |
 | | | Stainless Steel Panels, Pilasters, and Doors: |
| | | | Note: Please select the same pilaster style as chosen above in “Metal Compartments and Screens” (i.e.: Headrail braced, Ceiling hung, Floor mounted, or Floor to ceiling). |
| | | | Pilasters: |
| | | | Finish: |
| | | Masonite Reinforcing: |
| | | | | Doors to be Reinforced with 1/8 in (6mm) Thick Peg-Board Masonite |
| | | | | Panels to be Reinforced with 1/8 in (6mm) Thick Peg-Board Masonite |
| | | | | Pilasters to be Reinforced with 1/8 in (6mm) Thick Peg-Board Masonite |
| | | Attachments: |
| | | Note: Of the attachment options below, choose ONLY ONE of either “Stirrup and U-Type Brackets” or “Full-Height Continuous Channels”. |
| | | | | Stirrup and U-Type Brackets: |
| | | | | | Materials: |
| | | | | | Fasteners: |
 | | | | | Full-Height Continuous Channels: |
| | | | | | Depth of Channel: |
| | | | | | Material: |
 | | | Headrails for Headrail Braced Toilet Partitions: |
| | | | Finish: |
 | | | Pilaster Shoes: |
| | | | Finish: |
| | | Door Hinges: |
| | | | Note: Select only ONE of either Standard, Wrap-Around or Continuous Door Hinges Note: A concealed (standard) hinge with a threaded metal hinge pin is not available in stainless steel. |
| | | | | Standard Hinges: |
| | | | | | Hinge Material: |
| | | | | Wrap-Around Door Hinges: |
| | | | | | Hinge Material: |
 | | | | | Continuous Hinges: |
| | | | | | Hinge Material: |
| | Note: Hinge Side Gap Filler not for use with Continuous Hinge |
 | | | Hinge Side Gap Filler |
 | | | Stop and Keepers: |
| | | | Stop and Keeper Type: |
| | | Door Latches: |
| | | | Material: |
| | | Hooks: |
| | | | Material: |
| | | Door Pulls for Outswinging Doors: |
| | | | Material: |
| | | Door Stops for Outswinging Doors: |
| | | | Material: |
| | | Fasteners |
| SOLID POLYMER PARTITIONS AND SCREENS |
| Note: Of the sections below for solid plastic toilet partitions, choose ONLY ONE of either “Standard” OR “ARCH” style. |
 | | | Toilet Compartments: Standard Headrail braced |
| | | | Panel to Pilaster Connection: |
| | | | Floor Anchors: |
 | | | Toilet Compartments: ARCH Headrail braced. |
| | | Urinal Screens: Wall mounted |
| | | | Screen Type: |
| | | | Depth: |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |