Solid Polymer Headrail Braced Toilet Partition - Arch Style



Arch Hinge



Arch Headrail



Arch Latch

Taking design and innovation to a new level, Hadrian’s Arch solid polymer partitions feature gently curved doors and panels as well as a unique elliptical hardware offering. Hadrian’s “lap-design” eliminates sightline gaps at the door. A red/green occupancy indicator is also a standard feature.
  • Gently curved doors and panels are 59” (1498mm) high.
  • Doors and panels are 3/4” (19mm) thick polypropylene material.
  • Pilasters are 1” (25mm) thick polypropylene material.
  • Headrail Braced design.
  • Tubular headrail with anti-grip feature.
  • Integrated “no-sightline” feature.
  • Red/green occupancy indicator.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]