Solid Polymer Headrail Braced Toilet Partition - Standard Style

Hadrian's standard solid polymer partitions offer the utmost in strength and durability. Doors, panels and pilasters are comprised of 1" (25mm) thick polypropylene material: one of the most advanced plastic substrates available!
  • 55” (1397mm) high doors and panels.
  • 1” (25mm) thick polypropylene material.
  • Heavy-duty hardware.
  • Headrail Braced design.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]