Standard Stop and Keeper |
Continuous Stop and Keeper |
|
Hadrian's standard stop and keeper features a 3/4 (19 mm) diameter rubber bumper locked into place. For increased privacy and additional strength, an extruded aluminum continuous stop and keeper that spans the entire height of the door, with a 1/4 (6 mm) wide continuous rubber bumper, is also available. |