Tepromark International Inc. ARCAT SpecWizard
1. Configure Tepromark International Inc - Wall and Corner Guards:
Handrails
Hand and Crash Rails:
Color:
White
Ivory
Putty
Misty Green
Seafoam
Teal
Forest Green
Emerald Green
Pearl Blue
Powder Blue
Royal Blue
Regent Blue
Cafe
Khaki
Suede
Chocolate
Dusty Rose
Blush
Mauve
Terra Cotta
Cranberry
Red
Smoke
Granite Gray
Charcoal
Black
Silver
Platinum
Gold
Bronze
One-Piece Handrails:
Mounting:
SELECT MOUNTING
----------------------
Mounting on plastic brackets
Mounting on aluminum retainer
Color:
White
Putty
Cafe
Chocolate
Granite Gray
Charcoal
Black
Wood Handrails:
High impact plastic feature strip
Finish:
Oak Cherry
Oak Honey
Oak Natural
Oak Walnut
Maple Honey
Maple Natural
Maple Walnut
Dark Cherry
Light Cherry
Maple Cherry
Paint grade popular
Wall Protection
Crash Rails:
Textured Finish Model Number: 500 Series
Mounting:
SELECT MOUNTING
----------------------
Mounting on plastic brackets
Mounting on aluminum retainer
Ribbed Finish Model Number: 510 Series
Mounting:
SELECT MOUNTING
----------------------
Mounting on plastic brackets
Mounting on aluminum retainer
Color:
White
Ivory
Putty
Misty Green
Seafoam
Teal
Forest Green
Emerald Green
Pearl Blue
Powder Blue
Royal Blue
Regent Blue
Cafe
Khaki
Suede
Chocolate
Dusty Rose
Blush
Mauve
Terra Cotta
Cranberry
Red
Smoke
Granite Gray
Charcoal
Black
Silver
Platinum
Gold
Bronze
Crash Rails:
Model Number and Type: Series 800
Mounting:
SELECT MOUNTING
----------------------
Mounting on plastic brackets
Mounting on aluminum retainer
Model Number and Type: Series 810
Mounting:
SELECT MOUNTING
----------------------
Mounting on plastic brackets
Mounting on aluminum retainer
Color:
White
Ivory
Putty
Misty Green
Seafoam
Teal
Forest Green
Emerald Green
Pearl Blue
Powder Blue
Royal Blue
Regent Blue
Cafe
Khaki
Suede
Chocolate
Dusty Rose
Blush
Mauve
Terra Cotta
Cranberry
Red
Smoke
Granite Gray
Charcoal
Black
Silver
Platinum
Gold
Bronze
Hi-Impact Crash Buffer:
Model Number: Series 400
Color:
White
Ivory
Putty
Misty Green
Seafoam
Teal
Forest Green
Emerald Green
Pearl Blue
Powder Blue
Royal Blue
Regent Blue
Cafe
Khaki
Suede
Chocolate
Dusty Rose
Blush
Mauve
Terra Cotta
Cranberry
Red
Smoke
Granite Gray
Charcoal
Black
Silver
Platinum
Gold
Bronze
Decorative Wall and Door Protection:
Model Number: Series 3000
Thickness:
SELECT THICKNESS
----------------------
0.030 (0.76 mm) thick
0.040 (1.0 mm) thick
0.060 (1.5 mm) thick
Color:
White
Ivory
Putty
Misty Green
Seafoam
Teal
Forest Green
Emerald Green
Pearl Blue
Powder Blue
Royal Blue
Regent Blue
Cafe
Khaki
Suede
Chocolate
Dusty Rose
Blush
Mauve
Terra Cotta
Cranberry
Red
Smoke
Granite Gray
Charcoal
Black
Silver
Platinum
Gold
Bronze
Hi-Impact Plate Protection:
Model Number: Series 1000 or Series 1010
Thickness:
SELECT THICKNESS
----------------------
5 inches (127 mm) wide
8 inches (203 mm) wide
5 inches (127 mm) wide and 8 inches (203 mm)wide as indicated or required
Surface:
SELECT SURFACE
----------------------
Smooth surface
Textured surface
Color:
White
Ivory
Putty
Misty Green
Seafoam
Teal
Forest Green
Emerald Green
Pearl Blue
Powder Blue
Royal Blue
Regent Blue
Cafe
Khaki
Suede
Chocolate
Dusty Rose
Blush
Mauve
Terra Cotta
Cranberry
Red
Smoke
Granite Gray
Charcoal
Black
Silver
Platinum
Gold
Bronze
Corner Guards
Hi-Impact Corner Guards:
Size: 2 inches (51 mm) by 2 inches (51 mm) wings for 90 degree corner
Size: 3 inches (76 mm) by 3 inches (76 mm) wings for 90 degree corner
Provide concealed impact absorber
Size: 3 inches (76 mm) by 3 inches (76 mm) wings for 135 degree corner
Provide concealed impact absorber
Color:
White
Ivory
Putty
Misty Green
Seafoam
Teal
Forest Green
Emerald Green
Pearl Blue
Powder Blue
Royal Blue
Regent Blue
Cafe
Khaki
Suede
Chocolate
Dusty Rose
Blush
Mauve
Terra Cotta
Cranberry
Red
Smoke
Granite Gray
Charcoal
Black
Silver
Platinum
Gold
Bronze
Corner Protectors:
Model Number and Material: Rigid PVC Series 1800
Finish:
SELECT FINISH
----------------------
Smooth
Textured
Size:
SELECT SIZE
----------------------
3/4 inch (19 mm) by 3/4 inch (19 mm)
1-1/8 inches (29 mm) by 1-1/8 inches (29 mm)
1-1/2 inches (38 mm) by 1-1/2 inches (38 mm)
2-1/2 inches (64 mm) by 2-1/2 inches (64 mm)
3 inches (76 mm) by 3 inches (76 mm); NOT AVAILABLE IN SMOOTH FINISH
Pretaping for installation not required
Model Number and Material: Co-extruded from flexible and rigid PVC
Pretaping for installation not required
Color:
White
Ivory
Putty
Misty Green
Seafoam
Teal
Forest Green
Emerald Green
Pearl Blue
Powder Blue
Royal Blue
Regent Blue
Cafe
Khaki
Suede
Chocolate
Dusty Rose
Blush
Mauve
Terra Cotta
Cranberry
Red
Smoke
Granite Gray
Charcoal
Black
Silver
Platinum
Gold
Bronze
Model Number and Material: Clear corner protectors Series 2500
Size:
SELECT SIZE
----------------------
3/4 inch (19 mm) by 3/4 inch (19 mm)
1-1/8 inches (29 mm) by 1-1/8 inches (29 mm)
1-1/2 inches (38 mm) by 1-1/2 inches (38 mm)
2 inches (51 mm) by 2 inches (51 mm)
Installation Method:
SELECT METHOD
----------------------
Tap-on nails
Self adhesive tape
Stainless Steel Corner Protectors:
Model Number and Material: 90 degree corner with satin finish
Finish:
SELECT THICKNESS
----------------------
16 gauge (1.519 mm)
18 gauge (1.214 mm)
Size:
SELECT SIZE
----------------------
1-1/2 inches (38 mm) by 1-1/2 inches (38 mm)
2-1/2 inches (64 mm) by 2-1/2 inches (38 mm)
3-1/2 inches (89 mm) by 3-1/2 inches (89 mm)
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF