| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Pawling Corporation CORNER GUARDS: |
 | SURFACE MOUNTED RIGID VINYL CORNER GUARDS |
| 90 Degree Corner Guards |
 | | | 3 x 3 in (76 x 76 mm) wing with aluminum retainer, Model CG-10 |
| | | | Color:  |
 | | | 3 x 3 in (76 x 76 mm) wing with recycled PVC retainer, Model CG-10R |
| | | | Color:  |
 | | | 2 x 2 in (51 x 51 mm) wing with aluminum retainer, Model CG-20 |
| | | | Color:  |
 | | | 2 x 3 in (51 x 76 mm) wing with recycled PVC retainer, Model CG-20R |
| | | | Color:  |
 | | | 3 x 3 in (76 x 76 mm) wing, 3/4 in radius with aluminum retainer, Model CG-30 |
| | | | Color:  |
| 135 Degree Corner Guards |
 | | | 3 x 3 in (76 x 76 mm) wing with aluminum retainer, Model CG-135 |
| | | | Color:  |
 | | | 3 x 3 in (76 mm x 76 mm) wing with recycled PVC retainer, Model CG-135R |
| | | | Color:  |
| End Wall 90 Degree Corner Guards |
 | | | End-wall guard consisting of two 2 x 2 in wing with aluminum retainer, Model CG-11 |
| | | | Color:  |
 | | | End-wall guard consisting of two 2 x 2 in wing with recycled PVC retainer, Model CG-11R |
| | | | Color:  |
 | SPECIALTY SURFACE MOUNTED CORNER GUARDS |
| Embossed Acrylic Vinyl |
 | | | 3/4 in (19 mm) wide, 0.080 in (20 mm) thick, Model CG-34 |
 | | | 1-1/2 in (38 mm) wide, 0.080 in (20 mm) thick, Model CG-12 |
 | | | 3 in (76 mm) wide, 0.093 in (24 mm) thick, Model CG-13 |
 | | | 4 in (78 mm) wide, 0.093 in (24 mm) thick, Model CG-14 |
| Clear Polycarbonate |
 | | | 3/4 in (19 mm) wide, 0.040 in (10 mm) thick, Model CG-16 |
 | | | 1-1/8 in (19 mm) wide, 3/32 in (2.4 mm) thick, Model CG-17 |
 | | | 2-1/2 in (64 mm) wide, 1/8 in (3.2 mm) thick, Model CG-18 |
 | | | 2 in (51 mm) wide, 1/16 in (1.6 mm) thick, Model CG-24 |
 | | | 3 in (76 mm) wide, 1/8 in (3.2 mm) thick, Model CG-25 |
| Stainless Steel |
| 90 Degree Corner Guards |
 | | | 3-1/2 in (89 mm) wide, 16 gage (1.5 mm) with 1/8 in radius, Model CG-50 |
 | | | 2 in (51 mm) wide, 16 gage (1.5 mm) with 1/8 in radius, Model CG-51 |
 | | | 1 in (25 mm) wide, 16 gage (1.5 mm) with 3/4 in radius, Model CG-52 |
 | | | 3-1/2 in (89 mm) wide, 16 gage (1.5 mm) with 1/8 in radius, Model CG-55 |
| 135 Degree Corner Guards |
 | | | 3-1/2 in (89 mm) wide, 16 gage (1.5 mm) with 1/8 in radius, Model CG-60 |
 | | | 3-1/2 in (89 mm) wide, 16 gage (1.5 mm) with 3/4 in radius, CG-65 |
| Mill Finish Aluminum Alloy |
| 90 Degree Corner Guards |
 | | | 1 in (25 mm) wide, Model CG-400 |
 | | | 2 in (51 mm) wide, Model CG-401 |
 | | | 3 in (76 mm) wide, Model CG-402 |
| 135 Degree Corner Guards |
 | | | 1 in (25 mm) wide, Model CG-403 |
 | | | 2 in (51 mm) wide, Model CG-404 |
 | | | 3 in (76 mm) wide, Model CG-405 |
 | FLUSH MOUNTED RIGID VINYL CORNER GUARDS |
| 90 Degree Corner Guards |
 | | | 3 x 3 in (76 x 76 mm) wing with aluminum retainer, Model CGT-7 |
| | | Color:  |
 | | | 3 x 3 in (76 x 76 mm) wing with aluminum retainer, Model CGFT-7 |
| | | Color:  |
| | | Fire Rating: |
 | | | 2 x 2 in (51 x 51 mm) wing with aluminum retainer, Model CGT-72 |
| | | Color:  |
 | | | 2 x 2 in (51 x 51 mm) wing with aluminum retainer, Model CGFT-72 |
| | | Color:  |
| | | Fire Rating: |
 | | | 3 x 3 in (76 x 76 mm) wing, 3/4 in radius with aluminum retainer, Model CGT-32 |
| | | Color:  |
 | | | 3 x 3 in (76 x 76 mm) wing, 3/4 in radius fire rated corner guard with aluminum retainer, Model CGFT-32 |
| | | Color:  |
| | | Fire Rating: |
| 135 Degree Corner Guards |
 | | | 3 x 3 in (76 x 76 mm) wing with aluminum retainer, Model CGT-75 |
| | | Color:  |
 | | | 3 x 3 in (76 x 76 mm) wing with aluminum retainer, Model CGFT-75 |
| | | Color:  |
| | | Fire Rating: |
| End Wall Guard |
|