| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| Proofing Preview |
| 1. Configure Pawling Corporation WALLGUARDS: |
 | WALL GUARDS |
| Clear Polycarbonate Chair Rail with 5/16 inch projection from wall |
| | | | 3 inch wide, Model CR-3 |
| | | | 4 inch wide, Model CR-4 |
| Vinyl Chair Rail |
 | | | | 0.040 inch thick, Model CR-40 |
 | | | | Color: |
| | | | Height: |
 | | | | 0.060 inch thick, Model CR-60 |
 | | | | Color: |
| | | | Height: |
| Crash Rail |
| 4 in (102 mm) wide |
 | | | | Aluminum 1/4 in (6 mm) thick, full radius edges, clear anodized satin finish, Model CRA-100 |
 | | | | Type 304 stainless steel 1/4 in (6 mm) thick, chamfered edges, #4 satin finish, Model CRS-100 |
| 5-1/2 in (138 mm) wide |
 | | | | Oak, maple, cherry or ash hardwood with two 1/4 in (6 mm) flexible PVC accent bumpers, & 3/4 in (19 mm) projection from wall, Model CRW-10 |
 | | | | Wood Stain: |
 | | | | Oak, maple, cherry or ash hardwood with one 1-1/2 in (38 mm) flexible PVC accent bumpers, & 3/4 in (19 mm) projection from wall, Model CRW-20 |
 | | | | Wood Stain: |
| Aluminum and Vinyl Wall Guard System |
| 1-1/8 in (29 mm) wide |
 | | | | Half-round radius cover, 1-1/16 in (27 mm) projection from wall, Model EB-25 |
 | | | | Color: |
| 2 in (51 mm) wide |
 | | | | Half-round radius cover, 1-1/8 in (29 mm) projection from wall, Model EBR/EBT-30 |
 | | | | Color: |
 | | | | 1 in (25 mm) radius half-round, and 1-3/4 in (44 mm) projection from wall, Model WG-22 |
 | | | | Color: |
| 3 in (76 mm) wide |
 | | | | Radius top, and 1 in (25 mm) projection from wall, Model WG-3 |
 | | | | Color: |
 | | | | Radius top, 3 horizantal accent grooves, and 1 in (25 mm) projection from wall, Model WGG-3 |
 | | | | Color: |
| | | | Radius top, 1/4 in (6 mm) rubber mounting spacers, and 1-1/4 in (32 mm) projection from wall, Model WG-3EXT |
 | | | | Color: |
| 3-1/2 in (89 mm) wide |
 | | | | Countoured cover and 1-3/4 in (44 mm) projection from wall, Model WG-35 |
 | | | | Color: |
| 4 in (102 mm) wide |
 | | | | Radius top and 3/4 in (19 mm) projection from wall, Model WG-4 |
 | | | | Color: |
 | | | | Radius top, 4 horizontal grooves, and 3/4 in (19 mm) projection from wall, Model WGG-4 |
 | | | | Color: |
| | | | Radius top, 1/4 (6 mm) rubber mounting spacers, and 1 in (25 mm) projection from wall, Model WG-4EXT |
 | | | | Color: |
| 5 in (127 mm) wide |
 | | | | Crescent-radius cover and optional contrasting vertical color accents, and 1-1/16 in (27 mm) projection from wall, Model WG-5 |
 | | | | Color: |
| | | | Crescent-radius cover and optional contrasting vertical color accents, Model WG-5EXT |
 | | | | Color: |
| 6 in (152 mm) wide |
 | | | | Radius top and bottom, and 1 in (25 mm) projection from wall, Model WG-6 |
 | | | | Color: |
| | | | Radius top and bottom, 1/4 in (6 mm) rubber mounting spacers, and 1-1/4 in (32 mm) projection from wall, Model WG-6EXT |
 | | | | Color: |
 | | | | Radius top and bottom, 5 horizontal accent grooves, and 1 in (25 mm) projection from wall, Model WGG-6 |
 | | | | Color: |
 | | | | Radius top and bottom, 5 co-extruded contrasting color accent lines, and 1 in (25 mm) projection from wall, Model WGX-6 |
 | | | | Color: |
| 7-3/4 in (197 mm) wide |
 | | | | Radius top and bottom, and 1 in (25 mm) projection from wall, Model WG-8 |
 | | | | Color: |
| | | | Radius top and bottom, 1/4 in (6 mm) rubber mounting spacers, and 1-1/4 in (32 mm) projection from wall, Model WG-8EXT |
 | | | | Color: |
| 8 in (204 mm) wide |
| | | | Crescent radius cover and optional contrasting vertical color accents, 1/4 in (6 mm) rubber mounting spacers, and 1-5/8 in (41 mm) projection from wall, Model WG-7EXT |
 | | | | Color: |
 | | | | Crescent-radius cover and optional contrasting vertical color accents, and 1-3/8 in (35 mm) projection from wall, Model WG-7 |
 | | | | Color: |
 | | | | Radius top and bottom, 7 horizontal accent grooves, and 1 in (25 mm) projection from wall, Model WGG-8 |
 | | | | Color: |
| 12 in (305 mm) wide |
 | | | | Radius top & bottom, 5 horizantal accent grooves, and 2 in (52 mm) projection from wall, Model WG-12 |
 | | | | Color: |
| Vinyl Wall Guard System |
| 1 in (25 mm) wide |
 | | | | Chamfered edge cover, vinyl retainer, 1 in (25 mm) projection from wall, Model EBRU-1 |
 | | | | Color: |
| 5 in (127 mm) wide |
 | | | | Crescent-radius cover and optional contrasting vertical color accents, injection molded retainer clips, 1-1/16 in (27 mm) projection from wall, Model WG-5C |
 | | | | Color: |
 | | | | Crescent-radius cover & optional contrasting vertical color accents, injection molded retainer clips with vinyl impact cushion, 1-1/16 in (27 mm) projection from the wall, WG-5CL |
 | | | | Color: |
| 6 in (152 mm) wide |
 | | | | Radius top and bottom, injection molded retainer clips, 1 in (25 mm) projection from wall, Model WG-6C |
 | | | | Color: |
 | | | | Radius top and bottom, 5 horizontal accent grooves, injection molded retainer clips, 1 in (25 mm) projection from wall, Model WGG-6C |
 | | | | Color: |
 | | | | Radius top and bottom, 5 co-extruded contrasting color accent lines, injection molded retainer clips, 1 in (25 mm) projection from wall, Model WGX-6C |
 | | | | Color: |
| 7-3/4 in (197 mm) wide |
 | | | | Radius top and bottom, injection molded retainer clips, 1 in (25 mm) projection from wall, Model WG-8C |
 | | | | Color: |
| 8 in (204 mm) wide |
 | | | | Crescent-radius cover & optional contrasting vertical color accents, injection molded retainer clips with vinyl impact cushion, 1-3/8 in (35 mm) projection from wall, Model WG-7CL |
 | | | | Color: |
 | | | | Radius top and bottom, 7 horizontal accent grooves, injection molded retainer clips, 1 in (25 mm) projection from wall, Model WGG-8C |
 | | | | Color: |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |