 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Construction: |
| | | | Locker Base: 4 inch Formed and welded .060" thick (16 GA. stainless steel), commercial grade ASTM A167, |
| | | | Type 304 full one-piece assembly for all widths of lockers (1, 2 and 3 wide). Locker Number Plate: Plastic |
| | | | Locker Hook: Minimum 11 gauge |
| | | | Locker Sloping Top: Minimum 20 gauge |
| | | Dimensions: |
| | | Depth: |
| | | Width: |
| | | Handicapped Accessibility: Accessible storage lockers in compliance with ICC/ANSI A117.1 |
| | | | Key holder: Easy to grip, heavy-duty plastic, curved handle providing extra leverage for turning key |
| | | | Door grip: Loop design projecting 1 3/8 inches (35 mm) from locker face and operable with one hand without twisting wrist |
| | | | Identification: International handicapped accessible symbol |
| | | Operation: |
| | | Accessories: |
| | | | Key Keepers: Stainless steel safety pins |
| | | | Key Keepers: Elastic wristbands - Color as selected by Architect |
| | | | Locker numbers: Plastic number plates with black numerals for lockers and corresponding key numbers |
| | | | Fillers: Provide sheet metal trim finished to match lockers for closure and transition of lockers to adjacent surfaces as detailed on Drawings and approved shop drawings |
| | | | End Panels: finished end panels provide coverage to exposed ends |
| | | Door: |