Kwik-Wall ARCAT SpecWizard
1. Configure Kwik-Wall - OPERABLE PARTITION WALLS:
Operable Partition Walls
Model:
Model 2020 Individual Panels / Multi-Directional
No Pocket Door
Final Closure System:
SELECT TYPE
----------
Standard Expander Panel Closure
Hinged Panel Closure
Pocket Door
Panel Skin:
SELECT SKIN
----------
Panel skins to match wall assembly
Structural acoustical substrate
22-gauge tension-leveled galvannealed steel
Panel Finish:
SELECT FINISH
----------
Panel Finish to match wall assembly
Standard Vinyl
Upgrade Vinyl
Upgrade Fabric
Basic Carpet
Upgrade Carpet
KWIK-Wood Veneer
Unfinished
Final Closure System:
SELECT TYPE
----------
Bi-Fold Doors w/ Bulb Seal
Single Door w/ Bulb Seal
Single Door w/ Expander
Model 2030 Hinged Pairs
No Pocket Door
Final Closure System:
SELECT TYPE
----------
Standard Expander Panel Closure
Hinged Panel Closure
Pocket Door
Panel Skin:
SELECT SKIN
----------
Panel skins to match wall assembly
Structural acoustical substrate
22-gauge tension-leveled galvannealed steel
Panel Finish:
SELECT FINISH
----------
Panel Finish to match wall assembly
Standard Vinyl
Upgrade Vinyl
Upgrade Fabric
Basic Carpet
Upgrade Carpet
KWIK-Wood Veneer
Unfinished
Final Closure System:
SELECT TYPE
----------
Double Doors w/ Lap Trim
Double Doors w/ Expander
Model 2040 Continuously Hinged / Manual
No Pocket Door
Final Closure System:
SELECT TYPE
----------
Standard Expander Panel Closure
Hinged Panel Closure
Hinged Half Panel
Pocket Door
Panel Skin:
SELECT SKIN
----------
Panel skins to match wall assembly
Structural acoustical substrate
22-gauge tension-leveled galvannealed steel
Panel Finish:
SELECT FINISH
----------
Panel Finish to match wall assembly
Standard Vinyl
Upgrade Vinyl
Upgrade Fabric
Basic Carpet
Upgrade Carpet
KWIK-Wood Veneer
Unfinished
Final Closure System: Double Doors w/ Expander
Model 3010 Individual Panels / Curve and Diverter
No Pocket Door
Final Closure System:
SELECT TYPE
----------
Standard Expander Panel Closure
Hinged Panel Closure
Pocket Door
Panel Skin:
SELECT SKIN
----------
Panel skins to match wall assembly
Structural acoustical substrate
22-gauge tension-leveled galvannealed steel
Panel Finish:
SELECT FINISH
----------
Panel Finish to match wall assembly
Standard Vinyl
Upgrade Vinyl
Upgrade Fabric
Basic Carpet
Upgrade Carpet
KWIK-Wood Veneer
Unfinished
Final Closure System:
SELECT TYPE
----------
Single Door w/ Bulb Seal
Single Door w/ Expander
Model 3020 Individual Panels / Multi-Directional
No Pocket Door
Final Closure System:
SELECT TYPE
----------
Standard Expander Panel Closure
Hinged Panel Closure
Pocket Door
Panel Skin:
SELECT SKIN
----------
Panel skins to match wall assembly
Structural acoustical substrate
22-gauge tension-leveled galvannealed steel
Panel Finish:
SELECT FINISH
----------
Panel Finish to match wall assembly
Standard Vinyl
Upgrade Vinyl
Upgrade Fabric
Basic Carpet
Upgrade Carpet
KWIK-Wood Veneer
Unfinished
Final Closure System:
SELECT TYPE
----------
Bi-Fold Doors w/ Bulb Seal
Single Door w/ Bulb Seal
Single Door w/ Expander
Model 3020 Individual Panels / Multi-Directional WT
No Pocket Door
Final Closure System:
SELECT TYPE
----------
Standard Expander Panel Closure
Hinged Panel Closure
Pocket Door
Panel Skin:
SELECT SKIN
----------
Panel skins to match wall assembly
Structural acoustical substrate
22-gauge tension-leveled galvannealed steel
Panel Finish:
SELECT FINISH
----------
Panel Finish to match wall assembly
Standard Vinyl
Upgrade Vinyl
Upgrade Fabric
Basic Carpet
Upgrade Carpet
KWIK-Wood Veneer
Unfinished
Final Closure System:
SELECT TYPE
----------
Bi-Fold Doors w/ Bulb Seal
Single Door w/ Bulb Seal
Single Door w/ Expander
Model 3030 Hinged Pairs
No Pocket Door
Final Closure System:
SELECT TYPE
----------
Standard Expander Panel Closure
Hinged Panel Closure
Three-Panel-Train Closure
Lap Closure
Single Panel Expander Closure
Pocket Door
Panel Skin:
SELECT SKIN
----------
Panel skins to match wall assembly
Structural acoustical substrate
22-gauge tension-leveled galvannealed steel
Panel Finish:
SELECT FINISH
----------
Panel Finish to match wall assembly
Standard Vinyl
Upgrade Vinyl
Upgrade Fabric
Basic Carpet
Upgrade Carpet
KWIK-Wood Veneer
Unfinished
Final Closure System:
SELECT TYPE
----------
Double Doors w/ Lap Trim
Double Doors w/ Expander
Model 3040 Continuously Hinged / Manual
No Pocket Door
Final Closure System:
SELECT TYPE
----------
Standard Expander Panel Closure
Hinged Panel Closure
Hinged Half Panel
Pocket Door
Panel Skin:
SELECT SKIN
----------
Panel skins to match wall assembly
Structural acoustical substrate
22-gauge tension-leveled galvannealed steel
Panel Finish:
SELECT FINISH
----------
Panel Finish to match wall assembly
Standard Vinyl
Upgrade Vinyl
Upgrade Fabric
Basic Carpet
Upgrade Carpet
KWIK-Wood Veneer
Unfinished
Final Closure System: Double Doors w/ Expander
Model 3050 Continuously Hinged / Electric
No Pocket Door
Final Closure System:
SELECT TYPE
----------
Standard Expander Panel Closure
Hinged Panel Closure
Half Panel Pivot Closure
Pocket Door
Panel Skin:
SELECT SKIN
----------
Panel skins to match wall assembly
Structural acoustical substrate
22-gauge tension-leveled galvannealed steel
Panel Finish:
SELECT FINISH
----------
Panel Finish to match wall assembly
Standard Vinyl
Upgrade Vinyl
Upgrade Fabric
Basic Carpet
Upgrade Carpet
KWIK-Wood Veneer
Unfinished
Final Closure System: Double Doors w/ Expander
Model 4010 Individual Panels / Curve and Diverter
No Pocket Door
Final Closure System:
SELECT TYPE
----------
Standard Expander Panel Closure
Hinged Panel Closure
Pocket Door
Panel Skin:
SELECT SKIN
----------
Panel skins to match wall assembly
Structural acoustical substrate
14-gauge tension-leveled galvannealed steel
Panel Finish:
SELECT FINISH
----------
Panel Finish to match wall assembly
Standard Vinyl
Upgrade Vinyl
Upgrade Fabric
Basic Carpet
Upgrade Carpet
KWIK-Wood Veneer
Unfinished
Final Closure System:
SELECT TYPE
----------
Single Door w/ Bulb Seal
Single Door w/ Expander
Panel Construction
Panel Finish:
SELECT FINISH
----------
Standard Vinyl
Upgrade Vinyl
Upgrade Fabric
Basic Carpet
Upgrade Carpet
KWIK-Wood Veneer
Unfinished
Perimeter Trim and Seals
Vertical Trim and Seals
Astragals:
SELECT ASTRAGAL
----------
Standard Trimless Astragal(For Series 2000, 3000 and 4000.)
Cap-type Astragal(For Series 2000 and 3000.)
Horizontal Top Trim and Seals
Top Seals:
SELECT SEAL
----------
Standard Fixed Top Seals
Operable Top Seals(For Series 2000 and 3000.)
Horizontal Bottom Trim and Seals
Bottom Seals:
SELECT SEAL
----------
Standard Operable Bottom Seals
Adjustable Bottom Seals
Automatic Bottom Seals(For Series 2000, 3000 and 4000.)
Operable Partition Wall Configuration
Panel Stacking Configuration
Stacking Configuration:
*For Individual Panels / Multi-Directional or Curve & Diverter Models.
Perpendicular Stack
Parallel Stack
Remote Stack
Panel Storage Location:
SELECT LOCATION
----------
At one (1) end of the wall run
At both ends of the wall run
Electric Drive System
(
Model 3050 only
)
Drive Type:
SELECT TYPE
----------
Standard Speed Reducer Drive
Hydraulic Drive
Track System
*Select ONLY if drop rods are furnished AND brackets are furnished at each track joint.
Reinforcement*
Weight Capability:
SELECT WEIGHT
----------
Up to 425 lb. (193 kg) per panel
Up to 850 lb. (386 kg) per panel
Carrier System
Carrier Weight Requirement:
SELECT WEIGHT
----------
Capable of supporting up to 425 lb. (193 kg) per panel
Capable of supporting up to 850 lb. (386 kg) per panel
Closure System
Initial Closure System:
SELECT TYPE
----------
Standard Bulb Seal
Fixed Starter Jamb
Adjustable Starter Jamb
Adjustable-Compensating Closure (For Continuously Hinged / Electric.)
Suspension and Mounting System
Mounting:
SELECT MOUNTING
----------
Drop Rod Mount (Standard)
Drop Rod Bracket Mount(Required for Curve & Diverter systems.)
Direct Mount(For panels weights up to 425 lb. (193 kg) on Multi-Directional and Hinged Pairs systems.)
Performance
Sound Transmission Class Rating:
SELECT RATING
----------
42
43
45 *Standard in the 2000 series
46
48
49
50
51
52 *Standard in the 3000 series
53 *Standard in the 4000 series
55
Moveable Glass Partition Wall
Model:
SELECT MODEL
----------
Centerfold
Cornertec
Varifold
Variotec
Aperto
Panel Construction
Bottom Rail Locking System
Access and Operation Type:
SELECT TYPE
----------
Key operation both sides
Key operation one (1) side and thumb turn operation on opposite side
Glass Finish
Glazing Type:
Standard Clear
Clear Satin Etched
Decorated / Patterned
Berman Edition
Edition:
SELECT EDITION
----------
esto
etre
ima
aqui
Glass Thickness:
SELECT THICKNESS
----------
3/8 inch (10mm)
1/2 inch (13mm) (For use in Cornertec and Vartiotec walls over 9 ft (2743mm) tall)
Perimeter Trim and Seals
Trim and Seals:
SELECT TRIM
----------
Trimless (Standard)
Horizontal Top and Bottom Brush Seals
Optional Protective Edge Trim (Cornertec Model Only)
Laminated Glass (Variotec Model Only)
Accessories
Floor Guide Channel
Fixed Pivot Panel
(Available for Centerfold and Cornertec models only.)
Fixed Swing Panel
(Available for Centerfold and Cornertec models only.)
Only the first two options are available for Centerfold and Varifold models.
Hardware Finish:
SELECT FINISH
----------
Clear Anodized Brushed Aluminum
Stainless Steel Satin Effect
Dull Chrome Effect
Polished Chrome Effect
Powder coated paint to any RAL color
Brass Satin Effect
Un-Anodized, finish by others. (Aperto only)
Unfinished for painting by others. (Cornertec only)
Custom anodized per supplied sample
Pull Handle Finish:
SELECT FINISH
----------
Stainless Steel Satin effect finish
Painted to match other hardware (Only available with Cornertec and Variotec models)
Moveable Glass Partition Wall Configuration
Panel Stacking
For use only with Cornertec Model.
Stacking Configuration:
SELECT CONFIGURATION
----------
Perpendicular Stack
Parallel Stack
Remote Stack
Panel Storage Location:
SELECT LOCATION
----------
At one end of the wall run
At both ends of the wall run
Carrier System
Pendant Bolt:
SELECT PENDANT BOLT
----------
Type 220 Curve & Diverter Carrier
Type 330 Curve & Diverter Carrier
Closure System
Optional closure method for Cornertec and Varifold Models.
Final Closure System:
SELECT SYSTEM
----------
Top and bottom pivot allowing the panel to pivot into closed position (Standard)
Vertical pivot axis that permits access thru the moveable glass wall system
Suspension and Mounting System
Mounting:
SELECT MOUNTING
----------
Drop Rod Bracket Mount (Standard)
Direct Mount
Accordion Partitions
Models
MK-XX - 9 inch (229mm) profile when stacked and a 5 inch (127mm) profile when extended
Liners: Polyvinyl - STC 35 and 38
MK-X - 5 1/4 inch 133mm) profile when stacked and 3 1/4 inch (83mm) profile when extended
Liners: Polyvinyl - STC 35 and 38
VL-2 - 9 1/2 inch (241mm) profile when stacked and a 5 inch (127mm) profile when extended
Liners: Polyvinyl - STC 35 and 38
VL-6 - 9 1/2 inch (241mm) profile when stacked and a 5 inch (127mm) profile when extended
Liners: Polyvinyl - STC 35 and 38
VL-8 - 10 inch (254mm) profile when stacked and a 6 inch (152 mm) profile when extended
Liners: Polyvinyl + fiberglass insulation - STC 40
VL-44 - 16 inch (406 mm) profile when stacked and a 10 inch profile when extended
Liners: Polyvinyl + fiberglass insulation + steel liner - STC 44
Construction
Bottom Sweep Seals:
SELECT SEALS
----------
1 1/2 inch (38mm) standard
4 inch (102mm) for field trimming to compensate for non-level floors
Partition Covers
Partition Cover Material:
SELECT MATERIAL
----------
Vinyl: consisting of reinforced vinyl weighing 21oz. /lin. yd. (653 g/lin. m)
Carpet: Acoustically absorbent, non-woven needle punch fibers weighing 23 oz./lin. yd. (715 g/lin. m).
Customer supplied material (subject to factory approval)
Operation
Operation and Connection Method:
SELECT OPERATION
----------
Single Operation
Even Pairs Operation
Uneven Pairs Operation
Electric Drive System
Stack Arrangement
Partition Stacking Location:
SELECT LOCATION
----------
Perimeter Stack
Recessed Stack
Combination Stack
Jamb Arrangement
No Jamb Required
Fixed Jamb
Sliding Jamb Panel
Sound Rated Partitions