| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Aalco Mfg. Co. - ATHLETIC EQUIPMENT: |
 | | BASKETBALL EQUIPMENT |
 | | | Center Strut Mount Series 100 |
| | | Model: |
| | | | | 130 FS Forward Fold Rear Braced |
| | | | | 131B Ceiling Fixed Stationary |
| | | | | 132BS Rear Fold Rear Braced |
| | | | | 133WB Ceiling/Wall Braced Stationary |
| | | Operation for folding mounts: |
 | | | Roll Fold Mount Series |
| | | Model: |
| | | | | 134SF Side Fold Side Braced |
| | | | | 136FJK Forward Fold Front Braced |
| | | | | 137FJK Inclined Forward Fold Front Braced |
| | | | | 138RF Rear Fold Rear Braced |
| | | Operation for folding mounts: |
 | | | Solo-Glide Mount Series 2000 |
| | | Model: |
| | | | | 2000-FS: Forward fold rear braced |
| | | | | 2000-FJK: Forward fold front jackknife braced |
| | | | | 2000-BS: Rear fold back jackknife braced |
| | | | | 2000-RF: Roll-fold back jackknife braced |
| | | | | 2000-SF; Side fold side jackknife braced |
| | | | | 2000-B: Stationary rear braced |
| | | | | 2000-WB: Stationary wall brace |
| | | Operation for folding mounts: |
 | | | Clear View Mount Series 300 |
| | | Model: |
| | | | | 330FS: Rear Fold backboard |
| | | | | 332BS: Forward Fold backboard |
| | | | | 336RF: Side Fold backboard |
| | | | | 338RF: Side Jackknife Fold backboard |
| | | | | 340B: Stationary Rear Braced Backboard |
| | | | | 342WB: Stationary Overhear Braced backboard |
| | | Operation for folding mounts: |
 | | | Double Drop Mount Series 200 |
| | | Model: |
| | | | | 230FS: Rear Fold backboard |
| | | | | 232BS: Forward Fold backboard |
| | | | | 236RF: Side Fold backboard |
| | | | | 238RF: Side Jackknife Fold backboard |
| | | | | 240B: Stationary Rear Braced Backboard |
| | | | | 242WB: Stationary Overhear Braced backboard |
| | | Operation for folding mounts: |
 | | | Wall Swing-up Mount 24WS |
| | | Model: |
| | | | | 24WS-501 Rectangular glass backboard |
| | | | | 24WS-601 Fan-shaped fiberglass backboard |
| | | | | 24WS-901 Rectangular fiberglass backboard |
 | | | Side Fold Mount 22SF |
| | | Model: |
| | | | | 22SF-501 Rectangular glass backboard |
| | | | | 22SF-601 Fan-shaped fiberglass backboard |
| | | | | 22SF-901 Rectangular fiberglass backboard |
 | | | Wall Stationary Mount 20SW |
| | | Model: |
| | | | | 20SW-501 Rectangular glass backboard |
| | | | | 20SW-601 Fan-shaped fiberglass backboard |
| | | | | 20SW-901 Rectangular fiberglass backboard |
 | | | Rectangular Glass Backboards |
| | | Model: 501SUB |
 | | | Rectangular Fiberglass Backboards |
| | | Model: 901S |
 | | | Fan-shaped Fiberglass Backboards |
| | | Model: 601 |
 | | | Infinity Pressure Release Goal |
| | | Model: 28H-TT |
 | | | Safe Release Goal |
| | | Model: 28HS4 |
 | | | High strength front mount rim |
| | | Model: 27H-II |
 | | | Standard Rim |
| | | Model: 27H |
 | | | Pro Guard Protective Backboard Pads |
 | | | Portable Basketball Goal PortaPro-A Series |
| | | | Provide with bolt-on TuffGuard backboard padding |
| | | Model: |
 | | | | | A-Select: Portable Base Unit, Base Padding any color, 36 inches by 60 inches Acrylic Backboard, Heavy Duty Flex Goal |
| | | | | A-Pro: Portable Base Unit, Base Padding any color, 36 inches by 60 inches Tempered Glass Backboard, Heavy Duty Flex Goal |
| | | | | A-Supreme: Portable Base Unit, Base Padding any color, 42 inches by 72 inches Acrylic Backboard, Heavy Duty Flex Goal |
| | | | | A-Arena: Portable Base Unit, Base Padding any color, 42 inches by 72 inches Tempered Glass Backboard, Heavy Duty Flex Goal |
| | | | | A-Court: Portable Base Unit, Base Padding any color, 42 inches by 72 inches Fiberglass Backboard, Standard Rim |
| | | | | A-Student: Portable Base Unit, Base Padding any color, 36 inches by 48 inches Fiberglass Backboard, Standard Rim |
 | | | Portable Basketball Goal The Porta-Goal by AALCO |
 | | | Portable Basketball Goal C1000 & C2000 |
 | | | Fixed Basketball Goal Goose Neck G88 |
| | | Model: |
| | | | | G88-501S: With rectangular glass backboard |
| | | | | G88-901: With rectangular-shaped fiberglass backboard |
 | | | Fixed Basketball Goal Goose Neck G66 |
| | | Model: |
| | | | | G66-501S: With rectangular glass backboard |
| | | | | G66-901S: With rectangular fiberglass backboard |
| | | | | G66-601: With fan-shaped fiberglass backboard |
 | | | Fixed Basketball Goal Goose Neck G44 |
| | | | Model: G44-601: With fan-shaped fiberglass backboard |
 | | | Fixed Basketball Goal Goose Neck: Adjustable |
 | | | TouchMate Control Screen TM-1 |
 | | | Panelmate PM-1 |
 | | | Electric Operator #75 |
 | | | Manual Winch K500 |
 | | | Portable Operator 777 |
 | | | Control Box CB-1 |
 | | | AST Safety Catch |
 | | VOLLEYBALL EQUIPMENT |
 | | | Swingline Ceiling Suspended Volleyball System |
| | | Court Design: |
| | | | | Single Court |
| | | | | Multiple Court |
| | | | Judges Stand |
| | | Operation for folding mounts: |
 | | | Spikeline System |
| | | Model: |
| | | | | SLS-99- Pair of competition standards, 88 lbs |
| | | | | SLS-99C- Single competition center standard, 48 lbs |
| | | | | SLS-99WP- Competition volleyball standard complete with post pad, 105 lbs |
| | | | | SLS-99CWP- Competition volleyball center standard complete with pad, 58 lbs |
| | | | | SLS-99P Complete Package: 1 pair of competition standards complete with pads,1 competition net, 6 Quick-Tite net draw straps, 2 official antennas, 2 official markers, 1 judges stand complete with pads, 160 lbs |
 | | | Power Post Gold System |
| | | Model: |
| | | | | APPS-1- Competition volleyball standards (1 pair), 75 lbs |
| | | | | APPS-1WP- Competition volleyball standards |
| | | | | complete with post pads, 92 lbs |
| | | | | APPS-1C- Competition volleyball center standard, 40 lbs |
| | | | | APPS-1CWP- Competition volleyball center standard complete with pad, 52 lbs. APPSP- Complete Package: 1 pair of competition standards complete with pads, 1 competition, net, 6 Quick-Tite net draw straps 2 official antennas, 2 official markers, 1 judges stand complete with pads, 160 lbs |
 | | | Aluminum Standards |
| | | Model: |
| | | | | PV-35A: Competition volleyball standards (1 pair), 70 lbs |
| | | | | PV-35AWP: Competition volleyball standards complete with post pads, 87 lbs |
| | | | | PV35A-C: Competition volleyball center standard, 35 lbs |
| | | | | PV35A-CWP: Competition volleyball center standard complete with pad, 52 lbs |
| | | | | PV35A-P: Complete Package- 1 pair of competition standards complete with pads, 1 competition net, 6 Quick-Tite net draw straps, 2 official antennas, 2 official markers, 1 judges stand complete with pads, 160 lbs |
 | | | Judges platform AJP |
 | | | Judges Platform PAJP |
 | | | Floor Sleeve with Brass Cover GS-35 |
 | | | Volleyball Transporter Rack |
 | | | Slim Line Post Pads EP-1 |
 | | MISCELLANEOUS EQUIPMENT |
 | | | Aluminum Badminton Standards BM-A |
 | | | Sand Volleyball SVB-1 |
 | | | Tether Ball |
| | | Model: |
| | | | | Provide as portable set for indoor and outdoor use |
| | | | | Provide as permanent outdoor model |
| | | | Provide with base has rubber protection ring to prevent damage to floors. Just tilt and roll |
| | | | Provide with ground socket and plug for easy removal |
 | | DIVIDER CURTAINS |
 | | | Top Roll VRU: |
| | | Control: |
| | | | | Key Switch Operated |
| | | | | Radio Control |
| | | Upper Fabric Color: |
| | | Bottom Fabric Color: |
 | | | Fold-Up Divider Curtain VSCM: |
| | | Control: |
| | | | | Key Switch Operated |
| | | | | Radio Control |
| | | Upper Fabric Color: |
| | | Bottom Fabric Color: |
 | | | Contouring Fold-Up Divider Curtain VSCC: |
| | | Control: |
| | | | | Key Switch Operated |
| | | | | Radio Control |
| | | Upper Fabric Color: |
| | | Bottom Fabric Color: |
 | | | Radius Fold-Up Divider Curtain VSCM-R: |
| | | Upper Fabric Color: |
 | | | Walk Draw Curtain WDC: |
| | |