Draper, Inc. - Window Shades
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
Draper, Inc.; window shade products.
.
This section is based on the products of
Draper, Inc., which is located at:
411 S. Pearl P. O. Box 425
Spiceland, IN 47385-0425
Toll Free Tel: 800-238-7999
Tel: 765-987-7999
Fax: 866-637-5611
Email: drapercontract@draperinc.com
Web: www.draperinc.com
[ Click Here ] for additional information.
Draper is a leader in the manufacture of window shades, projection screens, and gymnasium equipment. Founded in 1902, Draper maintains a tradition of quality and service. Draper products include FlexShade roller-operated and fixed window shades.
Window shades reflect light and heat from the sun, reducing the amount of energy required to cool the building. Motorized window shades can automatically adjust to compensate for the changing shade requirements throughout the day. DRAPER's white paper, Shades of LEED, provides an in-depth explanation of how our solar control shading systems can contribute to LEED points and credits. In addition, shades can reduce or eliminate uncomfortable glare for workers, while still allowing ambient sunlighting and view-through to the outside. The construction of window shades has become more friendly to the environment as well by including PVC-free fabrics, recyclable fabrics and lean manufacturing processes.
Our spectrum of fabric colors and styles is unmatched anywhere. And we offer the broadest variety of operator styles in the industry.
This section can be used for specifying both manually operated and motorized Draper Flexshades and LightBloc FlexShades, an opaque fabric window shade system for complete blackout of window opening.
Chain and Clutch Operated FlexShade
Crank Operated FlexShade
Spring Roller Operated FlexShade
Motorized FlexShade
LightBloc FlexShade
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]