Armortex® Inc. -

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF



Armortex® Inc.; Blast Resistant products.
.
This section is based on the products of
Armortex® Inc., which is located at:
5926 Corridor Pkwy.
Schertz, TX 78154
Toll Free Tel: 800-880-8306
Tel: 210-661-8306
Email: send email
Web: www.armortex.com

[ Click Here ] for additional information.

Armortex® has been manufacturing Bullet Resistant and physical security products since 1980.
Our product line includes Armortex® brand lightweight bullet and Blast Protection Composite panels, Bullet Resistant and containment glazing, Bullet Resistant transaction windows, pass-thru transaction equipment (drawers, hoppers, dip trays), speakers, gunports, guard towers, gun lockers, man traps, Bullet and Blast Resistant doors and related security equipment and aluminum storefront systems.

Armortex® products are widely used in courtrooms, government and corporate offices, banks, convenience stores, gas stations, remote electronic buildings, check cashing facilities, cashier booths, prisons, vehicles and any place where ballistic and attack resistant security is required.

Our Bullet and Blast Resistant products are available worldwide, direct from Armortex®. Phone, write or fax Armortex® for complete information.

Buildings can be at risk from internal occupancy related blast or from external blast primarily from a bomb or terrorism. In either case the primary concern is the blast resistant design of the structure and the risk from fragmentation of architectural elements and shrapnel. The structure must be designed to resist a level of blast pressure and offer a level of redundancy to prevent or resist structural collapse. This specification is not intended to replace proper structural design but is intended to include; Supplemental fiberglass composites to aid in protecting against shrapnel and simultaneous multiple handgun attack; and blast resistant steel and aluminum windows.
Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]