METAL BUILDING SYSTEMS ARCAT SpecWizard
1. Configure METALLIC BUILDING COMPANY - METAL BUILDING SYSTEMS:
Country Requirements:
SELECT COUNTRY
-------
For US and Export
For Canada
Primary Framing
Rigid Frames:
Design:
Gable Symmetrical
Gable Unsymmetrical
Single Slope
Lean-to
Frame Type:
Clear span
Modular Span
Interior Columns:
Pipe (Round HSS)
Tube (Square HSS)
"I"-Shaped
Secondary Framing
Purlins (Excluding Long Bay):
Depth 8 inches (203 mm):
As required by design
Minimum Metal Gauge:
SELECT GAUGE
-------
16
14
13
12
Depth 10 inches (254 mm):
As required by design
Minimum Metal Gauge:
SELECT GAUGE
-------
16
14
13
12
Depth 12 inches (305 mm):
As required by design
Minimum Metal Gauge:
SELECT GAUGE
-------
16
14
13
12
Finish:
SELECT FINISH
-------
Red Oxide Primer
Gray Primer
Pre Coated Galvanized
Girts:
Depth 8 inches (203 mm):
As required by design
Minimum Metal Gauge:
SELECT GAUGE
-------
16
14
13
12
Depth 10 inches (254 mm):
As required by design
Minimum Metal Gauge:
SELECT GAUGE
-------
16
14
13
12
Depth 12 inches (305 mm):
As required by design
Minimum Metal Gauge:
SELECT GAUGE
-------
16
14
13
12
Finish:
SELECT FINISH
-------
Red Oxide Primer
Gray Primer
Pre Coated Galvanized
Long Bay Purlins:
Chord Thickness Minimum:
SELECT THICKNESS
-------
16
14
13
12
Web Thickness Minimum:
SELECT THICKNESS
-------
16
14
13
12
Finish:
SELECT FINISH
-------
Red Oxide Primer
Gray Primer
Eave Struts:
Depth 8 inches (203 mm):
As required by design
Minimum Metal Gauge:
SELECT GAUGE
-------
16
14
13
12
Depth 10 inches (254 mm):
As required by design
Minimum Metal Gauge:
SELECT GAUGE
-------
16
14
13
12
Depth 12 inches (305 mm):
As required by design
Minimum Metal Gauge:
SELECT GAUGE
-------
16
14
13
12
Finish:
SELECT FINISH
-------
Red Oxide Primer
Gray Primer
Pre Coated Galvanized
Base Framing:
Formed Base Sill
Base channel:
SELECT OPTION
----------
With flashing
Without flashing
Base Angle:
SELECT OPTION
----------
With flashing
Without flashing
Base Girt:
SELECT OPTION
----------
With flashing
Without flashing
Finish:
SELECT FINISH
-------
Red Oxide Primer
Gray Primer
Pre Coated Galvanized
ROOF PANELS
PBR Panel:
Panel Gauge:
SELECT GAUGE
-------
26
24
22
Ultra-Dek Panel:
Panel Gauge:
SELECT GAUGE
-------
24
22
Panel Dimensions:
SELECT DIMENSION
-------
24 inches (610mm) wide by 3 inches (76mm) high
18 inches (458mm) wide by 3 inches (76mm) high
12 inches (305mm) wide by 3 inches (76mm) high
Clips:
SELECT CLIP TYPE
-------
High Fixed
Low Fixed
High Sliding
Low Sliding
Double-Lok Panel:
Panel Gauge:
SELECT GAUGE
-------
24
22
Panel Dimensions:
SELECT DIMENSION
-------
24 inches (610mm) wide by 3 inches (76mm) high
18 inches (458mm) wide by 3 inches (76mm) high
12 inches (305mm) wide by 3 inches (76mm) high
Clips:
SELECT CLIP TYPE
-------
High Fixed
Low Fixed
High Sliding
Low Sliding
BattenLok-HS:
Panel Gauge:
SELECT GAUGE
-------
24
22
Panel Dimensions:
SELECT DIMENSION
-------
12 inches (305mm) wide by 2 inches (51mm) high
16 inches (406mm) wide by 2 inches (51mm) high
Clips:
SELECT CLIP TYPE
-------
High Fixed
Low Fixed
High Sliding
Low Sliding
SuperLok Panel:
Panel Gauge:
SELECT GAUGE
-------
24
22
Panel Dimensions:
SELECT DIMENSION
-------
12 inches (305mm) wide by 2 inches (51mm) high
16 inches (406mm) wide by 2 inches (51mm) high
Clips:
SELECT CLIP TYPE
-------
High Fixed
Low Fixed
High Sliding
Low Sliding
IPS "SSP" Roof Panel:
Panel Gauge:
SELECT GAUGE
-------
26
24
22
Panel Dimensions:
SELECT DIMENSION
-------
36 inches (914mm) wide by 2 inches (51mm) high (R-14.9)
36 inches (914mm) wide by 2 1/2 inches (64mm) high (R-19)
36 inches (914mm) wide by 3 inches (76mm) high (R-23.1)
36 inches (914mm) wide by 4 inches (102mm) high (R-31.3
36 inches (914mm) wide by 5 inches (127mm) high (R-39.5)
IPS "RWP" Insulated Panel:
Panel Gauge:
SELECT GAUGE
-------
26
24
22
Panel Dimensions:
SELECT DIMENSION
-------
36 inches (914mm) wide by 1 1/2 inches (39mm) high (R-12.2)
36 inches (914mm) wide by 2 inches (51mm) high (R-15.6)
36 inches (914mm) wide by 2 1/2 inches (64mm) high (R-18.9)
36 inches (914mm) wide by 3 inches (76mm) high (R-22.3)
36 inches (914mm) wide by 4 inches (102mm) high (R-29)
36 inches (914mm) wide by 5 inches (127mm) high (R-35.7)
WALL PANELS
PBR Panel:
Panel Gauge:
SELECT GAUGE
-------
26
24
22
PBA Panel:
Panel Gauge:
SELECT GAUGE
-------
26
24
PBU Panel:
Panel Gauge:
SELECT GAUGE
-------
26
24
22
PBC Panel:
Panel Gauge:
SELECT GAUGE
-------
26
24
PBD Panel:
Panel Gauge:
SELECT GAUGE
-------
26
24
ShadowRib Panel - Concealed Fastener Panel:
Panel Gauge:
SELECT GAUGE
-------
24
22
NuWall Panel - Concealed Fastener Panel:
Panel Gauge:
SELECT GAUGE
-------
26
24
22
IPS "RWP" Insulated Panel:
Panel Gauge:
SELECT GAUGE
-------
26
24
22
Panel Dimensions:
SELECT DIMENSION
-------
36 inches (914mm) wide by 1 1/2 inches (39mm) high (R-12.2)
36 inches (914mm) wide by 2 inches (51mm) high (R-15.6)
36 inches (914mm) wide by 2 1/2 inches (64mm) high (R-18.9)
36 inches (914mm) wide by 3 inches (76mm) high (R-22.3)
36 inches (914mm) wide by 4 inches (102mm) high (R-29)
36 inches (914mm) wide by 5 inches (127mm) high (R-35.7)
IPS "ESP" Wall Panel:
Panel Gauge:
SELECT GAUGE
-------
26
24
22
Panel Dimensions:
SELECT DIMENSION
-------
36 inches (914mm) wide by 2 inches (51mm) high (R-16)
36 inches (914mm) wide by 2 1/2 inches (64mm) high (R-19.9)
36 inches (914mm) wide by 3 inches (76mm) high (R-23.9)
36 inches (914mm) wide by 4 inches (102mm) high (R-31.9)
36 inches (914mm) wide by 5 inches (127mm) high (R-40)
IPS "IPP" Wall Panel:
Panel Gauge:
SELECT GAUGE
-------
26
24
22
Panel Dimensions:
SELECT DIMENSION
-------
36 inches (914mm) wide by 2 inches (51mm) high (R-16)
36 inches (914mm) wide by 2 1/2 inches (64mm) high (R-19.9)
36 inches (914mm) wide by 3 inches (76mm) high (R-23.9)
36 inches (914mm) wide by 4 inches (102mm) high (R-31.9)
36 inches (914mm) wide by 5 inches (127mm) high (R-40)
IPS "EWP" Wall Panel:
Panel Gauge:
SELECT GAUGE
-------
26
24
22
Panel Dimensions:
SELECT DIMENSION
-------
36 inches (914mm) wide by 2 inches (51mm) high (R-13.9)
36 inches (914mm) wide by 2 1/2 inches (64mm) high (R-17.3)
36 inches (914mm) wide by 3 inches (76mm) high (R-20.8)
36 inches (914mm) wide by 4 inches (102mm) high (R-27.7)
36 inches (914mm) wide by 5 inches (127mm) high (R-34.6)
Surface Characteristics:
SELECT CHARACTERISTIC
-------
Fluted
Non-Fluted
ACCESSORIES
Canopies
Purlin Extensions
Framed Openings
Walk Doors:
As noted on the Contract Drawings
3 foot by 7 foot (914x2133mm) Single Leaf
4 foot by 7 foot (1219x2133mm) Single Leaf
6 foot by 7 foot (1828x2133mm) Double Leaf
Slide Doors:
As noted on the Contract Drawings
8 foot by 8 foot (2438x2438mm)
8 foot by 10 foot (2438x3048mm)
8 foot by 12 foot (2438x914mm)
10 foot by 8 foot (3048x2438mm)
10 foot by 10 foot (3048x3048mm)
10 foot by 12 foot (3048x3658mm)
12 foot by 8 foot (3658x2438mm)
12 foot by 10 foot (3658x3048mm)
12 foot by 12 foot (3658x1219mm)
12 foot by 14 foot (3658x4267mm)
14 foot by 8 foot (4267x2438mm)
14 foot by 10 foot (4267x3048mm)
14 foot by 12 foot (4267x3658mm)
14 foot by 14 foot (4267x4267mm)
Windows:
As noted on the Contract Drawings
2 foot by 7 foot (610x2133mm)
3 foot by 3 foot (914x914mm)
4 foot by 3 foot (1219x914mm)
4 foot by 4 foot (1219x1219mm)
6 foot by 3 foot (1828x914mm)