| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure VP Buildings, Inc. - Pre-Engineered Buildings: |
| | | Structural Steel Framing |
| | | Primary Framing |
| | | | | Rigid Frame (RF Series) |
| | | | | Continuous Beam (CB Series) |
| | | | | Truss Beam (TB Series) |
| | | | | Continuous Truss (CT Series) |
| | | | | Unibeam (UB and UBL Series) |
| | | End Wall Framing |
| | | | | Corner posts, end posts and rake beams |
| | | | | Half-loaded full frames |
| | | | | Full frames with end posts, for future expansion |
| | | Secondary Framing |
 | | | | Purlins |
 | | | | Girts |
 | | | | Transbay Members |
 | | | | Wind Bracing |
 | | | | Primary Frame Flange Bracing |
| | | Miscellaneous Framing |
 | | | | Base Angles |
 | | | | Door Headers and Jambs |
 | | | | Sag Angles and Bridging |
| | | Roof Covering System |
 | | | | Panel Rib |
| | | | Material: |
| | | | Thickness: |
 | | | | SSR Standing Seam Roof Panels |
| | | | Thickness: |
| | | | Thermal Blocks: |
 | | | | SLR Architectural Standing Seam Roof Panels |
| | | | Thickness: |
 | | | | Snap Seal Architectural Standing Seam Roof Panels |
| | | | Thickness: |
| | | Wall Covering System |
 | | | | Panel Rib |
| | | | Material: |
| | | | Thickness: |
| | | | Panel Configuration: |
 | | | | Vee Rib |
| | | | Material: |
| | | | Thickness: |
 | | | | Span Loc Wall Panels |
| | | | Thickness: |
 | | | | SS-12 Panels |
 | | | | SB-12 Panels |
 | | | | LPR-36 |
| | | | Liner Panel Height: |
 | | | | Panel Rib Liner Panels |
| | | | Material: |
| | | | Thickness: |
| | | | Liner Panel Height: |
| | | Soffit Panels |
| | | | | Match Panel Rib wall panels |
| | | | | Match Vee Rib wall panels |
| | | | | VP100 Architectural Soffit Panels |
 | | | | | FP-12 Architectural Soffit Panels |
| | | | | Thickness: |
| | | Insulation |
| | | Schedule |
| | | | Roof Insulation |
| | | | | | Blanket Insulation |
| | | | | | | 3 in. (75 mm); R-value: 11.73 |
| | | | | | | 4 in. (100 mm); R-value: 15.03 |
| | | | | | | 6 in. (150 mm); R-value: 21.83 |
| | | | | | | Thermal blocks |
| | | | | | | Super thermal blocks |
| | | | | | Facing: |
| | | | | | Rigid Board Insulation |
| | | | | | | 1-1/4 in. (32 mm); R-value: 11.27 |
| | | | | | | 1-1/2 in. (38 mm); R-value: 13.27 |
| | | | | | | 1-3/4 in. (44 mm); R-value: 15.27 |
| | | | | | | 2 in. (50 mm); R-value: 17.27 |
| | | | | | | 2-1/4 in. (57 mm); R-value: 19.27 |
| | | | | | | 2-1/2 in. (63 mm); R-value: 21.27 |
| | | | Wall Insulation |
| | | | | | Blanket Insulation |
| | | | | | | 3 in. (75 mm); R-value: 11.73 |
| | | | | | | 4 in. (100 mm); R-value: 15.03 |
| | | | | | | 6 inches (150 mm); R-value: 21.83 |
| | | | | | Facing: |
| | | | | | Rigid Board Insulation |
| | | | | | | 1-1/4 in. (32 mm); R-value: 11.27 |
| | | | | | | 1-1/2 in. (38 mm); R-value: 13.27 |
| | | | | | | 1-3/4 in. (44 mm); R-value: 15.27 |
| | | | | | | 2 in. (50 mm); R-value: 17.27 |
| | | | | | | 2-1/4 in. (57 mm); R-value: 19.27 |
| | | | | | | 2-1/2 in. (63 mm); R-value: 21.27 |
| | | Wall Accessories |
| | | | Windows |
| | | | Type: |
| | | | Glass: |
| | | | Service Doors |
| | | | Type: |
| | | | Size: |
| | | | Louvers |
| | | | Type: |
| | | | Size: |
| | | | Wall Openings |
| | | Roof Accessories |
| | | | Eave Gutters |
| | | | Multi-Gutters and Valley Gutters |
| | | | Translucent Roof Panels |
| | | | Building Codes: |
| | | | Gravity Ventilators |
| | | | | Provide insulation retaining ring at interior |
| | | | Ridge Ventilators |
| | | | Throat Opening: |
| | | | | Connect individual vents to form continuous ridge vent |
| | | | Structural Facade System |
| | | | Face: |
| | | | Face Style: |
| | | | Facade: |
| | | | Light Facade System |
| | | | Face Style: |
| | | | Roof Curbs |
| | | | Curbs for SSR Roof Panels: |
| | | | Roof Walkways |
| | | | Width: |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |