| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Lester Building Systems - PRE-ENGINEERED BUILDING SYSTEMS: |
| 
| STRUCTURAL FRAME DESIGN |
|
|
|  | STRUCTURAL FRAMING |
|
|
|  | METAL ROOFING |
|
|
|  | SHINGLE ROOFING |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | Shingles: |
| | | Color: |
|
|  | ROOFING ACCESSORIES |
|
|
|  | SIDING |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
 | | | UNI-RIB |
| | | ** NOTE TO SPECIFIER ** Select G90 (Z275) or G60 (Z180) galvanized coating below for buildings housing livestock. Select G60 (Z180) for all other applications. |
| | | | | Material and Finish: 29 Gauge, galvanized steel with G60 (Z180) zinc coating both sides |
| | | | | | Exterior Surface Finish: |
| | | | | | | Bonderize and provide baked on primer and Valspar Weather-X (silicone polyester) finish coat, 0.9 mil (0.023 mm) minimum dry film thickness |
| | | | | | | Gloss (60 Degrees): ASTM D523, 20 to 80 |
| | | | | | | Pencil Hardness: ASTM D3363, F to 2H |
| | | | | | | T-Bend: ASTM D4145: 2T to 4T |
| | | | | Material and Finish: 29 Gauge, galvanized steel with G90 (Z275) zinc coating both sides |
| | | | | | Exterior Surface Finish: |
| | | | | | | Bonderize and provide baked on primer and Valspar Weather-X (silicone polyester) finish coat, 0.9 mil (0.023 mm) minimum dry film thickness |
| | | | | | | Gloss (60 Degrees): ASTM D523, 20 to 80 |
| | | | | | | Pencil Hardness: ASTM D3363, F |
| | | | | Material and Finish: 26 Gauge, ASTM A 653 (A 653 M), Structural Quality, Grade 80 (550) (formerly Grade E), galvanized steel with G60 (Z180) zinc coating both sides |
| | | | | | Exterior Surface Finish: |
| | | | | | | Bonderize and provide baked on primer and factory applied, baked-on 70% Kynar 500 or Hylar 5000 PVDF fluoropolymer resin based Fluropon paint coating as manufactured by Valspar, 0.9 mil (0.023 mm) minimum dry film thickness |
| | | | | | | Gloss (60 Degrees): ASTM D523, 20 to 80 |
| | | | | | | Pencil Hardness: ASTM D3363, F to 2H |
| | | | | | | T-Bend: ASTM D4145: 2T to 4T |
| | | Stucco-Tek |
| | | Moderra mortarless masonry |
| | | | Standard Unit: Exterior dimension 0.88 square feet and a minimum of 2.25 inch thickness. |
| | | | Adjustor Unit: Exterior dimension 0.88 square feet and a minimum of 2.25 inch thickness. |
| | | | Corner Unit: Exterior dimension is 0.88 square feet and a minimum of 2.25 inch thickness. |
| | | | Sill Unit: Exterior dimension is 0.44 square feet and a minimum of 3.5 inches thickness. |
| | | Face Surface: |
| | | | | Fractured rock face with a scored design. |
| | | | | STRI pattern with a scored design. |
| | | Base Pad Material: |
| | | | | Steel Angle: Minimum of 2 inches wide and 3 inches high and 1/4 inch thick, as engineered. |
| | | | | Brick Ledge: Traditional brick ledge, level. |
| | | Clear Polylit translucent wall panels |
| | | As selected by Architect. |
| | Siding Accessories: |
| | | | Closure Strips |
|
|  | INSULATION |
|
|
|  | INTERIOR FINISH - WALLS AND CEILINGS |
|
|
|  | PERSONNEL DOORS |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Steel Frame, Steel Clad, Hinged Doors: Commercial Series by AJ Manufacturing, www.ajdoor.com. |
| | | | Non-Thermally Broken Doors: Series 5100 doors, frames and hardware. |
| | | | Thermally Broken Doors: Series 7100 doors, frames and hardware. |
| | Glazing: |
| | | Glass: |
| | | | | Float glass, ASTM C1036, Quality 1. |
| | | | | Tempered glass, ASTM C1048. |
| | | | | As selected by Architect. |
| | | Door Lites: |
| | | | | 22 by 22 inch lite, 3/4 inch double pane insulating glass with 1/2 inch air filled space. |
| | | | | 22 by 36 inch lite, 3/4 inch double pane insulating glass with 1/2 inch air filled space. |
| | | | | Grid: |
| | | | | | | None |
| | | | | | | 3x3 |
| | | | | Grid Color: |
| | | | | | | White |
| | | | | | | Bronze |
| | | | | | | Brown |
| | | | | | | Clay |
| | | | | 22 by 64 inch lite, 3/4 inch double pane insulating glass with 1/2 inch air filled space. |
| | | | | Grid: |
| | | | | | | None |
| | | | | | | 3x5 |
| | | | | Grid Color: |
| | | | | | | White |
| | | | | | | Bronze |
| | | | | | | Brown |
| | | | | | | Clay |
| | | Steel Frame, Steel Clad, Hinged Doors: Expi-Door Systems, Inc., www.bayindustries.com. |
| | | Non-Thermally Broken Doors: Series 700 doors, frames and hardware. |
|
|  | ALUMINUM WINDOWS |
|
|
|  | JOINT SEALANT MATERIALS |
|
|
|  | COMPONENT COLOR: |
|
|
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |