1. Configure All Star Bleachers, Inc - Grandstands and Bleachers:
Permanent Steel Grandstand
Pressbox
Seat Finish:
SELECT FINISH
--------
Finish to be anodized
Finish to be powder coated in manufacturer's standard color
Seat Type:
SELECT TYPE
--------
Seats to be 2 inch by 10 inch flat aluminum planks
Seats to be 2 inch by 10 inch aluminum planks with waterfall front edge
Seats to be 2 inch by 12 inch flat aluminum planks
Seats to be 2 inch by 12 inch contour aluminum planks
Backrest: 7 inch Contoured Aluminum:
SELECT FINISH
------------
Anodized
Powder coated in manufacturer's standard color
Risers:
SELECT FINISH
--------
Anodized
Powder coated in manufacturer's standard color
Decking:
SELECT ARRANGEMENT
--------
Semi-closed deck arrangement
Closed deck arrangement
Interlocking closed deck arrangement.
Tongue and groove closed deck arrangement
Welded deck arrangement
No-Pen interlocking closed deck arrangement
Guardrails:
SELECT GUARDRAIL TYPE
------------
Chain Link
Vertical Picket Rails
Continuous Angle Frame/Aluminum Bleachers
Non-Elevated Units
Number of Rows:
SELECT ROWS
--------
3 rows
5 rows
10 rows
15 rows
Custom
Length:
SELECT LENGTH
--------
15 feet
21 feet
27 feet
Custom
Elevated Units
Pressbox
Seat Finish:
SELECT FINISH
--------
Anodized
Powder coated in manufacturer's standard color
Seat Type:
SELECT TYPE
--------
Seats to be 2 inch by 10 inch flat aluminum planks
Seats to be 2 inch by 10 inch aluminum planks with waterfall front edge
Seats to be 2 inch by 12 inch flat aluminum planks
Seats to be 2 inch by 12 inch contour aluminum planks
Backrest: 7 inch Contoured Aluminum:
SELECT FINISH
------------
Anodized
Powder coated in manufacturer's standard color
Risers:
SELECT FINISH
--------
Anodized
Powder coated in manufacturer's standard color
Decking:
SELECT ARRANGEMENT
--------
Semi-closed deck arrangement
Closed deck arrangement
Interlocking closed deck arrangement
Tongue and groove closed deck arrangement
Welded deck arrangement
No-Pen interlocking closed deck arrangement
Guardrails:
SELECT GUARDRAIL TYPE
------------
Chain Link
Vertical Picket Rails
2. When you are finished making selections:
Generate Spec:
Word
WP
or
RTF