Angle/tube frame bleachers are an affordable way to meet your seating needs. The units are designed to be portable, but can be made permanent by anchoring to a concrete slap or ribbon footing. Bleacher frames are offered in either welded galvanized steel angle or aluminum angle construction resulting in years of maintenance-free service. If greater strength and durability are needed, our aluminum tube frame bleachers are the choice. Its welded square tube and channel design provides superior strength far exceeding the minimum design load criteria for bleachers.

All planking for bleachers is extruded aluminum. Seat/riser planks have a clear anodized finish while all tread planks are mill finished. Standard units include 3, 5, 10 and 15 row non-elevated units in 15', 21' and 27' lengths. Custom units are available in longer lengths in 6' increments. Elevated units are available upon request. Many optional features are offered to meet the requirements of your local building code, such as:


Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]