1. Configure SOUTHEASTERN BLEACHER - 1st PRODUCT:
PERMANENT STEEL GRANDSTANDS
Grandstand Description:
Number of Rows: _________
Length of Grandstand: ________feet
Seating Capacity: ________
Front Walkway: 72 inches (1829mm) wide and elevated ____ inches above grade
Structural:
Vertical Columns: Locations as noted on the Contract Drawings
Horizontal Beams: Wide Flange (W) beams. Designed as shown in the Contract Drawings
Stringers: Wide flange (W) beams with angle rise and tread depth fabrication. Placed a maximum of 6 feet (1829mm) on center
Cross braces: Steel angles located as required to meet structural requirements
Entry Stairs: Anchor to poured concrete bases specified in section 03300
Handrail Extension:
Handgrip must be greater than 1 1/2 inches (38 mm) and less than 2 inches (51 mm) in cross-sectional dimension
Handgrip must have a smooth surface with no sharp comers
Handrails must be continuous the full length of the stairs
Handrail Extension at Lower Ramps:
Handgrip must be greater than 1 1/2 inches (38 mm) and less than 2 inches (51 mm) in cross-sectional dimension
Handgrip must have a smooth surface with no sharp comers
Handrails must be continuous the full length of the stairs and extend in the direction of the stair run at least 12 inches (305 mm)
Aisles:
SELECT WIDTH
-------
Width: ___ inches (____mm)
Width: As shown on the Contract Drawings
Seating:
SELECT FINISH
-------
Anodized
Powder coated - Color as selected by the Architect from manufacturer's available color offerings
Backrest:
SELECT FINISH
-------
Anodized
Powder coated - Color as selected by the Architect from manufacturer's available color offerings
Risers:
SELECT FINISH
-------
Mill finish
Powder Coated - Color as selected by the Architect from manufacturer's available color offerings
Decking:
SELECT TYPE
-------
Semi-closed deck
Closed Deck
Tongue and Groove Closed Deck
Welded Deck
PRESS BOXES
Press Box Description:
Width: ______ feet
Length: ________feet with a 6 foot landing at each end
Support Structure Width: ________ feet
Support Structure Depth: __________ feet
ANGLE FRAME BLEACHERS
Number of Rows:
SELECT NUMBER
-------
3 rows
5 rows
10 rows
15 rows
Number of Rows: __________
Length:
SELECT LENGTH
-------
15 feet (4.57 m)
21 feet (6.4 m)
27 feet (8.23 m)
Length: __________
Stairs: Mill Finish extruded 6063-T6 aluminum alloy
Handrail Extension:
Handgrip must be greater than 1 1/2 inches (38 mm) and less than 2 inches (51 mm) in cross-sectional dimension
Handgrip must have a smooth surface with no sharp comers
Handrails must be continuous the full length of the stairs
Aisles:
SELECT WIDTH
-------
Width: ___ inches (____mm)
As shown on the Contract Drawings
Generate Spec:
Word
WP
or
RTF
2. When you are finished making selections: