| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Austin Mohawk Inc.- Prefabricated Metal Buildings and Shelters: |
| BUILDINGS: |
| | PREFABRICATED ALUMINUM BUILDINGS |
| | PREFABRIACTED STEEL BUILDINGS |
| SHELTERS: |
| | PREFABRICATED ALUMINUM SHELTERS |
| | PREFABRICATED STEEL SHELTERS |
| BUILDINGS | |
| | PREFABRICATED ALUMINUM BUILDINGS |
| | Size:SELECT SIZE----------3 ft. by 4 ft.4 ft. by 4 ft.4 ft. by 5 ft.4 ft. by 6 ft.4 ft. by 7 ft.4 ft. by 8 ft.4 ft. by 9 ft.4 ft. by 10 ft.5 ft. by 5 ft.5 ft. by 6 ft.5 ft. by 7 ft.5 ft. by 8 ft.5 ft. by 9 ft.5 ft. by 10 ft.5 ft. 6 in. by 7 ft. 6 in. (minimum ADA size)6 ft. by 6 ft.6 ft. by 8 ft.6 ft. by 10 ft.6 ft. by 12 ft.6 ft. by 15 ft.8 ft. by 8 ft.8 ft. by 10 ft.8 ft. by 12 ft.8 ft. by 14 ft.8 ft. by 16 ft.10 ft. by 10 ft.10 ft. by 12 ft.10 ft. by 14 ft.10 ft. by 16 ft.10 ft. by 20 ft.12 ft. by 12 ft.12 ft. by 14 ft.12 ft. by 16 ft.12 ft. by 18 ft.12 ft. by 20 ft.Custom |
 | | Building Style: |
 | | | | Alford |
 | | | | Classic |
 | | | | Defiance |
 | | | | Statesman |
 | | | | Sentry |
 | | | | Tru View |
 | | | | Ramsey |
 | | | | Soft Corner |
 | | | | Easy Round |
 | | | | Heavy Duty |
 | | | | Sharpline |
 | | | | Governor |
 | | | | College Square |
 | | | | Masonic |
 | | | | Columbia |
 | | | | Colonial |
 | | | | Newtown |
 | | | | Galveston |
 | | | | Louisville Special |
 | | | | Mobil |
 | | | | Macdonalds |
 | | | | Waverly |
 | | | | Hobart |
 | | | | Classic w/Camera Deck |
 | | | | St. James |
| | | | Dutch Door |
 | | | | Pro Ball |
| | | | Custom as indicated on Drawings |
| | Doors: |
| | | | Sliding door on one side (Standard) |
| | | | Sliding doors on both sides |
| | | | Swinging door(s):SELECT SIZE----------36 in. by 80 in. half glass, Commercial Grade aluminum swing door36 in. by 80 in. full glass, Commercial Grade aluminum swing door36 in. by 80 in. lite, Commercial Grade steel Swing door36 in. by 80 in. No glass, Commercial Grade steel swing door |
| | | | As indicated on Drawings |
| | Windows: |
| | | Window Type:SELECT TYPE----------Fixed windows and one slider with insect screen and positive locking device (Standard)Additional fixed window(s)Additional horizontal sliding window(s)Vertical Sliding Window(s)One Cashier WindowAs indicated on Drawings |
| | | Window Glazing:SELECT GLAZING**Clear tempered glass is standard.----------1/8 inch (3 mm) thick, clear tempered safety glass1/4 inch (6 mm) thick, clear tempered safety glass3/4 inch (19 mm) thick, insulated, clear tempered safety glass1/4 inch (6 mm) thick, clear polycarbonateWith tint, grey, bronze, greenLow EBallistic protection as specifiedAs indicated on Drawings |
| | | | Ballistic Resistant Glass:SELECT LEVEL----------Level ILevel IILevel IIILevel IVLevel VLevel VILevel VIILevel VIIINIJ Level INIJ Level IINIJ Level IIANIJ Level IIINIJ Level IIIANIJ Level IV |
| | Roof Type:SELECT TYPE----------Flat Deck Roof with 3 inch (76 mm) high overlapping deck pans (Standard)Standing Seam HipExpanded Metal HipCedar Shingle HipAsphalt Shingle HipStanding Seam MansardCedar Shingle MansardAsphalt MansardOptional Decorative Sill RevealOptional Decorative Corner ArchesAs Indicated on Drawing |
| | Roof Overhang:SELECT OVERHANG----------4 in. overhang (Standard)6 in. overhang12 in. overhang24 in. overhangAs indicated on drawing |
| | Frame Finish:SELECT FINISH----------Quaker BronzeAustin WhiteClear Anodized finishCustom color as selected by the Architect |
| | Wall Panel Finish:SELECT FINISH----------Quaker BronzeAustin WhiteClear Anodized finishCustom color as selected by the Architect |
| | | Ballistic Resistant Wall Panel and Doors:SELECT LEVEL----------Level ILevel IILevel IIILevel IVNIJ Level INIJ Level IINIJ Level IIANIJ Level IIINIJ Level IIIANIJ Level IV |
| |
 | | PREFABRICATED STEEL BUILDINGS |
| | Size:SELECT SIZE----------3 ft. by 4 ft.4 ft. by 4 ft.4 ft. by 5 ft.4 ft. by 6 ft.4 ft. by 7 ft.4 ft. by 8 ft.4 ft. by 9 ft.4 ft. by 10 ft.5 ft. by 5 ft.5 ft. by 6 ft.5 ft. by 7 ft.5 ft. by 8 ft.5 ft. by 9 ft.5 ft. by 10 ft.5 ft. 6 in. by 7 ft. 6 in. (minimum ADA size)6 ft. by 6 ft.6 ft. by 8 ft.6 ft. by 10 ft.6 ft. by 12 ft.6 ft. by 15 ft.8 ft. by 8 ft.8 ft. by 10 ft.8 ft. by 12 ft.8 ft. by 14 ft.8 ft. by 16 ft.10 ft. by 10 ft.10 ft. by 12 ft.10 ft. by 14 ft.10 ft. by 16 ft.10 ft. by 20 ft.12 ft. by 12 ft.12 ft. by 14 ft.12 ft. by 16 ft.12 ft. by 18 ft.12 ft. by 20 ft.Custom |
 | | Building Style: |
 | | | | Alford | | | | Stainless Peer |
 | | | | Fort Bull |
 | | | | Classic |
 | | | | Defiance |
 | | | | Statesman |
 | | | | Sentry |
 | | | | Tru View |
 | | | | Ramsey |
 | | | | Soft Corner |
 | | | | Easy Round |
 | | | | Heavy Duty |
 | | | | Sharpline |
 | | | | Governor |
 | | | | College Square |
 | | | | Masonic |
 | | | | Columbia |
 | | | | Colonial |
 | | | | Newtown |
 | | | | Highlight | | | | Avis | | | | Galveston |
 | | | | Louisville Special |
 | | | | Poolville | | | | Mobil |
 | | | | Macdonalds |
 | | | | Pro-Tech | | | | Waverly |
 | | | | Hobart |
 | | | | Classic w/Camera Deck |
 | | | | St. James |
| | | | Dutch Door |
 | | | | Shell | | | | Hess | | | | Roll-Up | | | | American Roll-Up | | | | Pro Ball |
| | | | Custom as indicated on Drawings |
| | Doors: |
| | | | Sliding door on one side (Standard) |
| | | | Sliding doors on both sides |
| | | | Swinging door(s):SELECT SIZE----------36 in. by 80 in. half glass, Commercial Grade aluminum swing door36 in. by 80 in. full glass, Commercial Grade aluminum swing door36 in. by 80 in. lite, Commercial Grade steel Swing door36 in. by 80 in. No glass, Commercial Grade steel swing door |
|
| | | | As indicated on Drawings |
| | Windows: |
| | | Window Type:SELECT TYPE----------Fixed windows and one slider with insect screen and positive locking device (Standard)Additional fixed window(s)Additional horizontal sliding window(s)Vertical Sliding Window(s)One Cashier WindowAs indicated on Drawings |
| | | Window Glazing:SELECT GLAZING**Clear tempered glass is standard.----------1/8 inch (3 mm) thick, clear tempered safety glass1/4 inch (6 mm) thick, clear tempered safety glass3/4 inch (19 mm) thick, insulated, clear tempered safety glass1/4 inch (6 mm) thick, clear polycarbonateWith tint, grey, bronze, greenLow EBallistic protection as specifiedAs indicated on Drawings |
| | | | Ballistic Resistant Glass:SELECT LEVEL----------Level ILevel IILevel IIILevel IVLevel VLevel VILevel VIILevel VIIINIJ Level INIJ Level IINIJ Level IIANIJ Level IIINIJ Level IIIANIJ Level IV |
| | Roof Type:SELECT TYPE----------Flat Deck Roof with 3 inch (76 mm) high overlapping deck pans (Standard)Standing Seam HipExpanded Metal HipCedar Shingle HipAsphalt Shingle HipStanding Seam MansardCedar Shingle MansardAsphalt MansardOptional Decorative Sill RevealOptional Decorative Corner ArchesAs Indicated on Drawing |
| | Roof Overhang:SELECT OVERHANG----------4 in. overhang (standard)6 in. overhang12 in. overhang24 in. overhangAs Indicated on Drawing |
| | Frame Finish:SELECT FINISH----------Color as selected from manufacturers standard colorsCustom color as selected by the Architect |
| | Wall Panel: |
| | | Overall Thickness:SELECT THICKNESS----------2 in. (50.8 mm) R-103 in. (76.2 mm) R-12 |
| | | Finish:SELECT FINISH----------Color as selected from manufacturers standard colorsCustom color as selected by the Architect |
| | | Ballistic Resistant Wall Panels and Doors:SELECT LEVEL----------Level ILevel IILevel IIILevel IVLevel VLevel VILevel VIILevel VIIINIJ Level INIJ Level IINIJ Level IIANIJ Level IIINIJ Level IIIANIJ Level IV |
| BUILDING ACCESSORIES |
| | | Electrical Power Service |
| | | Indoor Lighting Fixtures |
| | | Outdoor Lighting Fixtures |
| | | | Light fixtureSELCT TYPE----------Hi Abuse Fixture, Linear Fluorescent 40 Watts, Lamp Quantity 2, 120 V., white, cold weatherFlood light, QTZ, RAB QF500W 120V, WhiteFlood light, QTZ, RAB QF500W 120V, Bronze |
| | | | Switch:SELET SWITCH----------Single-pole switch mounted adjacent to doorPhotoelectric controller |
| | | Heating UnitSELECT UNIT----------110V, 1500W, 5120 Btu, electric heater with fan-forced operation230 /208V, 13,000/10,000 Btu, electric fan force, surface mounted electric heaterInfrared Heater, 3.2KW, 60Hz 208V |
| | Air Conditioning/Ventilating Equipment |
| | | | Thru-wall Air Conditioning:SELECT TYPE----------9,900 Btu, 110V9,900 Btu, high mount, 110V |
| | | | Thru-wall Heating/Air Conditioning |
| | | | Roof mount Air Conditioning |
| | | | Roof mount Heating/Air Conditioning |
| | | | Wall Exhaust Fan |
| | Storage Drawers: |
| | | | Thru-wall transaction drawer |
| | | | Locking storage drawer, workbench mounted |
| | | | Locking Cash Drawer, workbench mounted |
| | | Restrooms:SELECT PACKAGE----------ADA restroom packageStandard restroom package(non-ADA) |
| SHELTERS | |
 | | PREFABRICATED ALUMINUM SHELTERS |
| | Size:SELECT SIZE----------3 ft. by 4 ft.4 ft. by 4 ft.4 ft. by 5 ft.4 ft. by 6 ft.4 ft. by 7 ft.4 ft. by 8 ft.4 ft. by 9 ft.4 ft. by 10 ft.5 ft. by 5 ft.5 ft. by 6 ft.5 ft. by 7 ft.5 ft. by 8 ft.5 ft. by 9 ft.5 ft. by 10 ft.6 ft. by 6 ft.6 ft. by 8 ft.6 ft. by 10 ft.6 ft. by 12 ft.6 ft. by 15 ft.8 ft. by 8 ft.8 ft. by 10 ft.8 ft. by 12 ft.8 ft. by 14 ft.8 ft. by 16 ft.10 ft. by 10 ft.10 ft. by 12 ft.10 ft. by 14 ft.10 ft. by 16 ft.10 ft. by 20 ft.12 ft. by 12 ft. | | | | | | | | |