1. Configure Aquamatic Cover Systems, Inc. - Swimming Pool Covers:
Automatic Swimming Pool Safety Covers
Standards: Comply with ASTM F1346-91 safety standards. Components shall be UL listed.
Drive System: Waterproof dual-motor all-fluid hydraulic system.
Leading Edge: Sliding system with Delrin runners and without wheels.
Track Type:-
Track/Drive Mechanism:-
Fabric: 16 ounces per square yard coated homogeneous vinyl fabric with polyester mesh.
Fabric Color:-
Manual Swimming Pool Safety Covers
Standards: Comply with ASTM F1346-91 safety standards. Components shall be UL listed.
Installation:-
Fabric Color:-
Automatic Swimming Pool Covers
Type: Fully automatic trackless floating design.
Models:
Model 1: Installation in a flooded recess behind the pool, with Type 316 stainless steel beam.
Model 2: Installation in pool floor, with Type 316 stainless steel lid.
Model 3: Installation under a cast cantilevered deck.
Model 4: Installation under a cast cantilevered deck.
Model 5: Installation at pool bottom.
Model 6: Installation in retrofit housing.--Composite Polymer Enclosure Color:-
Slat Colors:
White.
Tan.
Gray.
Light blue.
Clear top/black bottom. (custom color)
Clear. (interior use only)
  2. When you are finished making selections:
  Generate Spec: Word     WP   or   RTF