Point of Use Concealed Thermostatic Mixing Valves: Lawler 3000/7000:



Point of Use Concealed Thermostatic Mixing Valves: Lawler 3000

Series 3000 Thermostatic Shower Mixing Valves (Type T) senses outlet temperature and compensates for fluctuations in either incoming hot and cold water temperature and/or pressure. The stainless steel piston and liner automatically proportions the flow of water to maintain a constant outlet temperature. Lawler valves controls shower and bath water temperature to guard against unexpected hot or cold water spikes. Lawler Thermostatic Shower Valves are a natural choice for point of use valves in homes, motels, hotels, institutions, hospitals, and health clubs. Lawler Series 3000’s highly sensitive thermostatic element is ASSE 1016 approved. An easy to grasp American Disabilities Act (ADA) compliant handle allows for infinite shower water temperature selections, from shut-off through all cold to 115° F. Lawler Manufacturing offers a complete line of bath and shower accessories including showerheads, tub spouts, hand showers, diverter valves, volume control valves, thermometers, vacuum breakers, and repair kits. A choice of attractive faceplates conceals the valve body and stop & checks behind the wall.




Point of Use Concealed Thermostatic Mixing Valves: Lawler 7000

Series 7000 Thermostatic Pressure Balancing Valve (Type T/P) senses outlet temperature and incoming hot and cold water pressures and compensates for fluctuation in incoming hot and cold water temperatures and/or pressures to stabilize outlet temperature. Lawler’s 7000 Thermostatic/Pressure Balanced Valve is designed as the safest, anti-scald and anti-chill concealed shower valve on the market. The design is such that no combination of incoming pressure and/or temperature fluctuations will cause the pre-set outlet temperature to change. Lawler's 7000 Thermostatic/Pressure Balanced Shower Valves are a natural choice for homes, motels, hotels, institutions, hospitals, clubs, and anywhere modern, safe comfort showering is required. Lawler Series 7000’s highly sensitive thermostatic element meets ASSE 1016 requirements. An easy to grasp American Disabilities Act (ADA) compliant handle which allows for infinite shower water temperature selections, from shut-off through all cold to 115° F. Lawler Manufacturing offers a complete line of bath and shower accessories including showerheads, tub spouts, hand showers, diverter valves, volume control valves, thermometers, vacuum breakers, and repair kits. A choice of attractive face plates conceal the valve body and stop & checks behind the wall.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]