911E Emergency Eyewash Valve

911E Emergency Shower/Eyewash Valves are specifically engineered to provide tempered water to emergency showers and eyewashes. Tempered water promotes safe and effective usage of a drench shower in an emergency situation. Lawler's 911E Valve contains one thermostatic elements in order to provide tempered water in the event of a thermostatic failure. The key design features of: 1) Patented thermostatic element, 2) Positive hot water shut-off, and 3) Integral cold water bypass provide the ultimate in safety for any company and employee. The Hi-Low GPM range of 2 to 25 gpm @ 30 psi is sufficient for a single eyewash or single drench shower, and meets ANSI Z358.1-1998 voluntary standards. The 911E valve can be installed into existing emergency shower application and is easily tested and repaired. The 911 is available with thermometers, shut-offs, cabinet assemblies, and a choice of rough bronze or white chrome finish. When safety and reliability are required, specify the Lawler 911 Series.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]