Point of Use Exposed Thermostatic Mixing Valves: Lawler 4000 Series




Thermostatic Shower Mixing Valves (Type T) senses outlet temperature and compensates for fluctuations in either incoming hot and cold water temperature and/or pressure. The Series 4000 mixes quantities of hot and cold water to deliver tempered water at a constant outlet temperature. Lawler Thermostatic Shower Valves are a natural choice for point of use valves in homes, motels, hotels, institutions, hospitals, and health clubs. The Series 4000 provides flow rates of .5 to 20 gpm @ 45 psi and are available in pipe sizes of 1/2“ and 3/4“. The Series 4000 comes with a wall-mounting flange for exposed mounting. These one piece, single body valves contain a liquid filled thermostat, a stainless steel piston and liner, full shut-off back seat, and meets ASSE 1016 requirements. They are available with stop & checks, thermometer, volume control, cabinet assemblies, and a choice of rough bronze or polished chrome finish.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]