Lawler Manifold Recirculation System





Lawler's Manifold Recirculation System utilizes Lawler's patented Hi-Low Thermostatic Mixing Valves incorporated into an easy to install, turnkey unit which includes a recirculation pump, circuit setting balancing valve, thermometers, ball valves and mounting strut. Lawler's Hi-Low valves eliminate the need for multi-valve systems and are able to accurately control both high and low flows. The manifold system is factory tested and pre-assembled for easy installation of the job site. This allows the specifying engineer and the building contractor to save time and space.
Features
Temperature adjustment-single valve
Variety of pipe sizes available from 3/4" to 2"
Bronze and stainless steel construction
Factory tested and set
Flow rates from 1 gpm to 200 gpm
Three-way protection
Performance
All 800 series Hi-Low valves will maintain outlet temperature under any of the following conditions, providing the recommended minimum flow and minimum supply temperature differentials are not exceeded:
-change in hot and cold water temperature; and drop in inlet supply pressure Hi-Low valves adjust for changes in both

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]