Master Controller Thermostatic Mixing and Pressure Balanced Valves:



Series 67 Thermostatic/Pressure Balanced Mixing Valves

Series 67 Combination Thermostatic/Pressure Balancing Valve (Type T/P) senses outlet temperature and incoming hot and cold water pressures and compensates for fluctuation in incoming hot and cold water temperatures and/or pressures to stabilize outlet temperature. Lawler's Series 67 Thermostatic/Pressure Balanced Valve is designed as the safest, anti-scald and anti-chill valve on the market. Series 67 Thermostatic/Pressure Balanced Valves are a natural choice for homes, motels, hotels, institutions, hospitals, clubs, and anywhere safe showering is required. This valve allows an infinite choice of water temperature selections. These valves provide three-way protection from scalding upon: 1) failure of the thermostat, 2) shut-off of hot water, or 3) shut-off of cold water. These one piece, single body valves contain a liquid filled thermostat, a stainless steel piston and liner, and meet ASSE 1017 requirements. They are available with stop & checks, thermometer, shut-offs, cabinet assemblies, and a choice of rough bronze or white chrome finish.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]