Master Controller Thermostatic Mixing Valves:





Series 66 Thermostatic Mixing Valves

Series 66 Thermostatic Mixing Valves provide tempered water for institutional and commercial applications such as schools, hotels, hospitals, and prisons. The Series 66 mixes large quantities of hot and cold water to deliver tempered water at a constant outlet temperature. The Series 66 comes in six capacity sizes providing GPM @ 45 psi of: 25; 50; 80; 125; 150 and 200gpm with various minimum low flow requirements. These valves provide three-way protection from scalding upon: 1) failure of the thermostat, 2) shut-off of hot water, or 3) shut-off of cold water. These one piece, single body valves contain a liquid filled thermostat, a stainless steel piston and liner, and are ASSE 1017 approved. They are available with stop & checks, thermometer, shut-offs, cabinet assemblies, and a choice of rough bronze or white chrome finish.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]