Master Controller Thermostatic Mixing Valves:



Series 61 Thermostatic Mixing Valves

Series 61 Thermostatic Mixing Valves provide tempered water for small to medium sized institutional and commercial applications such as group showers, tub spas, and wash basins located in schools, hotels, hospitals, prisons, and nursing homes. The Series 61 mixes quantities of hot and cold water to deliver tempered water at a constant outlet temperature. The Series 61 provides flow rates of .5 to 25 gpm @ 45 psi and are available in pipe sizes of 1/2’ and 3/4’. These valves provide three-way protection from scalding upon: 1) failure of the thermostat, 2) shut-off of hot water, or 3) shut-off of cold water. These one piece, single body valves contain a liquid filled thermostat, a stainless steel piston and liner, and is ASSE 1017 approved. They are available with stop & checks, thermometer, shut-offs, cabinet assemblies, and a choice of rough bronze or polished chrome finish.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]