Under-the-Counter Thermostatic Mixing Valves: Master Controller:



Model 310

The Model 310 is a small (1/2“ NPT) competitively priced master controller used for under-the-counter applications such as electronic, sensor, and metering faucets. Mixing Valves (Type T) senses outlet temperature and compensates for fluctuations in either incoming hot and cold water temperature and/or pressure. The Model 310 guards against scalding with the use of a liquid filled thermostat and a stainless steel piston & liner which precisely proportions the flow of water to maintain a constant outlet temperature. The Model 310 has a flow rate of .5 gpm to 7 gpm and is available in a variety of cabinet assemblies. This valve carries the ASSE 1016 seal of approval.




Model 410

The Model 410 is a small (3/4" NPT) competitively priced master controller used for under-the-counter applications such as electronic, sensor, and metering faucets. Mixing Valves (Type T) senses outlet temperature and compensates for fluctuations in either incoming hot and cold water temperature and/or pressure. The Model 410 guards against scalding with the use of a liquid filled thermostat and a stainless steel piston & liner which precisely proportions the flow of water to maintain a constant outlet temperature. The Model 410 has a flow rate of 1 gpm to 20 gpm and is available in a variety of cabinet assemblies. This valve complies with ASSE 1017 standards.

Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]