| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Grohe America Inc.- KITCHEN, BAR AND BASIN FAUCETS: |
| | Warranty: |
|  | FAUCETS |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
 | Alira Series Faucets: |
| | Single-Handle Kitchen, Stainless Steel, Pull-out Spray, Alira No. 32 999: |
| | | Finishes: |
| | Single-Handle Kitchen, Centerset, Chrome Pull-out Spray, Alira No. 32 999: |
| | Kitchen Centerset Single-Handle, Pull-out Spray, Alira No. 32 999: |
| | | Finishes: |
| | Single-Handle Kitchen, Centerset, Chrome Pull-out Spray, Alira No. 32 999: |
 | Ashford Series Faucets: |
| | Traditional Style, Single Handle, Kitchen, Pull-out Spray, Ashford No. 32 459: |
| | | Finishes: |
| | Kitchen Traditional, Lever Handle, Pull-out Spray, Ashford No. 32 459: |
| | | Finishes: |
 | Atrio Series Faucets: |
| | Kitchen/Bar, Two Handle Hi-arc Swivel Spout, Atrio No. 31 001: |
| | | Finishes: |
| | Basin/Pillar Tap, One Handle Hi-arc Swivel Spout, Atrio No. 20 074: |
| | | Finishes: |
| | Basin/Pillar Tap, One Handle, Atrio No. 20 086: |
| | | Finishes: |
 | Classic Series Faucets: |
| | Kitchen or Bar, Two-handle Centerset, Classic No. 31 054: |
| | | Finishes: |
| | Kitchen or Bar, Two-handle Centerset, Classic No. 31 057: |
| | Kitchen or Bar, Two-Handle Centerset, Classic No. 31 061: |
| | Basin, Single-handle Tap, Classic No. 20 440: |
| | | Finishes: |
 | Eurodisc Series Faucets: |
| | Single-Handle Kitchen, Pull-out Spray, Eurodisc No. 33 330: |
 | Europlus II Series Faucets: |
| | Single-Handle Kitchen, Pull-out Spray, Europlus II No. 33 939: |
| | | Finishes: |
 | Eurostyle Series Faucets: |
| | Single-Handle Kitchen/bar, Centerset w/ Hose & Spray, Eurostyle No. 33 980: |
| | | Finishes: |
| | Single-Handle Kitchen/bar, Centerset, Eurostyle No. 33 986: |
| | | Finishes: |
 | Ladylux Cafe Series Faucets: |
| | Single-Handle Kitchen, Pull-out Spray, Ladylux Cafe No. 33 755: |
| | | Finishes: |
| | Single-Handle Kitchen, Pull-out Spray, Ladylux Cafe No. 33 757: |
| | | Finishes: |
| | Single-Handle Kitchen, Pull-out Spray, Ladylux Cafe No. 33 758: |
| | | Finishes: |
| | Single-Handle Kitchen, Pull-out Spray, Ladylux Cafe No. 33 765: |
| | | Finishes: |
 | Ladylux Plus Series Faucets: |
| | Single-Handle Kitchen, Pull-out Spray, Ladylux Plus No. 33 737: |
| | | Finishes: |
| | Single-Handle Kitchen, Pull-out Spray, Ladylux Plus No. 33 759: |
| | | Finishes: |
 | Pot Filler Series Faucets: |
| | Wall Mount No. 31 041: |
|
|  | BATH/SHOWER/BASIN: |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
 | Atrio Series Bath/Shower Faucets: |
| | Faucet Lavatory: Two Handle, High Swivel Spout Wideset, Atrio No. 20 069: |
| | | Finishes: |
| | Faucet Lavatory: Two Handle, Low Spout Wideset, Atrio No. 20 072: |
| | | Finishes: |
| | Faucet Lavatory/Vessel Trim: Two Handle, Wall Mount, Atrio No. 20 138: |
| | | Finishes: |
| | Faucet Lavatory: Two Handle, High Spout Lavatory Centerset, Atrio No. 21 027: |
| | | Finishes: |
| | Faucet Lavatory: Two Handle, High Spout Lavatory Centerset, Atrio No. 21 027: |
| | | Finishes: |
| | Faucet Lavatory: Two Handle, Low Spout Lavatory Centerset, Atrio No. 21 031: |
| | | Finishes: |
| | Faucet Deck-Mount Vessel: Two Handle, Atrio No. 21 046: |
| | | Finishes: |
| | Faucet Bidet: Wideset, Atrio No. 24 016: |
| | | Finishes: |
| | Faucet Bidet: Centerset, Atrio No. 24 017: |
| | | Finishes: |
| | Faucet Lavatory: Single Lever, Centerset, Atrio No. 32 006: |
| | | Finishes: |
 | Classic Series Bath Faucets: |
| | Faucet Lavatory: Two Handle, Wideset, Classic No. 20 856: |
| | | Finishes: |
| | Faucet Lavatory: Two Handle, Wideset, Classic No. 20 882: |
| | Faucet Lavatory: Two Handle, Wideset, Classic No. 20 890: |
| | Faucet Lavatory: Two Handle, Centerset, Classic No. 21 175: |
| | Faucet Lavatory: Two Handle, Centerset, Classic No. 21 184: |
| | Faucet Lavatory: Two Handle, Centerset, Classic No. 21 284: |
| | | Finishes: |
| | Faucet Lavatory: Two Handle, Centerset, Classic No. 21 285: |
| | | Finishes: |
| | Faucet Lavatory: Two Handle, Centerset, Classic No. 21 298: |
| | Faucet Lavatory: Two Handle, Centerset, Classic No. 21 299: |
| | Faucet Lavatory: Two Handle, Centerset, Bidet, Classic No. 24 454: |
| | Faucet Lavatory: Two Handle, Wideset, Bidet, Classic No. 24 663: |
 | Ectos Series Bath Faucets: |
| | Faucet Lavatory: Single Handle, Centerset, Ectos No. 32 923: |
 | Eurodisc Series Bath Faucets: |
| | Faucet Lavatory: Single Handle, Centerset, Eurodisc No. 32 302: |
| | | Finishes: |
| | Faucet Lavatory: Single Handle, Centerset, Eurodisc No. 33 413: |
| | | Finishes: |
 | Europlus II Series Bath Faucets: |
| | Faucet Lavatory: Single Handle, Centerset, Europlus II No. 33 170. |
| | Faucet Lavatory: Single Handle, Pull-out Spout, Centerset, Europlus II No. 33 171: |
| | Faucet: Single Handle, Centerset Bidet, Europlus II No. 33 283: |
 | Geneva Series Bath Faucets: |
| | Faucet Lavatory: Two Handle, Wideset, Geneva No. 20 801: |
| | | Finishes: |
| | Faucet Lavatory: Two Handle, Wideset, Geneva No. 20 801: |
| | | Finishes: |
 | Seabury Series Bath Faucets: |
| | Faucet Lavatory: Two Handle, Wideset, Seabury No. 20 800: |
| | | Finishes: |
| | Faucet: Two Handle, Bidet, Wideset, Seabury No. 24 020: |
| | | Finishes: |
 | Talia Series Bath Faucets: |
| | Faucet Lavatory: Lever Handle, Talia No. 18 077: |
| | | Finishes: |
| | Faucet Lavatory: Two Handle, Wideset, Talia No. 20 892: |
| | | Finishes: |
| | Faucet Lavatory: Two Handle, Wideset, Bidet, Talia No. 24 667: |
| | | Finishes: |
| | Faucet Lavatory: Single Lever Handle 4 inch Centerset, Talia No. 33 121: |
| | | Finishes: |
| | Faucet Lavatory: Single Lever Handle Centerset, Talia No. 33 162: |
| | | Finishes: |
 | Tenso Series Bath Faucets: |
| | Faucet Lavatory: Single Lever Handle, Deck Mount, Tenso No. 32 425: |
| | | Finishes: |
| | Faucet Lavatory: Single Lever Handle, Centerset, Tenso No. 32 924: |
| | | Finishes: |
|
|  | TUB FILLERS/TUB SPOUTS: |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
 | Tub Fillers/Spouts - Atrio: |
| | Tub Spout: Wall Mount Tub Spout, Atrio No. 13 164: |
| | | Finishes: |
| | Tub Filler: Roman tub filler, Atrio No. 25 048: |
| | | Finishes: |
| | Tub Filler: Roman tub filler with hand shower, Atrio No. 25 049: |
| | | Finishes: |
 | Tub Fillers/Spouts - Classic: |
| | Tub Spout: Wall Mount, Relexa Diverter Tub Spout, Classic No. 13 435: |
| | Tub Spout, Deck Mount, Classic No. 13 445: |
| | Tub Spout, 9 inch, Classic No. 13 547: |
| | Tub Spout, 6 inch, Classic No. 13 548: |
| | Diverter Tub Spout, 6 inch, Classic No. 13 600: |
| | Diverter Tub Spout, 7-1/2 inch, Classic No. 13 601: |
| | Roman Tub Filler, 5-hole, Classic No. 25 582: |
| | Roman Tub Filler, 3-hole, Classic No. 25 592: |
| | Deck Mount, Hand Shower, Classic No. 27 093: |
| | Deck Mount Valve, Classic No. 29 379: |
| | Deck Mount Valve, Classic No. 29 380: |
| | Deck Mount Diverter, Classic No. 29 738: |
 | Tub Fillers/Spouts - Components: |
| | Tub Spout: 5 inch Tub Spout, Components No. 13 551: |
| | Tub Spout: 5 inch Diverter Tub Spout, Components No. 13 611: |
 | Tub Fillers/Spouts - Ectos: |
| | Tub Spout: Wall Mount Spout, 6 inch, Ectos No. 13 641: |
 | Tub Fillers/Spouts - Eurodisc: |
| | Tub Spout: Roman Tub Filler with Handshower, Eurodisc No. 32 336: |
| | | Finishes: |
| | Tub Spout: Roman Tub Filler, Eurodisc No. 32 337: |
| | | Finishes: |
 | Tub Fillers/Spouts - Geneva: |
| | Tub Spout, Diverter: Geneva No. 13 610: |
| | | Finishes: |
| | Tub Spout: Geneva No. 13 612: |
| | | Finishes: |
| | Tub Spout: Roman Tub Filler, Geneva No. 25 054: |
| | | Finishes: |
| | Tub Spout: Roman tub filler, Geneva No. 25 506: |
| | | Finishes: |
 | Tub Spout: Tub Fillers/Spouts - Seabury: |
| | Tub Spout, Diverter: Seabury No. 13 603: |
| | | Finishes: |
| | Tub Spout: Tub Spout, Diverter: Seabury No. 13 615: |
| | | Finishes: |
| | Tub Spout: Roman Tub Filler, 3 Hole, Seabury No. 25 055: |
| | | Finishes: |
| | Tub Spout: Roman tub filler, 4-hole with handshower, Seabury No. 25 502: |
| | | Finishes: |
 | Tub Spouts: Tub Fillers/Spouts - Talia: |
| | Tub Spout: Deck Mount Tub Spout, Talia No. 13 482: |
| | | Finishes: |
| | Tub Spout: Wall Mount Tub Spout, Talia No. 13 617: |
| | | Finishes: |
| | Tub Spout: Wall Mount Tub Spout, Talia No. 13 618: |
| | | Finishes: |
| | Tub Spout: Wall Mount Tub Spout, Talia No. 13 619: |
| | | Finishes: |
| | Tub Spout: Wall Mount Diverter Tub Spout, Talia No. 13 628: |
| | | Finishes: |
| | Tub Spout: 3-hole Roman Deck Mount Tub Filler, Talia No. 25 596: |
| | | Finishes: |
| | Tub Spout: 5-hole Roman Deck Mount Tub Filler, Talia No. 25 597: |
| | | Finishes: |
 | Tub Spouts: Tub Fillers/Spouts - Tenso: |
| | Tub Spout: Wall Mount Tub Spout, Tenso No. 13 144: |
| | | Finishes: |
|
|  | SHOWER/SAFETY VALVES: |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
 | Shower/Safety Valves - Arcadia: |
| | Pressure Balance Valve trim, Arcadia No. 19 700: |
| | Pressure Balance Valve trim, Arcadia No. 19 701: |
 | Shower/Safety Valves - Atrio: |
| | Integrated Volume and Temperature Control, Atrio No. 19 167: |
| | | Finishes: |
| | Integrated Volume and Temperature Control, Atrio No. 19 168: |
| | | Finishes: |
| | Temperature Control, Atrio No. 19 169: |
| | | Finishes: |
| | Temperature Control, Atrio No. 19 170: |
| | | Finishes: |
| | Pressure Balance Valve Trim, Atrio No. 19 723: |
| | | Finishes: |
| | Pressure Balance Valve Trim, Atrio No. 19 724: |
| | | Finishes: |
| | Exposed Thermostatic Shower Valve, Atrio No. 34 088: |
| | Exposed Thermostatic Shower Valve, Atrio No. 34 089: |
| | Exposed Thermostatic Tub Filler, Atrio No. 34 090: |
| | Exposed Thermostatic Tub Filler, Atrio No. 34 091: |
 | Shower/Safety Valves - Chiara Neu: |
| | Pressure Balance Valve Trim, Chiara Neu No. 19 183: |
| | | Finishes: |
| | Integrated Thermostat Trim, Chiara Neu No. 19 184: |
| | | Finishes: |
| | Exposed Thermostatic Shower Valve, Chiara Neu No. 34 096: |
| | | Finishes: |
| | Exposed Thermostatic Tub Filler, Chiara Neu No. 34 097: |
| | | Finishes: |
 | Shower Safety Valves - Ectos: |
| | Pressure Balance Valve Trim, Ectos No. 19 721: |
 | Shower Safety Valves - Eurodisc: |
| | Pressure Balance Valve trim, Eurodisc No. 19 068: |
| | | Finishes: |
| | Shower/Tub Combination PBV Trim, Eurodisc No. 35 007: |
| | Shower Combination PBV Trim, Eurodisc No. 35 008: |
 | Shower Safety Valves - Europlus II: |
| | Trim, Pressure Balance Valve, Europlus II No. 19 716: |
| | Exposed Thermostatic Tub Filler, Europlus II No. 34 066: |
| | Exposed Thermostatic Shower Valve, Europlus II No. 34 067: |
| | Shower/Tub Combination trim, Europlus II No. 35 232: |
| | Shower Combination trim, Europlus II No. 35 233: |
 | Shower Safety Valves - Geneva: |
| | Thermostat trim with cross handle, Geneva No. 19 615: |
| | | Finishes: |
| | Thermostat trim with lever handle, Geneva No. 19 616: |
| | | Finishes: |
| | Pressure Balance Valve trim with lever handle, Geneva No. 19 722: |
| | | Finishes: |
| | Pressure Balance Valve trim with cross handle, Geneva No. 19 725: |
| | | Finishes: |
 | Shower Safety Valves - Grohmix: |
| | Integrated Thermostat Valve, Grohmix No. 34 436: |
| | Integrated Thermostat Valve, Grohmix No. 34 458: |
 | Shower Safety Valves - Grohtherm: |
| | Trim, 3/4 inch Thermostat Grohtherm No. 19 229: |
| | | Finishes: |
| | Trim, 3/4 inch Thermostat, Grohtherm No. 19 230: |
| | Trim, 1/2 inch Thermostat, Grohtherm No. 19 231: |
| | | Finishes: |
 | Shower Safety Valves - Grohtherm: |
| | 3000 Thermostat trim, Grohtherm No. 19 251: |
| | 3000 Trim, Integrated Thermostat, Grohtherm No. 19 256: |
 | Shower Safety Valves - Quadra: |
| | Thermostat trim, Quadra No. 19 695: |
| | | Finishes: |
| | Pressure Balance Valve trim, Quadra No. 19 702: |
| | | Finishes: |
| | Pressure Balance Valve trim, Quadra No. 19 703: |
 | Shower Safety Valves - Seabury: |
| | Thermostat trim with cross handle, Seabury No. 19 612: |
| | | Finishes: |
| | Thermostat trim with lever handle, Seabury No. 19 614: |
| | | Finishes: |
| | Pressure Balance Valve trim with cross handle, Seabury No. 19 707: |
| | | Finishes: |
| | Pressure Balance Valve trim with lever handle, Seabury No. 19 708: |
| | | Finishes: |
| | Trim, Thermostat, Talia No. 19 690: |
| | | Finishes: |
| | Pressure Balance Valve trim, Talia No. 19 710: |
| | | Finishes: |
| | Pressure Balance Valve trim, Talia No. 19 719: |
| | | Finishes: |
| | Shower Safety Valves - Temprasafe: |
| | Remote Pressure Balance Valve, Temprasafe No. 35 204: |
 | Shower Safety Valves - Tenso: |
| | Pressure Balance Valve Trim, Tenso No. 19 150: |
| | | Finishes: |
|
|  | TUB-SHOWER VALVES/VOLUME CONTROLS/DIVERTERS: |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | Tub-Shower Valves/Volume Control/Diverters - Arabesk: |
| | Trim, volume control, Arabesk No. 19 851: |
 | Tub-Shower Valves/Volume Control/Diverters - Atrio: |
| | 3-port Diverter Trim, Atrio No. 19 166: |
| | | Finishes: |
| | 5-port Diverter Trim, No. Atrio 19 181. |
| | | Finishes: |
| | Volume Control Trim, Atrio No. 19 182: |
| | | Finishes: |
| | Volume Control Trim, Atrio No. 19 888: |
| | | Finishes: |
 | Tub-Shower Valves/Volume Control/Diverters - Chiara Neu: |
| | Volume Control Trim, Chiara Neu No. 19 838: |
| | | Finishes: |
| | 3-port Diverter Trim, Chiara Neu No. 19 906: |
| | | Finishes: |
| | 5-port Diverter Trim, Chiara Neu No. 19 909: |
| | | Finishes: |
 | Tub-Shower Valves/Volume Control/Diverters - Classic: |
| | Volume control trim less handle, Classic No. 08 296: |
| | Two-handle rough-in shower/tub valve, Classic No. 25 540: |
| | 3/4 inch Volume control valve less handle, Classic No. 29 209: |
| | 3/4 inch Volume control valve, Classic No. 29 238: |
| | 1/2 inch Volume control valve, Classic No. 29 260: |
| | 3/4 inch Volume control valve, Classic No. 29 267: |
| | | Finishes: |
| | 3/4 inch volume control valve, Classic No. 29 268: |
| | | Finishes: |
| | Volume control rough-in valve, Classic No. 29 273: |
| | Volume control rough-in valve, Classic No. 29 274: |
| | 1/2 inch Volume control valve, Classic No. 29 358: |
| | | Finishes: |
| | 1/2 inch Volume control valve, Classic No. 29 359: |
| | | Finishes: |
| | Diverter Valve, Classic No. 29 733: |
| | Diverter Valve, Classic No. 29 735: |
 | Tub-Shower Valves/Volume Control/Diverters - Geneva: |
| | 3-Port Diverter Trim, Geneva No. 19 219: |
| | | Finishes: |
| | 3-Port Diverter Trim, Geneva No. 19 220: |
| | | Finishes: |
| | 5-Port Diverter Trim, Geneva No. 19 225: |
| | | Finishes: |
| | 5-Port Diverter Trim, Geneva No. 19 226: |
| | | Finishes: |
| | Trim, Volume control with cross handle, Geneva No. 19 829: |
| | | Finishes: |
| | Trim, Volume control with lever handle, Geneva No. 19 837: |
| | | Finishes: |
 | Tub-Shower Valves/Volume Control/Diverters - Grotherm 3000: |
| | Trim, Volume control, Grotherm 3000 No. 19 258: |
| | Trim, Diverter/Transfer Valve, 3-Port trim No. 19 903: |
| | | Finishes: |
| | Trim, Diverter/Transfer Valve, 5-Port No. 19 905: |
| | | Finishes: |
 | Tub-Shower Valves/Volume Control/Diverters - Seabury: |
| | 3-Port Diverter Trim, Seabury No. 19 221: |
| | | Finishes: |
| | 3-Port Diverter Trim, Seabury No. 19 222: |
| | | Finishes: |
| | 5-Port Diverter Trim, Seabury No. 19 223: |
| | | Finishes: |
| | 5-Port Diverter Trim, Seabury No. 19 224: |
| | | Finishes: |
| | Trim, Volume control with cross handle, Seabury No. 19 827: |
| | | Finishes: |
| | Trim, Volume control with lever handle, Seabury No. 19 828: |
| | | Finishes: |
 | Tub-Shower Valves/Volume Control/Diverters - Talia: |
| | Volume control trim, Talia No. 19 876: |
| | | Finishes: |
| | Trim, Volume control, Talia No. 19 877: |
| | | Finishes: |
|
|  | ELECTRONIC FAUCETS: |
|
|
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |