| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure American Standard Inc. - TANK-TYPE TOILETS: |
 | 
| TANK-TYPE TOILETS |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | Toilet T-___: Champion 4 Right Height Elongated Toilet: |
| | | Floor-mounted, bottom-outlet, top-inlet, elongated siphon jet bowl, 1.6 gpf (6.0 Lpf), 16-1/2 in (419 mm) rim height, 12 in (305 mm) roughing-in. 30-3/8 in by 18-7/8 in by 34-3/8 in (772 by 479 by 873mm). |
| | | Seat: |
| | | Color: |
| | Toilet T-___: Cadet 3 Right Height Elongated: |
| | | Floor-mounted, bottom-outlet, top-inlet, elongated siphon jet bowl, Pressure-assisted siphon jet flush action. Recommended working |
| | | pressure range 20 psi - 80 psi. 1.6 gpf (6.0 Lpf), 16-1/2 in (419 mm) rim height, 12 in (305 mm) roughing-in. 31-3/4 in by 19-1/2 in by 31-1/2 in (806 by 495 by 800 mm). |
| | | Configuration: |
| | | Seat: |
| | | Color: |
| | Toilet T-___: Cadet Right Height Pressure Assisted Elongated Toilet: |
| | | Floor-mounted, bottom-outlet, top-inlet, elongated siphon jet bowl, Pressure-assisted siphon jet flush action. Recommended working |
| | | pressure range 20 psi - 80 psi. 1.6 gpf (6.0 Lpf), 16-1/2 in (419 mm) rim height, 12 in (305 mm) roughing-in. 31-3/4 in by 19-1/2 in by 31-1/2 in (806 by 495 by 800 mm). |
| | | Configuration: |
| | | Seat: |
| | Toilet T-___: Cadet 3 Round Front Toilet: |
| | | Floor-mounted, bottom-outlet, top-inlet, round front siphon jet bowl, 1.6 gpf (6.0 Lpf), 15 in (381 mm) rim height, 12 in (305 mm) |
| | | roughing-in. 28-1/4 in by 18-9/16 in by 29-1/8 in (718 by 472 by 740 mm). |
| | | Seat: |
| | | Color: |
| | Toilet T-___: Water Efficient - FloWise Dual Flush Right Height Elongated: |
| | | Floor-mounted, bottom-outlet, top-inlet, elongated bowl, Full flush - 1.6 gpf (6.0 Lpf), Partial flush - 0.8 gpf (3.0 Lpf), 14-3/4 in |
| | | (376 mm) rim height, 12 in (305 mm) roughing-in. 31-1/4 in by 17 in by 32-5/8 in (794 by 432 by 829 mm). |
| | | Color: |
| | Toilet T-___: Water Efficient - FloWise Dual Flush Elongated: |
| | | Floor-mounted, bottom-outlet, top-inlet, elongated bowl, Full flush - 1.6 gpf (6.0 Lpf) , Partial flush - 0.8 gpf (3.0 Lpf), 14-3/4 in (376 mm) |
| | | rim height, 12 in (305 mm) roughing-in. 31-1/4 in by 17 in by 30-1/8 in (794 by 432 by 765 mm). WaterSense listed. |
| | | Color: |
| | Water efficient - Cadet 3 FloWise: |
| | | Floor mounted, bottom outlet, top inlet, right height, elongated siphon jet bowl. 1.28 gpf (4.8 lpf) 16-1/2 in (419 mm) rim height, 12 in |
| | | (305 mm) roughing-in; 30-1/4 by 17-1/4 by 30-1/4 in (768 mm by 438 mm by 768 mm). EverClean surface. Water Sense listed. |
| | | Color: |
| | Water efficient - Cadet 3 FloWise: |
| | | Floor mounted, bottom outlet, top inlet, elongated siphon jet bowl. 1.28 gpf (4.8 lpf) , 12 in (305 mm) roughing-in; 30-1/4 x 17-1/4 |
| | | x 28-7/8 in (768 mm by 438 mm by 733 mm). EverClean surface WaterSense listed. |
| | | Color: |
| | Water efficient - Cadet 3 FloWise: |
| | | Floor mounted, bottom outlet, top inlet, round front siphon jet bowl. 1.28 gpf (4.8 lpf), 12 inches (305 mm) roughing-in; 28-1/4 by |
| | | 17-1/4 by 28-7/8 inches (717 mm by 438 mm by 733 mm). EverClean surface. Water Sense listed. |
| | | Color: |
| | Water efficient - Compact Cadet 3 FloWise one piece toilet Right Height: |
| | | Floor mounted, bottom outlet, top inlet, elongated bowl that fits in round front space. 1.28 gpf (4.8 lfp), 12 in rough-in, 16-1/2 in (419 mm) |
| | | Color: |
|
 |  | EXTERNAL FLUSH VALVE TOILETS |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | Toilet T-___: Madera EL 1.6 10 inch/12 inch Rough: |
| | | External flush valve, floor-mounted, bottom-outlet, top-inlet, elongated siphon jet bowl, 1.6 gpf (6.0 Lpf), 15 inches (356 mm) rim height, |
| | | 10 or 12 inches (254 or 305 mm) roughing-in. Options; top spud or back spud, slotted rim for bedpan. |
| | | Color: |
| | Toilet T-___: Madera FloWise EL 1.28 10 inch/12 inch Rough: |
| | | External flush valve, floor-mounted, bottom-outlet, top-inlet, elongated siphon jet bowl, EverClean surface, 1.28 gpf, 15 inches (356 mm) |
| | | rim height, 10 or 12 inches (254 or 305 mm) roughing-in. Options; top spud or back spud, slotted rim for bedpan. |
| | | Color: |
| | Toilet T-___: Madera 16-1/2 inch (419 mm) H EL 1.6 10 inch/12 inch Rough: |
| | | External flush valve, floor-mounted, bottom-outlet, top-inlet, elongated siphon jet bowl, 1.6 gpf (6.0 Lpf), 16 1/2 inches (432 mm) |
| | | rim height, 10 or 12 inches (254 or 305 mm) roughing-in. EverClean surface Options; top spud or back spud, slotted rim for bedpan. |
| | | Color: |
| | Toilet T-___: Madera FloWise 16-1/2 inch H EL 1.28 10 inch/12 inch Rough: |
| | | External flush valve, floor-mounted, bottom-outlet, top-inlet, elongated siphon jet bowl, EverClean surface 1.28 gpf, 16-1/2 inches |
| | | (419 mm) rim height, 10 or 12 inches (254 or 305 mm) roughing-in. Options; top spud or back spud, slotted rim for bedpan. |
| | | Color: |
| | Toilet T-___: Afwall EL 1.6: |
| | | External flush valve, wall-mounted, wall outlet, EverClean surface, elongated siphon jet bowl, 1.6 gpf (6.0 Lpf). Options; top spud or back |
| | | Inlet: |
| | | Color: |
| | Toilet T-___: Afwall FloWise EL 1.28: |
| | | External flush valve, wall-mounted, wall outlet, EverClean surface, elongated siphon jet bowl, 1.28 gpf (6.0 Lpf). Options; top spud or back |
| | | Inlet: |
| | | Color: |
| | Toilet T-___: Madera 17 inch Universal Height EL 1.6: |
| | | External flush valve, floor-mounted, bottom-outlet, top-inlet, elongated siphon jet bowl, 1.6 gpf (6.0 Lpf), 17 in (432 mm) rim height, |
| | | Color: |
| | Toilet T-___: Afwall ADA Retrofit EL 1.6: |
| | | External flush valve, wall-mounted, top-inlet, EverClean surface ,elongated siphon jet bowl, 1.6 gpf (6.0 Lpf); for mounting on existing |
| | | rim at 16-1/8 inches (410 mm). Options; top spud or back spud, slotted rim for bedpan. |
| | | Color: |
| | | Flush Valve: |
| | Toilet T-___: Afwall FloWise ADA Retrofit EL 1.28: |
| | | External flush valve, wall-mounted, top-inlet, EverClean surface ,elongated siphon jet bowl, 1.28 gpf (6.0 Lpf); for mounting on existing |
| | | Afwall to place rim at 16-1/8 inches (410 mm). Options; top spud or back spud, slotted rim for bedpan. |
| | | Color: |
| | Priolo: |
| | | Floor mounted rear outlet flushometer valve toilet, 1.6 gpf, EverClean surface, 16-1/2 inches (419 mm) rim height, elongated bowl, |
| | | Color: |
| | Priolo FloWise: |
| | | Floor mounted rear outlet, flushometer valve toilet, 1.28 gpf, EverClean surface, 16-1/2 inches (419 mm) rim height, elongated bowl |
|
 |  | URINALS |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | Urinal U-___: Washbrook 0.7 - 1.0 gpf: |
| | | External flush valve, wall-mounted, 1.0 gpf (3.8 Lpf), washout flush action with flushing rim, rim extending 14 inches (356 mm) from wall, |
| | | Inlet: |
| | | Color: |
| | Urinal U-___: Lynbrook 0.85 - 1.0gpf: |
| | | External flush valve, wall-mounted, 1.0 gpf (3.8 Lpf), blowout flush action with flushing rim, rim extending 12-3/4 in (324 mm) from wall, |
| | | Inlet: |
| | | Color: |
| | Urinal U-___: Allbrook 0.7 - 1.0 gpf: |
| | | External flush valve, wall-mounted, top inlet, 1.0 gpf (3.8 Lpf), siphon jet flush action with flushing rim, rim extending 14 inches (356 mm) |
| | | Color: |
| | Urinal U-___: Maybrook 0.5 - 1.0gpf: |
| | | External flush valve, wall-mounted, bottom outlet with trap, top inlet, 1.0 gpf (3.8 Lpf), washout flush action with flushing rim, rim extending |
| | | Color: |
| | Urinal U-___: Selectronic Innsbrook 0.5gpf (3.8 Lpf): |
| | | Integral flush valve, wall-mounted, back inlet, 0.5 gpf (1.9 Lpf), washout flush action with flushing rim, rim extending 14 inches (356 mm) |
| | | Proximity Flush System: |
| | | Color: |
| | Urinal U-___: Stallbrook 0.7 - 1.0gpf: |
| | | External flush valve, sloping front stall type, floor-mounted, top inlet, 1.0 gpf (3.8 Lpf), washout flush action. |
| | | Color: |
| | Urinal U-___: Washbrook FloWise 0.5 gpf: |
| | | External flush valve, wall-mounted, 0.5 gpf (3.8 Lpf), washout flush action with flushing rim, rim extending 14 in (356 mm) from wall, |
| | | Inlet: |
| | | Color: |
| | Urinal U-___: Washbrook FloWise 0.125 gpf: |
| | | External flush valve, wall-mounted, 0.125 gpf , washout flush action with flushing rim, rim extending 14 inches (356 mm) from wall, |
| | | Inlet: |
| | | Color: |
| | Urinal U-___: Allbrook FloWise 0.5 gpf (3.8 Lpf): |
| | | External flush valve, wall-mounted, top inlet, 0.5 gpf (3.8 Lpf), siphon jet flush action with flushing rim, rim extending 14 inches (356 mm) |
| | | Color: |
| | Urinal U : FloWise Flush Free waterless urinals: |
| | | Meets ANSI/ASME low consumption, water conservation requirements. |
| | | Size: |
|
 |  | WALL-HUNG LAVATORIES |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | Lavatory L-___: Comrade: |
| | | Wall-hung vitreous china, rectangular, rear overflow, faucet ledge, soap depression; ADA compliant. |
| | | Concealed arm support. |
| | | Color: |
| | Lavatory L-___: Roxalyn: |
| | | Wall-hung vitreous china, rectangular, front overflow, faucet ledge. |
| | | Faucet Hole: |
| | | Support: |
| | | Color: |
| | Lavatory L-___: Declyn: |
| | | Wall-hung vitreous china, rectangular, rear overflow, faucet ledge, soap depression; ADA compliant. |
| | | Support: |
| | | Color: |
| | Lavatory L-___: Lucerne: |
| | | Wall-hung vitreous china, rectangular with D-shaped bowl, front overflow, self-draining deck; ADA compliant. |
| | | Faucet Hole: |
| | | Support: |
| | | Color: |
| | Lavatory L-___: Wheelchair Users Lavatory: |
| | | Wall-hung vitreous china, faucet ledge; ADA compliant. |
| | | Faucet Hole: |
| | | Color: |
| | Lavatory L-___: Regalyn: |
| | | Wall-hung enameled cast iron, front overflow, integral backsplash, faucet ledge, soap depression. |
| | | Size: |
| | | Faucet Hole: |
| | | Color: |
| | Lavatory L-___: Corner Minette: |
| | | Wall-hung vitreous china, front overflow, faucet ledge. |
| | | Color: |
| | Murro: |
| | | Wall hung sink, rear overflow, for concealed arm or wall support. |
| | | Faucet Hole: |
| | | Color: |
| | Ravenna: |
| | | Wall hung semi-pedestal,24-1/4 (616 mm) x 19-1/2 (495 mm) x 34 inches (864 mm). |
| | | Faucet Hole: |
| | | Color: |
|
 |  | UNDERCOUNTER LAVATORIES |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | Lavatory L-___: Ovalyn: |
| | | Vitreous china, oval, front overflow; ADA compliant. |
| | | Bowl Size: |
| | | Color: |
| | Ovalyn Universal Access: |
| | | Under counter mount, unglazed rim, read overflow, ADA compliant. |
| | | 19-1/4 inches (489 mm) by 15-3/4 inches (400 mm). |
| | Orbit: |
| | | Round undercounter sink, unglazed rim, front overflow. |
| | | Color: |
| | Studio: |
| | | Rectangular undercounter, unglazed rim, front overflow. |
| | | Color: |
| | Boulevard: |
| | | Rectangular undercounter, unglazed rim, front overflow. |
| | | Color: |
| | Rattan: |
| | | Rectangular undermount, unglazed rim, front overflow, center drain. |
| | Tudor: |
| | | Oval undercounter, front overflow, unglazed rim, center drain. |
|
 |  | COUNTERTOP LAVATORIES |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | Mezzo Semicountertop: |
| | | Installs on 13 inches (330 mm) minimum depth countertop. Self-rimming, fine fire clay, rear overflow. |
| | | Color: |
| | Lavatory L-___: Ellisse Petite: |
| | | Vitreous china, self-rimming, rear overflow, faucet ledge; ADA compliant. |
| | | Faucet Hole: |
| | | Color: |
| | Lavatory L-___: Heritage: |
| | | Vitreous china, self-rimming, front overflow, faucet ledge. |
| | | Color: |
| | Town Square: |
| | | Self riming fire clay, 23-1/8 inches (587 mm) by 18-3/4 inches (476 mm). |
| | | Faucet Hole: |
| | | Color: |
| | Lavatory L-___: Aqualyn: |
| | | Vitreous china, self-rimming, front overflow, faucet ledge; ADA compliant. |
| | | Faucet Hole: |
| | | Color: |
| | Lavatory L-___: Rondalyn: |
| | | Vitreous china, self-rimming, front overflow, faucet ledge; ADA compliant. |
| | | Faucet Hole: |
| | | Color: |
| | Lavatory L-___: Cadet Oval: |
| | | Vitreous china, self-rimming, front overflow, faucet ledge; ADA compliant. |
| | | Faucet Hole: |
| | | Color: |
| | Lavatory L-___: Cadet Round: |
| | | Vitreous china, self-rimming, front overflow, faucet ledge; ADA compliant. |
| | | Faucet Hole: |
| | | Color: |
| | Lavatory L-___: Lexington: |
| | | Vitreous china, self-rimming, front overflow, faucet ledge. |
| | | Size: 21-5/8 inches (549 mm) wide by 19-1/4 inches (489 mm) front to back, nominal. |
| | | Faucet Hole: |
| | | Color: |
| | Lavatory L-___: Colony Round: |
| | | Vitreous china self-rimming, front overflow, faucet ledge. |
| | | Size: 19 inches (483 mm) diameter, nominal. |
| | | Color: |
| | Lavatory L-___: Colony Oval: |
| | | Color: |
| | Lavatory L-___: Acclivity: |
| | | Americast Brand Engineered Material, front overflow with chrome trim ring. |
| | | Faucet Hole: |
| | | Color: |
| | Lavatory L-___: Affinity: |
| | | Americast Brand Engineered Material, front overflow with chrome trim ring. |
| | | Faucet Hole: |
| | | Color: |
|
 |  | LAVATORY FAUCETS |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | Lavatory Faucets: Monterey: |
| | | Widespread, solid brass, washerless ceramic disc valve cartridge, 1.5 gpm (5.7 L/m) flow restrictor, polished chrome-plated; ADA compliant. |
| | | Connections: |
| | | Spout: |
| | | Handles: |
| | | Vandal resistant aerator and handles. |
| | | Note: Pop-up drain is not available with vandal-resistant features. |
| | | Pop-up drain. |
| | | Grid drain. |
| | Lavatory Faucets: Heritage: |
| | | Widespread, solid brass, washerless ceramic disc valve cartridge, 1.5 gpm (5.7 L/min) flow restrictor, polished chrome-plated. |
| | | Connections: |
| | | Spout: |
| | | Handles: |
| | | Pop-up drain. |
| | | Grid drain. |
| | Lavatory Faucets: Monterey: |
| | | Centerset, solid brass, washerless ceramic disc valve cartridge, 1.5 gpm (5.7 L/min) flow restrictor, polished chrome-plated; ADA compliant. |
| | | Spout: |
| | | Handles: |
| | | Vandal resistant aerator and handles. |
| | | Note: Pop-up drain is not available with vandal-resistant features. |
| | | Pop-up drain. |
| | | Grid drain. |
| | Lavatory Faucets: Heritage: |
| | | Centerset, solid brass, washerless ceramic disc valve cartridge, 1.5 gpm (5.7 L/min) flow restrictor, polished chrome-plated. |
| | | Spout: |
| | | Handles: |
| | | Note: The following vandal-resistant aerator is available only in the following combinations: Conventional spout and wristblade or crown |
| | | handles. Gooseneck spout and wristblade handles. |
| | | Vandal resistant aerator. |
| | | Pop-up drain. |
| | | Grid drain. |
| | Lavatory Faucets: Innsbrook: |
| | | Proximity sensor operation, solid brass, mixing valve, 0.5 -1.5gpm, 24 inches (610 mm) flexible stainless steel hose for spout connection, |
| | | GPM: |
| | | Power: |
| | | Note: The following is an option available only with the 0.5 gpm vandal proof spray. |
| | | Vandal resistant wire conduit. |
| | Selectronic Proximity Faucets With Cast Spout: |
| | | Electronic, sensor-operated faucets with cast spout. Vandal resistant solid brass construction with fully enclosed, water resistant |
| | | GPM: |
| | | Power: |
| | | Note: The following is an option available only with the 0.5 gpm vandal proof spray. |
| | | Vandal resistant wire conduit. |
| | Selectronic Proximity Faucets With 6 inch (152 mm) Spout: |
| | | Electronic, sensor-operated faucets. Vandal resistant solid brass construction with fully enclosed, water resistant electrical controls. |
| | | GPM: |
| | | Power: |
| | | Note: The following is an option available only with the 0.5 gpm vandal proof spray. |
| | | Vandal resistant wire conduit. |
| | Moments with Selectronic: |
| | | Electronic, sensor-operated faucets. Vandal resistant solid brass construction with fully enclosed, water resistant electrical controls. |
| | | GPM: |
| | | Power: |
| | | Note: The following is an option available only with the 0.5 gpm vandal proof spray. |
| | | Vandal resistant wire conduit. |
| | Ceratronic Proximity: |
| | | Electronic, sensor-operated faucets with Ceratronic operation for Touch-free temperature control. Vandal resistant solid brass |
| | | GPM: |
| | | Power: |
| | | Note: The following is an option available only with the 0.5 gpm vandal proof spray. |
| | | Vandal resistant wire conduit. |
| | Pillar tap metering faucet: |
| | | Cast brass, vandal resistant handle, 1.5 gpm (5.7 L/min) with adjustable metering cycle, maximum 0.25 gallon (1 L) flow per activation, |
| | Centerset metering faucet: |
| | | Cast brass, vandal resistant handle, 1.5 gpm (5.7 L/min) with adjustable metering cycle, maximum 0.25 gallon (1 L) flow per activation, |
| | Centerset gooseneck metering faucet: |
| | | Cast brass, vandal resistant handle, 1.5 gpm (5.7 L/min) with adjustable metering cycle, maximum 0.25 gallon (1 L) flow per activation, |
| | Widespread metering faucet: |
| | | Cast brass, vandal resistant handle, 1.5 gpm (5.7 L/min) with adjustable metering cycle, maximum 0.25 gallon (1 L) flow per activation, |
| | Widespread gooseneck metering faucet: |
| | | Cast brass, vandal resistant handle, 1.5 gpm (5.7 L/min) with adjustable metering cycle, maximum 0.25 gallon (1 L) flow per activation, |
| | Additional Features: |
| | | Mixing valve. |
| | | Escutcheon for mounting over 4 inches (102 mm) holes. |
| | | Remote control, change functions or adjust setup parameters. Battery powered. Can be used to operate all Selectronic faucets. |
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |
|